Caterpillar Wheel Feller Bunchers are durable, reliable and agile. With up to 90º articulation and liquid-smooth operation, Cat Wheel Feller Bunchers maneuver easily up and down hills and through dense timber. These rugged, reliable machines are designed for easy maintenance and low operating costs.
Engine Power | — |
Wheel Base | — |
Operating Weight - Without Attachment | — |
Engine Power | — |
Net Power | — |
Rated Power | — |
Engine Model | Cat® C6.6 ACERT™ |
Cylinders - Steering | 89 mm X 51 mm (3.5 in X 2.0 in) |
Hydrostatic Pump Flow | — |
Cylinders - Lift | 102 mm X 64 mm (4.0 in X 2.5 in) |
Disc Saw Pump Flow | — |
Cylinders - Tilt | 89 mm X 64 mm (3.5 in X 2.5 in) |
Travel Speed - Low Range with 28L Tires | — |
Travel Speed - High Range with 28L Tires | — |
Ground Clearance | — |
Turning Radius - Outside Front Tires - 28L tires | — |
Turning Radius - Outside Front Tires - 30.5 tires | — |
Articulation Angle - Left/Right - With 28L Tires | — |
Fuel Tank | — |
Operating Weight - Without Attachment | — |
Est. Operating Weight | — |
Wheel Base | — |
Length - With 20HC High Capacity Saw | — |
Overall Length | — |
Width - Overall - 28L Tires | — |
Width - Overall - 30.5 Tires | — |
Ground Clearance | — |
Height - Overall | — |
Front Axle to Pin | — |
Tread Width | — |
Axle Height | — |
Take a look through the operator's eyes to see the full visibility of the working area. The front window has a reverse slope that protects the window from falling debris and keeps it clean. The front windows and the skylight are triple laminated Lexan for full operator protection. The slope of the engine house allows clear rear views on both sides.
Steering control options are available to match the customer's needs. The standard option is wheel steering, a quarter-turn “Quick-Steer” arrangement that produces quick cycle times while minimizing operator fatigue.
Joystick steering is available as an option to allow full operation of the tractor with two joysticks. The joystick system is smooth, with fast cycle times.
The rugged engine house is constructed of heavy plate and has locking service panels. An optional bolt-on rear canopy is available.
Large double tapered roller bearings in center for high capacity and long life.
Rugged lift arms made with a large torque tube have sealed pins and lift cylinders have cast ends.
Cab is tilted with easy access hand pumps.
The junction between the cab and engine house is sealed.
Data not available.