More Reach and More Height in a Wider Range of Ground Conditions. The 287 Multi Terrain Loader, with suspended rubber track undercarriage, vertical lift linkage and many work tool options, is ideal for construction, landscaping, agriculture and other applications. It delivers traditional Cat reliability and durability with excellent productivity.
Engine Model | Cat 3034 Turbo Charged |
Net Power | — |
Rated Operating Capacities - 50% Tipping Load | — |
Engine Model | Cat 3034 Turbo Charged |
Net Power | — |
Gross Power | — |
Bore | — |
Stroke | — |
Operating Weight | — |
Rated Operating Capacities - 50% Tipping Load | — |
Rated Operating Capacities - 35% Tipping Load | — |
Ground Contact Area | — |
Ground Pressure | — |
Tipping Load | — |
Breakout Force - Lift Cylinder | — |
Breakout Force - Tilt Cylinder | — |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Provides high engine horsepower and robust flywheel torque.
And exclusive anti-stall system deliver maximum torque to the tracks. Dual, closed-loop, axial piston hydrostatic pumps are driven directly off the engine. The pumps provide pressure and flow to two fixed displacement motors that power the final drive motors, driving the tracks. No chains are used.
Has integral brake and no service points.
The hand control allows setting a constant engine speed, whereas the foot control allows modulation of engine speed. The foot control can help conserve fuel and lowers noise emissions while enabling optimum engine output at all times.
Is spring-applied and hydraulically released.
The hydraulic system is cleaned to a level exceeding industry standards and the machine is tested to deliver the performance and reliability customers expect from Caterpillar.
helps maximize traction and minimize ground pressure. Tracks measure 457 mm/18 in. wide. Length of track on ground measures 1842 mm/72.5 in. As a result, the 287 is ideal for applications where soil compaction should be avoided.
Keeps drive components away from ground debris. The sprocket is fitted with replaceable roller sleeves that mesh with molded rubber lugs inside the track for smooth operation.
Is lightweight and pliable, yet reinforced with high tensile strength cords. Edges of the track are beveled to help prevent scuffing or damage when maneuvering on sod, turf and other sensitive surfaces. No steel is used in the track to prevent excess weight and corrosion.
suspend each side these axles absorb most of the shock to the undercarriage, machine and operator - especially over rough conditions. That means smooth travel, even at higher speeds. It also leads to better load retention and higher productivity.
The Cat Multi Terrain Loader's ergonomic cab is designed to make operation easy and comfortable. Getting in and out of the cab through the wide cab opening is made even easier with three point grab irons and skid-resistant steps. Tilt cylinders (two) are neatly located on the loader arms to not interfere with operator access and egress. The entire cab tilts rearward to provide excellent service access to the machine's main hydraulic components.
Air conditioning is available. A deluxe cab package includes a suspension seat, headliner, horn and additional working lights. A cold weather package includes sliding side windows, cab heater, engine coolant heater, a 950 CCA battery and a debris barrier. A cab door with a wiper/washer is also available.
Like Caterpillar Skid Steer Loaders and Hydraulic Excavators, the 287 Multi Terrain Loader is controlled by two pilot-operated joysticks. The right lever controls the machine's loader functions and the left lever controls machine direction and speed.
The joystick controls are simple and easy to use. They use an “S” pattern for precise control of machine movement, loader arm lift and tilt. The operator can run the engine at a constant speed with the hand throttle control or use the foot throttle to vary engine speed throughout operation. Both throttle controls are standard. An optional fourth function control is also available for work tools such as side-shift cold planers or angle brooms.
ON/OFF auxiliary hydraulics are standard for work tool operation. Proportional auxiliary hydraulics are optionally available. Proportional auxiliary hydraulics allow the operator to vary hydraulic flow to work tools.
Two instrument panels are located in the upper-right and upper-left hand corners of the cab to help maximize visibility.
The 287 offers high lift, long reach and a near-vertical lift path. Two additional links per side allow the loader arms to move forward during the lift cycle. This provides fifty-five percent more reach when fully raised, compared to a conventional radial lift loader. When lowered, reach is the same as a radial lift loader to maintain good ride characteristics during loaded carry.
Radial Lift Path The loader lift arms provide a substantially straight load path into the machine. This gives good visibility to the work tool and protects tilt cylinders and associated hydraulic lines. Lift arms handle heavy loads without twisting or bending. The long undercarriage trackbase helps make the 287 a very stable material handler.
Combined with the high-traction rubber track undercarriage and anti-stall power train, the 287 is also an exceptional digging and earthmoving machine.
Are conveniently located on the left-hand loader arm.
The rear service door opens 90 degrees for easy access to both sides of the in-line (lengthwise) mounted engine.
All filters are easily accessible and vertically-mounted which makes routine service quicker and virtually spill-free.
The radiator, hydraulic oil cooler and grill tilt up to increase access to the cooling system during maintenance and allows easier cleaning of debris from between the grill and cooling package. The cooling fan is hydraulically driven for quieter operation and to eliminate the service and maintenance that comes with belt driven fans.
The machine cab tilts rearward and is held in place by a selflatching mechanism. When the cab is tilted back, all hydraulic pumps, motors, valves, lines and the fuel tank are accessible for quicker, easier service.
are grouped in easily accessible locations.
valves are standard to allow regular monitoring of the engine and hydraulic oil quality.
Data not available.