An industry-first sealed and pressurized cab, low ground pressure, increased rated operating capacity, higher horsepower and superior performance help you get more done and increase your bottom line.
Engine Model | Cat® C3.4 DIT |
Net Power | — |
Rated Operating Capacities - 50% Tipping Load | — |
Engine Model | Cat® C3.4 DIT |
Net Power | — |
Gross Power | — |
Net Power - SAE 1349 | — |
Displacement | — |
Bore | — |
Stroke | — |
Operating Weight | — |
Rated Operating Capacities - 50% Tipping Load | — |
Rated Operating Capacities - 35% Tipping Load | — |
Ground Contact Area | — |
Ground Pressure | — |
Tipping Load | — |
Breakout Force - Tilt Cylinder | — |
Rated Operating Capacity with Optional Counterweight | — |
Length - Track on Ground | — |
Overall Length - Track | — |
Length - With Bucket on Ground | — |
Length - Without Bucket | — |
Height - Top of Cab | — |
Vehicle Width | — |
Maximum Overall Height | — |
Bucket Pin Height - Maximum Lift | — |
Bucket Pin Height - Carry Position | — |
Reach at Maximum Lift/Dump | — |
Clearance at Maximum Lift and Dump | — |
Ground Clearance | — |
Departure Angle | 42° |
Maximum Dump Angle | 40° |
Turn Radius from Center - Rear | — |
Turn Radius from Center - Coupler | — |
Turn Radius from Center - Bucket | — |
Maximum Reach - With Arms Parallel | — |
Rack Back Angle - Maximum Height | 85° |
Hydraulic Flow (1) | Standard |
Loader Hydraulic Pressure | — |
Maximum Loader Hydraulic Pressure | — |
Loader Hydraulic Flow | — |
Maximum Loader Hydraulic Flow | — |
Hydraulic Power | — |
Hydraulic Flow (2) | High Flow XPS |
ROPS | SAE J1040 MAY94, ISO 3471:1994 |
FOPS | SAE J1043 SEPT87, ISO 3449:1992 Level I |
FOPS Level II | SAE J231 JAN81, ISO 3449:1992 Level II |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Travel Speed Reverse - 2-Speed Option | — |
Travel Speed Forward - 2-Speed Option | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Comfort and ease of operation have been designed into every aspect of the operator station. The wide, spacious interior and uncluttered floor provide a comfortable work environment with excellent head, shoulder and leg room to keep productivity high and fatigue low.Operators spend long hours in the machine. The new sealed and pressurized cab keeps dust out and clean air in for greater operator comfort. Reduced sound levels within the cab also help reduce fatigue.
Ergonomic, seat mounted joystick controls enable a wide range of comfortable operating positions for operators of any size. The seat and controls are independently adjustable to meet the specific needs of the operator.
An air ride seat provides an unparalleled level of comfort in a multi terrain loader.
The optional Advanced Machine Information and Control System provides easy to read and understand information regarding hydraulic oil and engine coolant temperature, engine speed, Selectable Work Speed Control and Selectable Implement Control. It also includes a service mode for checking service codes and status of components.
Cat Multi Terrain Loaders feature a rugged, durable rubber track that is lightweight and pliable, yet reinforced with high tensile strength cords. The undercarriage provides low ground pressure, allowing the machine to operate over sensitive surfaces and in soft underfoot conditions. The elevated positive drive system keeps drive components away from ground debris. Heavy duty torsion axles suspend each side of the machine frame independently for a smoother ride over rough terrain. Components can be replaced as individual items wear, reducing owning and operating costs.
The standard dual level suspension undercarriage provides oscillating roller wheel assemblies that independently pivot to provide maximum track on the ground, better load retention, improved operator comfort and one of the smoothest rides in the industry.
The 277C Series 2 features a radial lift design, delivering excellent digging performance with superior performance.
The high performance power train provides high engine horsepower and torque. The machine features the Cat C3.4 DIT engine--a rugged, reliable engine that meets worldwide emissions requirements.
Hand and foot throttles allow the operator to match engine speed to the task. The hand throttle is ideal for jobs requiring constant engine speed such as cold planing, trenching or snow blowing. The foot throttle lets the operator vary engine speed and minimize fuel consumption for other tasks such as load and carry, truck loading, grading and dozing.
The Electronic Torque Management system maximizes power to the ground and prevents the engine from stalling in tough digging and dozing applications for maximum productivity. The system allows part throttle operation which provides smoother machine operation and reduces fuel consumption.
High flow XPS hydraulic system offers both increased flow and increased pressure to maximize work tool performance.
The Selectable Implement Control option with three levels of control gives the operator the ability to adjust the responsiveness of the lift and tilt functions for more precise implement control.
Two speed option increases top travel speed to 14.9 kph (9.3 mph) so you can move around the jobsite faster.
Work tools can be changed quickly and easily with the Cat Multi Terrain Loader's quick coupler system. The standard quick coupler features manual engagement and disengagement of work tools using two high leverage handles. The optional hydraulic quick coupler allows the operator to quickly change tools without leaving the cab.
Common to AccuGrade systems for Track-Type Tractors and Motor Graders, this deeply integrated solution automates the machine's electrohydraulic controls to achieve a consistent grade across the work site, improve accuracy and increase productivity, ultimately lowering operating and material costs.
Your Cat dealer is ready to assist you with your purchase decision and everything after. Make detailed comparisons of the machines you are considering before you buy – with estimates of component life, preventative maintenance and the true cost of production. Flexible financing packages are available to meet your needs. Repair option programs guarantee the cost of repairs up front. Your Cat dealer can evaluate the cost involved in repairing, rebuilding and replacing your machine so you can make the right choice.Nearly all parts available at the dealer parts counter to lower your machine downtime.Operator training can improve your operator's techniques and boost your profits.
Data not available.