The Cat® 257D3 Multi Terrain Loader, with its vertical lift design, delivers extended reach and lift height for quick and easy truck loading. Its standard, suspended undercarriage system provides superior traction, flotation and ride quality with very low ground pressure and minimal ground disturbance across a wide range of underfoot conditions.
Gross Power - SAE J1995 | — |
Rated Operating Capacities - 35% Tipping Load | — |
Operating Weight | — |
Cat® “Intelligent Leveling” system provides industry leading technology, integration, and available features such as dual direction self level, work tool return to dig, and work tool positioner.
A standard, fully independent torsion axle suspension combined with the optional Speed Sensitive Ride Control system improves operation on rough terrain, enabling better load retention, increased productivity and greater operator comfort.
Maximize machine capability and control with the available Advanced Display, providing on-screen adjustments for implement response, hystat response and creep control. Also features multi-language functionality with customizable layouts, security system and rearview camera.
Gross Power - SAE J1995 | — |
Net Power - SAE 1349 | — |
Displacement | — |
Bore | — |
Stroke | — |
Net Power | — |
Gross Power | — |
Net Power - ISO 9249 | — |
Engine Model | Cat C3.3B DIT (turbo) |
Peak Torque - 1,500 rpm - SAE J1995 | — |
Rated Operating Capacities - 35% Tipping Load | — |
Ground Contact Area | — |
Ground Pressure | — |
Tipping Load | — |
Breakout Force - Tilt Cylinder | — |
Note | Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1730 mm (68 in) low profile bucket, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). |
Rated Operating Capacity with Optional Counterweight | — |
Rated Operating Capacities - 50% Tipping Load | — |
Operating Weight | — |
Note | Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1730 mm (68 in) low profile bucket, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). |
Length - Track on Ground | — |
Overall Length - Track | — |
Height - Top of Cab | — |
Vehicle Width | — |
Ground Clearance | — |
Departure Angle | 35° |
Maximum Dump Angle | 52° |
Bucket Pin Height - Carry Position | — |
Length - Without Bucket | — |
Clearance at Maximum Lift and Dump | — |
Turning Radius from Center - Machine Rear | — |
Turning Radius from Center - Coupler | — |
Maximum Reach - With Arms Parallel to Ground | — |
Bucket Pin Reach - Maximum Lift | — |
Length - With Bucket on Ground | — |
Bucket Pin Height - Maximum Lift | — |
Maximum Overall Height | — |
Reach - Maximum Lift/Dump | — |
Turning Radius from Center - Bucket | — |
Rack Back Angle - Maximum Height | 87° |
Note | Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, two speed, OROPS, 1730 mm (68 in) low profile bucket, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). |
Hydraulic Flow - Standard - Loader Hydraulic Pressure | — |
Hydraulic Flow - High Flow - Hydraulic Power (Calculated) | — |
Hydraulic Flow - High Flow - Maximum Loader Hydraulic Pressure | — |
Hydraulic Flow - Standard - Loader Hydraulic Flow | — |
Hydraulic Flow - Standard - Hydraulic Power (Calculated) | — |
Hydraulic Flow - High Flow - Maximum Loader Hydraulic Flow | — |
ROPS | ISO 3471:2008 |
FOPS | ISO 3449:2005 Level I |
Travel Speed - Forward or Reverse - Two Speed Option | — |
Travel Speed - Forward or Reverse - One Speed | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes. |
Outside Cab*** | — |
Inside Cab** | — |
Note (3) | ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. |
Note (2) | **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. |
Note (1) | Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. |
Cat® “Intelligent Leveling” system provides industry leading technology, integration, and available features such as dual direction self level, work tool return to dig, and work tool positioner.
A standard, fully independent torsion axle suspension combined with the optional Speed Sensitive Ride Control system improves operation on rough terrain, enabling better load retention, increased productivity and greater operator comfort.
Maximize machine capability and control with the available Advanced Display, providing on-screen adjustments for implement response, hystat response and creep control. Also features multi-language functionality with customizable layouts, security system and rearview camera.
High performance power train provides maximum performance and production capability through the Electronic Torque Management system, standard two speed travel and an electronic hand/foot throttle with decel pedal capability.
The industry leading sealed and pressurized cab option provides the operator with a cleaner and quieter operating environment with excellent work tool visibility. Continuing the industry leading trend, the D3 Series also includes as standard, seat mounted adjustable joystick controls for operator comfort.
Data not available.