The Cat® 297D XHP Multi Terrain Loader, with its vertical lift design, delivers extended reach and lift height for quick and easy truck loading. Its standard, suspended undercarriage system provides superior traction, flotation, speed and ride quality with very low ground pressure and minimal ground disturbance across a wide range of underfoot conditions.
Engine Model | Cat C3.8 DIT (Turbo) |
Net Power | — |
Rated Operating Capacities - 50% Tipping Load | — |
Industry leading sealed and pressurized cab option provides a cleaner and quieter operating environment with excellent work tool visibility. Available high-back, heated, air ride seat with seat mounted adjustable joystick controls makes the D Series the industry leader in operator comfort.
High performance power train provides maximum performance and production capability through the Electronic Torque Management system, standard two speed travel and an industry exclusive electronic hand/foot throttle with decel pedal capability. Electronically controlled Cat C3.8 engine provides high horsepower and torque while meeting U.S. EPA Tier 4 Interim (EU Stage IIIB) emission standards.
Cat “Intelligent Leveling” system (ILEV) provides industry leading technology, integration and optional features such as dual direction self level, work tool return to dig and work tool positioner. Standard dual level suspension undercarriage combined with the optional Speed Sensitive Ride Control system provides better load retention, improved operator comfort and one of the smoothest rides in the industry. The dual suspension undercarriage features oscillating roller wheel assemblies that independently pivot to provide maximum track on the ground. Broad range of performance matched Cat Work Tools makes the Cat Multi Terrain Loader the most versatile machine on the job site.
Engine Model | Cat C3.8 DIT (Turbo) |
Net Power | — |
Gross Power - SAE J1995 | — |
Net Power - SAE 1349 | — |
Displacement | — |
Bore | — |
Stroke | — |
Net Power - ISO 9249 | — |
Operating Weight | — |
Rated Operating Capacities - 50% Tipping Load | — |
Rated Operating Capacities - 35% Tipping Load | — |
Ground Contact Area | — |
Ground Pressure | — |
Tipping Load | — |
Breakout Force - Tilt Cylinder | — |
Length - Track on Ground | — |
Overall Length - Track | — |
Length - With Bucket on Ground | — |
Length - Without Bucket | — |
Height - Top of Cab | — |
Vehicle Width | — |
Maximum Overall Height | — |
Bucket Pin Height - Maximum Lift | — |
Bucket Pin Height - Carry Position | — |
Reach at Maximum Lift/Dump | — |
Clearance at Maximum Lift and Dump | — |
Ground Clearance | — |
Departure Angle | 31° |
Maximum Dump Angle | 52° |
Turn Radius from Center - Rear | — |
Turn Radius from Center - Coupler | — |
Turn Radius from Center - Bucket | — |
Maximum Reach - With Arms Parallel | — |
Rack Back Angle - Maximum Height | 83° |
Bucket Pin Reach - Maximum Lift | — |
Hydraulic Flow (1) | XHP |
Hydraulic Flow (2) | Standard |
Loader Hydraulic Pressure | — |
Loader Hydraulic Flow | — |
Hydraulic Power | — |
Hydraulic Power - Calculated | — |
Maximum Loader Hydraulic Pressure | — |
Maximum Loader Hydraulic Flow* | — |
ROPS | ISO 3471:2008 |
FOPS | ISO 3449:2005 Level I |
FOPS Level II | ISO 3449:2005 Level II |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Travel Speed Reverse - 2-Speed Option | — |
Travel Speed Forward - 2-Speed Option | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Industry leading sealed and pressurized cab option provides a cleaner and quieter operating environment with excellent work tool visibility. Available high-back, heated, air ride seat with seat mounted adjustable joystick controls makes the D Series the industry leader in operator comfort.
High performance power train provides maximum performance and production capability through the Electronic Torque Management system, standard two speed travel and an industry exclusive electronic hand/foot throttle with decel pedal capability. Electronically controlled Cat C3.8 engine provides high horsepower and torque while meeting U.S. EPA Tier 4 Interim (EU Stage IIIB) emission standards.
Cat “Intelligent Leveling” system (ILEV) provides industry leading technology, integration and optional features such as dual direction self level, work tool return to dig and work tool positioner. Standard dual level suspension undercarriage combined with the optional Speed Sensitive Ride Control system provides better load retention, improved operator comfort and one of the smoothest rides in the industry. The dual suspension undercarriage features oscillating roller wheel assemblies that independently pivot to provide maximum track on the ground. Broad range of performance matched Cat Work Tools makes the Cat Multi Terrain Loader the most versatile machine on the job site.
Maximize machine capability and control with optional Advanced Display providing on-screen adjustments for implement response, hystat response and creep control. The display also features multi-language functionality with customizable layouts, security system and rearview camera.
Ground level access to all daily service and routine maintenance points helps reduce machine downtime for greater productivity.
Data not available.