330C FM Forest Machine
Engine Model | Cat® C-9 |
Net Flywheel Power | — |
General Forestry - HW | — |
Designed and built to meet diverse forest application needs, the 330C FM comes ready to help improve your productivity.
Cat C9 engine and hydraulics give the 330C FM exceptional power, efficiency and controllability unmatched in the industry for consistently high performance in all applications.
Caterpillar purpose built design and manufacturing techniques assure outstanding durability and service life. Rugged, reinforced carbody design stands up in the most demanding forest applications.
Engine Model | Cat® C-9 |
Net Flywheel Power | — |
ISO 9249 | — |
J1349 | — |
EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
General Forestry - HW | — |
General Forestry - HD/LC | — |
Log Loader (U/U) | — |
Log Loader (O/U) | — |
Fuel Tank | — |
Fuel Tank - B-N-T Log Loader | — |
Fuel Tank - Optional Auxiliary Right Front | — |
Optional Counterweight with Fuel Tank | — |
Maximum Fuel with All Optional Tanks | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each - HW | — |
Final Drive - Each - HD/LC | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Brakes | SAE J1026 APR90 |
Cab/FOGS/OPS/TOPS/FOPS | SAE J1356 FEB88 ISO 10262/SAE J1084/ISO 8084/OR-OSHA 437-007-0775/WCB G602, G603, G604, G608 |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
C Family Bucket Cylinder - Bore | — |
C Family Bucket Cylinder - Stroke | — |
Maximum Travel Speed | — |
Swing Torque - General Forestry | — |
Swing Speed - General Forestry | — |
Designed and built to meet diverse forest application needs, the 330C FM comes ready to help improve your productivity.
Cat C9 engine and hydraulics give the 330C FM exceptional power, efficiency and controllability unmatched in the industry for consistently high performance in all applications.
Caterpillar purpose built design and manufacturing techniques assure outstanding durability and service life. Rugged, reinforced carbody design stands up in the most demanding forest applications.
Spacious purpose built OPS/FOPS/FOGS/TOPS certified cab with excellent sightlines to the work area.
The 330C FM can be equipped with factory installed Log Loader fronts and Caterpillar grapples, Road Builder excavator and Butt-n-Top fronts. An AEM delimber carrier option is also available from the factory.
Heavy Duty link assemblies provide toughness and durability. This track will maximize undercarriage life and minimize operating costs.
Caterpillar purpose designed guarding helps extend service life, reduces downtime and helps protect your forestry machine investment.
Simplified service and electronic diagnostics help to increase productivity.
Cat grapples are tough, built for performance and reliability in the woods. High-grade steel is used throughout the grapple. Hydraulics are engineered for maximum protection and reliability, but are easily accessible for routine inspection and service.
Simplified service and electronic diagnostics help to increase productivity.
Data not available.