Caterpillar quality from undercarriage to grapple. Rugged, state-of-the-art forest machines are assembled at the factory and are ready for customer attachments. Full Caterpillar warranty, Caterpillar parts support and fast, easy maintenance are all part of Caterpillar's commitment and service to the forestry industry.
Engine Model | Cat® 3126B ATAAC |
Net Flywheel Power | — |
General Forestry - HW | — |
Engine Model | Cat® 3126B ATAAC |
Net Flywheel Power | — |
ISO 9249 | — |
J1349 | — |
EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
General Forestry - HW | — |
General Forestry - HD/LC | — |
Log Loader (U/U) | — |
Log Loader (O/U) | — |
Fuel Tank | — |
Fuel Tank - B-N-T Log Loader | — |
Fuel Tank - Optional Auxiliary Right Front | — |
Optional Counterweight with Fuel Tank | — |
Maximum Fuel with All Optional Tanks | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each - HW | — |
Final Drive - Each - HD/LC | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Brakes | SAE J1026 APR90 |
Cab/FOGS/OPS/TOPS/FOPS | SAE J1356 FEB88 ISO 10262/SAE J1084/ISO 8084/OR-OSHA 437-007-0775/WCB G602, G603, G604, G608 |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
C Family Bucket Cylinder - Stroke | — |
C Family Bucket Cylinder - Bore | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Under/Under Heel Cylinder - Bore | — |
Under/Under Heel Cylinder - Stroke | — |
Over/Under Heel Cylinder - Bore | — |
Over/Under Heel Cylinder - Stroke | — |
Maximum Travel Speed | — |
Swing Torque - General Forestry | — |
Swing Speed - General Forestry | — |
Standard - DG | — |
Optional - HDTG | — |
Standard - DG | — |
Optional - TG | — |
Improves productivity with faster implement speeds and quicker, stronger pivot turns.
Boom and stick regeneration circuit increases efficiency and reduces cycle times for higher productivity and lower operating costs.
Standard fine swing control cushions swing start and stop for better implement control.
The hydraulic cylinder snubbers at rod-end of boom cylinders and both ends of stick cylinders cushion shocks, reduce sound and increase cylinder life, keeping the machine working longer.
The six-cylinder turbocharged engine is built for power, reliability, economy and low emissions which will keep the machine up and running. The Cat 3126B engine meets Tier 2 worldwide emissions requirements.
The two-stage, one-touch control maximizes fuel efficiency and reduces sound levels.
The 3126B ATAAC design improves operator comfort by reducing sound and vibration.
The Electronic Control Module (ECM) works as the "brain" of the engine's control system, responding quickly to operating variables to maximize engine efficiency. Fully integrated with sensors in the engine's fuel, air, coolant, and exhaust systems, the ECM stores and relays information on conditions such as rpm, fuel consumption, and diagnostic information.
The hydraulic system offers precise control to the 325C FM, reducing operator fatigue, improving operator effectiveness and efficiency, which ultimately translates into enhanced performance.
Factory-installed and supported heel-boom grapples are matched to the factory logging fronts to increase production and reliability.
Every forest machine is equipped with a cab riser, which helps increase operator effectiveness. Standard hydraulic tilt simplifies transportation to meet shipping height requirements. the General Forestry Machines are built with the 457 mm (18 in) riser. The Log Loader Machines are built with the 1219 mm (48 in) riser.
The 325C FM operator work station is quiet with ergonomic control placement and convenient adjustments, low lever and pedal effort, ergonomic seat design and highly efficient ventilation.
Five hydraulic pump flows and pressure settings can be preset on the monitor, eliminating the need to adjust the hydraulics every time a tool is changed and instantly providing the operator with the correct amount of flow and pressure for each tool.
Redesigned cab layout emphasizes simplicity and easy usage. Right-hand wall and console provide easy access to all switches, dials and controls.
A large rubber-covered footrest at the side of the travel pedals allows the foot to easily grip the pedal. The travel lever stroke on the 325C FM have been enhanced to improve fine controllability, making the machine easier to operate.
For simpler operation, work mode and power mode switches have been eliminated. Instead, the automatic boom and swing priority function selects the best mode, based on joystick movement.
New, compact monitor enhances viewing while displaying a variety of easy to read and understand language-based information.
Two joystick hand levers and buttons actuate boom, stick, heel, grapple, and swing (SAE pattern). (Road builder with bucket operates same as excavator.)
A new seat with a two-tone color offers two types of cushions, soft and firm, for operator comfort. The reclining knob is located at the right-side of the seat for easier reclining adjustment.
Newly designed using asymmetrical steel tubing for improved resistance to fatigue and vibration.
Advanced, reinforced, purpose-built carbody design stands up in the toughest forest applications.
Standard full-length track shoe support guards help protect rollers and provide increased rigidity to track links in rough underfoot conditions.
Caterpillar factory forestry designed and built FOPS cab has options for windshield guard and window guards to meet local guarding requirements. The right side and rear windows are made from impact-resistant polycarbonate. Local regulations may require different cab protection options. Contact your Caterpillar dealer for availability.
Heavy-duty access doors are standard on the 325C FM and are made from 6 mm (.24 in), high-strength, low alloy steel. Positive locking latch stays closed in forestry applications. Hinges have larger diameter pins over standard doors. The smooth door profile enhances machine appearance.
Track rollers with dual supports replace carrier rollers to assure superior endurance.
Heavy duty track rollers stand up to the toughest forest applications. Features include greater sealability, higher resistance to deformation and greater load carrying capacity.
As shown, is used on High-Wide (HW) machines.
• Extends external bushing wear life
• Increases link wear life
• Improves bushing-to-link retention
• Locks the pin to the link
The Caterpillar log loader is purpose built for forest applications. Completely assembled, heel-type log loaders (including grapple) are available from the factory.
The Caterpillar heel-type loader arrangements fit a wide variety of log handling and loading applications in the woods and millyards. Heel booms are especially well-suited for use with large diameter sawlogs and tree length loads.
Caterpillar Roadbuilders can be equipped with buckets, thumbs, clamshells and clearing grapples to fit a wide range of forest road jobs. HD LC, and HW undercarriages are also offered.
Moving right-of-way logs, stumping, pioneering, stripping organic material, excavating shot rock, truck loading, back sloping, ditching, finish grading and slash piling.
The 325C FM can be shipped from the factory with an optional hydraulic arrangement and controls for AEM Butt-N-Top grapple installation, and a 37' front ready for AEM installed rear entry cab.
The Caterpillar 325C FM delimber carrier can be fit with a variety of AEM delimbers.
The 325C FM service and maintenance intervals have been extended to reduce machine service time and increase machine availability.
The left rear service door allows easy access to the engine radiator and the oil cooler. The oil cooler swings out horizontally for easy cleaning. A reserve tank and drain cock are attached to the radiator for simplified maintenance.
The air filter features a double-element construction for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.
The design and layout of the 325C FM was made with the service technician in mind. Many service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.
A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.
The hydraulic return filter, a capsule filter, is situated outside the hydraulic tank. This filter prevents contaminants from entering the system when hydraulic oil is changed and keeps the operation clean.
The 325C FM is equipped with SOSSM sampling ports and hydraulic test ports for the hydraulic system, engine oil and for coolant. A test connection for the Electronic Technician (Cat ET) is located behind the cab.
The anti-skid "Punched-Star" plate covers top of storage box and upper structure to prevent slipping during maintenance. The plate can be removed for cleaning.
Grease lubricated seals protect the track link and deliver long track link pin and bushing inner wear life.
Engine radiator fan is completely enclosed by fine wire mesh, reducing the risk of an accident.
Cat Rotating Grapples for Forestry Machines are high capacity tools, built for endurance in high-volume logging applications. Large bunches of stems or single large logs are easily grappled by the wide opening jaws, up to 1524 mm ( 60 in). The interlocking tines close down to 127 mm ( 5 in) minimum opening for picking and sorting. A continuous 360° rotation allows the grapple to pick and place stems precisely and quickly.
Make detailed comparisons of the machines you are considering before you buy. What are the job requirements? What Production is needed? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions.
Improving operating techniques can boost your profits. Your Cat dealer has training literature and other ideas to help you increase productivity.
Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured components.
Data not available.