The D6M WHA is a waste handling arrangement machine purpose built for landfill operations. Special guarding and cooling systems are standard on these machines to help them withstand the harsh operating conditions in the landfill.
Engine Model | Cat 3116 T |
Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat 3116 T |
Flywheel Power | — |
Gross Power | — |
RPM | — |
Number of Cylinders | 6 |
Bore | — |
Stroke | — |
Displacement | — |
Fuel Tank | — |
Operating Weight | — |
Track Width | — |
Track Gauge | — |
Length - Track on Ground | — |
Ground Contact Area | — |
Track Rollers/Side | 7 |
Blade Type | VPAT, SU |
The hinged radiator guard protects the cooling system. It comes equipped with a quick release "T" handle for the guard, allowing easy access to the radiator for cleaning. A cover protects the handle from damage.
The final drive seal guards help prevent wire, nylon strapping, etc.. from wrapping around and damaging the Duo-Cone seals.
The crankcase (belly) guards serve a dual purpose. They help prevent contact damage to vital power train components and help keep debris out of the power train compartments.
The hydraulic and fuel tank guard helps protect implement hydraulic oil tank and fuel tank.
The trapezoidal track shoes reduce refuse packing within the track and reduces track chain tightening and accelerated pin and bushing wear. The trapezoidal holes relieve packing by allowing the sprocket to punch out dirt and debris.
The ROPS - mounted air conditioner condenser and fans are mounted to the back of the ROPS to reduce plugging from debris.
A trash core radiator is available with six fins per inch, replacing the standard nine fins per inch.
The idler seal guards help keep wire, fishing line, strapping, etc... from wrapping around and damaging Duo-Cone seals.
Data not available.