The 525B Skidder is built to exceed all expectations for skidding performance, reliability and comfort, while maximizing productivity.
Gross Power - SAE J1995 | — |
Est. Operating Weight | — |
Sorting Capacity | — |
Gross Power - SAE J1995 | — |
Engine Model | Cat 3126 DITA diesel |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Flywheel Power | — |
Governed Speed at Rated Power | — |
Displacement | — |
Bore | — |
Stroke | — |
Torque Rise | 50% |
Maximum Torque at Rated Speed | 779.1 @ 1400 Nm |
Derating Altitude | — |
Air Cleaner | dry centrifugal precleaner |
Alternator | 75 Amp |
Fan Speed | — |
Fan Type | blower |
Electrical System | 24 V |
Battery Quantity | 2 |
Battery - Volts | 12 V |
Battery Capacity | 950 CCA |
Starting System | direct electric |
Number of Cylinders | 6 |
Travel Speed - Forward 1 | — |
Travel Speed - Forward 2 | — |
Travel Speed - Forward 3 | — |
Travel Speed - Forward 4 | — |
Travel Speed - Forward 5 | — |
Travel Speed - Reverse 1 | — |
Travel Speed - Reverse 2 | — |
Travel Speed - Reverse 3 | — |
Maximum Drawbar Pull | — |
Torque Converter - Model | 3308 Lock-up |
Torque Converter Type | sngl stg, rotating housing |
Transmission | Countershaft 5fwd/3rev |
Steering, Frame Articulation | hydraulic control |
Brakes - Service Type | hydraulic, wet disc |
Brakes - Parking Type | drum |
Transmission Cooler Type | Plate |
Circuit Type | closed cntr, load sensing |
Pump Type | axial piston |
Pump Output | — |
Relief Valve Setting | — |
Reservoir Tank Capacity | — |
Steering Valve | direct link, non-follow |
Steering Cylinder - Bore | — |
Steering Cylinder - Stroke | — |
Steering Cylinder - Rod Diameter | — |
Dozer Valve | direct linkage control |
Dozer Cylinder - Bore | — |
Dozer Cylinder - Stroke | — |
Dozer Cylinder - Rod Diameter | — |
Grapple Valve | 3or4 stack, pilot control |
Sorting Capacity | — |
Bunching - Capacity | — |
Bunching - Full Open Height | — |
Bunching - Fully Closed Height | — |
Bunching - Minimum Stem Diameter | — |
Bunching - Tip to Tip Height | — |
Bunching - Tong Opening | — |
Sorting - Full Open Height | — |
Sorting - Fully Closed Height | — |
Sorting - Minimum Stem Diameter | — |
Sorting - Tip to Tip Height | — |
Sorting - Tong Opening | — |
Dual Function - Lift Highest, Retracted | — |
Dual Function - Lift Highest, Farthest | — |
Dual Function - Lift Maximum Reach | — |
Dual Function - Lift Lowest, Retracted | — |
Dual Function - Lift Lowest, Farthest | — |
Dual Function - Reach Highest, Retracted | — |
Dual Function - Reach Lowest, Retracted | — |
Dual Function - Reach Lowest, Farthest | — |
Dual Function - Reach Highest, Farthest | — |
Dual Function - Reach Maximum | — |
Single Function - Reach Maximum | — |
Single Function - Lift Highest, Retracted | — |
Maximum Line Pull - Bare Drum | — |
Maximum Line Speed | — |
Drum Capacity - 19.0 mm (3/4 in) | — |
Drum Capacity - 22.2 mm (7/8 in) | — |
Drum Capacity - 25.4mm (1 in) | — |
Drum Diameter | — |
Drum Width | — |
Fuel Tank | — |
Cooling System | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Engine Oil | — |
Transmission - Torque Converter | — |
Mechanical Winch | — |
Hydraulic System - Tank | — |
Hydraulic System - Total | — |
Length | — |
Overall Width | — |
Height | — |
Ground Clearance | — |
Wheel Base | — |
Est. Operating Weight | — |
The Cat 3126 delivers reliable power with low emissions, excellent fuel economy, and traditional Caterpillar durability.
The large, heavy-duty torque converter with a lockup clutch is matched to the Cat 3126 engine for excellent rimpull and improved skidding performance.
The Caterpillar powershift countershaft transmission easily matches engine power to the load size and ground conditions. Gear 1 provides industry leading rimpull capability for heavy load applications, gears 2, 3 and 4 are for lighter loads and higher speed operations, while gear 5 provides excellent empty return speeds.
Hydraulically engaged differential locks in both axles significantly expand the operating range of the 525B. They reduce tire slip during turns, improve flotation, and reduce tire wear. In addition, they enhance maneuverability by improving traction and allowing a tighter turning radius.
A load sensing variable displacement pump and pressure compensating system continually monitor hydraulic power requirements, and provide hydraulic power based on demand.
The 525B uses a high capacity winch with four-function control. This self-contained unit has a separate oil pump using winch sump oil for control, and to cool and lubricate the winch.
Auto-Grab constantly monitors tong pressure and adjusts as needed to securely hold grapple loads. Like the load sensing hydraulic system, Auto-Grab places demand on engine horsepower only when the system senses a shift in the load that requires a change in tong pressure. It is easily activated on demand by a switch located on the right-hand control lever. Tractor operation is easier, constant tong pressure is maintained, and operating costs are reduced through greater fuel efficiency and less time spent re-gripping slipped loads.
Fully hydraulic control. Meets the following standards: SAE J1511 OCT90, ISO 5010-1992.
Caterpillar hose technology allows high pressures for maximum power and reduced downtime, and intelligent routing minimizes exposure to damage.
Exclusive to Caterpillar wheel skidders, the cradled front axle with a high pivot center acts as a working counterweight, and delivers enhanced performance and operator comfort. It provides excellent fore-aft stability for large grapples and the dual-function arch. Heavy-duty trunnion bearings assure durable, reliable operation. The 15 degree oscillation absorbs minor shock loads, isolating the cab from axle movement for a smoother ride.
Heavy-duty inboard final drives are protected from the harsh logging environment, and use splash oil lubrication and cooling. This configuration makes wheel and tire removal and installation easier.
Brake components are housed inside the axles, protecting them from dirt, dust and wet ground conditions. Inboard brakes allow for splash lubrication and cooling, are virtually maintenance free, and provide reliable brake performance in the most demanding logging applications.
Full axle-length oil sump delivers excellent lubrication and heat rejection for long component life. All components housed in the axle are splash lubricated, and outboard bearings are maintenance free. • Large oil capacity provides excellent heat rejection, ensuring proper lubrication.
Differential locks provide added traction in poor ground conditions. On-the-go engagement / disengagement allows operator to maintain production without stopping.
The 525B offers a choice of configurations allowing single or dual wheels. Duals (using 30.5 x 32 inner and 24.5 outer) or flotation tires increase flotation in wet, sloppy underfoot conditions, and improve stability on grades with large loads.
The 525B frames use resilient box section construction that sets the industry standard for reliability and durability.
The front frame is designed with higher clearance to accommodate the front axle cradle mounts, and lower blade pivot mounting position.
Tough rear frame provides the platform to support the grapple arch or cable arch configurations.
Maximized ground clearance improves maneuverability and avoids damage. Full belly guards protect all undercarriage components.
Fabricated, box-section steel arms mount directly to the mainframe for superior strength.
The bottom hitch is double-tapered for improved weight distribution, which reduces flexing stress and maintains tight joints.
The 525B single- and dual-function arches, and the cable arch are designed and tested to exceed durability requirements.
Durable, high capacity sorting or bunching grapples are matched to machine size and horsepower for optimum performance.
The 525B winch attachment delivers the power and durability ideal for log truck towing, self-retrieval and log skidding.
Roll-Over Protection and Falling Object Protection guards offer protection to the operator and the machine.
Long front and rear frames and a low center of mass create excellent skidder balance. The powerful mechanically driven, heavy-duty winch provides outstanding grapple or cable skidder performance.
The heavy duty lock-up torque converter offers two drive options: direct drive, the only option in many skidders, delivers excellent skidding power and speed; and torque converter drive, which provides torque multiplication and speed control, which reduces the need for frequent transmission gear changes.
The 525B skidder has a wider, longer wheelbase to handle single- and dual-function arches and large capacity bunching grapples.
Expanded tire options allow the 525B to maintain outstanding skidding performance in a wide range of ground conditions.
The 525B is capable of using dual wheels with the installation of an optional dual axle. Duals increase flotation in poor underfoot conditions, and improve stability, especially when hauling large loads on a grade.
The 525B is available with a single- or dual-function arch, or the cable arch, and a decking blade to match the machine to the application.
The 525B work station incorporates years of cab design innovations to maximize operator comfort and productivity.
The comfortable 525B operator environment uses ergonomically designed and placed machine controls to reduce fatigue and increase productivity.
The 525B uses conveniently located and easy-to-see gauges and displays to make monitoring machine systems as simple as possible.
Pre-wired for an entertainment radio: two speakers, antenna and standard built-in 24-to-12-volt converter. The machine is fitted with on-off key switch engine operation.
Caterpillar uses intelligent engineering to make regular maintenance procedures quick and simple. Easy access to daily service points increases the likelihood that maintenance will be done, extending machine service life and lowering overall operating costs. In addition, less service time means more working time and greater productivity.
Most filters and lube points are accessible from the ground. Remote lubrication points make daily attention to hard-to-reach joints easy.
Centrifugal pre-cleaner removes large debris before it reaches the internal air cleaner to provide significant engine protection.
Provide a fast, convenient means of obtaining uncontaminated fluid samples, which improves analysis reliability.
Hand access makes them easy to change, reducing air filter maintenance times.
Offer protection to critical components, but are easily removable for fast service access. Removable floor plates and side plate allow access to components under the cab.
The relocated turbocharger provides easy access to the air cleaner and allows the cab compartment to be sealed from dust and debris.
Spin-on filters for fuel and oil systems reduce changing time, and help assure clean, tight seals.
Conveniently located for easy access to hydraulic system pressure measurements.
Located on the axle and transmission to make regular maintenance easier, and protect the environment from accidental oil spills.
24-volt electrical system delivers increased electrical power for engine cranking, lights, and engine diagnostics. Wiring circuits are color coded, numbered and protected by circuit breakers.
The Caterpillar Monitoring System continuously checks all critical machine functions and components, and helps locate faults quickly for faster repair.
You will find nearly all parts at our dealer parts counter. Cat dealers use a world-wide computer network to find in-stock parts to minimize machine down time. Save money with genuine Cat Reman parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventive maintenance cost, and the true cost of lost production.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Cat dealers offer a variety of product support agreements, and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.
Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature and other ideas to help you increase productivity.
Choose from your dealer's range of maintenance services when you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•SSM and Coolant Sampling and Technical analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.