The 525 Skidder provides unsurpassed performance and application flexibility, due to superior balance, torque converter power train, differential locks, and expanded tire and grapple/arch options.
Gross Power - SAE J1995 | — |
Est. Operating Weight | — |
Sorting Capacity | — |
Gross Power - SAE J1995 | — |
Engine Model | Cat 3304 DIT Diesel |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Net Flywheel Power | — |
Governed Speed at Rated Power | — |
Displacement | — |
Bore | — |
Stroke | — |
Derating Altitude | — |
Air Cleaner | dry, dual element |
Alternator | 75 Amp |
Fan Type | blower |
Electrical System | 24 V |
Battery Quantity | 2 |
Battery - Volts | 12 V |
Battery Capacity | 93 Amp-hr |
Starting System | 24 V |
Number of Cylinders | 4 |
Travel Speed - Forward 1 | — |
Travel Speed - Forward 2 | — |
Travel Speed - Forward 3 | — |
Travel Speed - Forward 4 | — |
Travel Speed - Reverse 1 | — |
Travel Speed - Reverse 2 | — |
Travel Speed - Reverse 3 | — |
Maximum Drawbar Pull | — |
Transmission | 4 fwd/3 rev |
Steering, Frame Articulation | fully hydraulic control |
Brakes - Service Type | hydraulic actuated, oil disc |
Brakes - Parking Type | mechanical shoe |
Transmission Cooler Type | plate |
Circuit Type | closed-cntr, var flow |
Pump Type | axial piston |
Pump Output | — |
Relief Valve Setting | — |
Reservoir Tank Capacity | — |
Steering Valve | direct link, non-follow |
Steering Cylinder - Bore | — |
Steering Cylinder - Stroke | — |
Steering Cylinder - Rod Diameter | — |
Dozer Valve | direct linkage |
Dozer Cylinder - Bore | — |
Dozer Cylinder - Stroke | — |
Dozer Cylinder - Rod Diameter | — |
Grapple Valve | 3 or 4 stack, pilot |
Sorting Capacity | — |
Bunching - Capacity | — |
Bunching - Full Open Height | — |
Bunching - Fully Closed Height | — |
Bunching - Minimum Stem Diameter | — |
Bunching - Reach at Full Open | — |
Bunching - Tip to Tip Height | — |
Bunching - Tong Opening | — |
Sorting - Full Open Height | — |
Sorting - Fully Closed Height | — |
Sorting - Minimum Stem Diameter | — |
Sorting - Tip to Tip Height | — |
Sorting - Tong Opening | — |
Arch Types | single/dual/cable |
Dual Function - Lift Highest, Retracted | — |
Dual Function - Lift Highest, Farthest | — |
Dual Function - Lift Maximum Reach | — |
Dual Function - Lift Lowest, Retracted | — |
Dual Function - Lift Lowest, Farthest | — |
Dual Function - Reach Highest, Retracted | — |
Dual Function - Reach Lowest, Retracted | — |
Dual Function - Reach Lowest, Farthest | — |
Dual Function - Reach Highest, Farthest | — |
Dual Function - Reach Maximum | — |
Single Function - Reach Maximum | — |
Single Function - Lift Highest, Retracted | — |
Single Function - Reach Minimum | — |
Single Function - Lift Lowest | — |
Maximum Line Pull - Bare Drum | — |
Maximum Line Speed | — |
Drum Capacity - 19.0 mm (3/4 in) | — |
Drum Diameter | — |
Drum Width | — |
Fuel Tank | — |
Cooling System | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Engine Oil | — |
Transmission - Torque Converter | — |
Mechanical Winch | — |
Hydraulic System - Tank | — |
Hydraulic System - Total | — |
Length | — |
Overall Width | — |
Height | — |
Ground Clearance | — |
Wheel Base | — |
Est. Operating Weight | — |
Dozer - Extended Width | — |
Enclosed Cab | — |
Grapple - Bunching 1.04 m2 / 11.2 ft2 | — |
Grapple - Bunching 1.16 m2 / 12.5 ft2 | — |
Grapple - Sorting .84 m2 / 9.0 ft2 | — |
Tires - 24.5 x 32, 16 PR | — |
Tires - 30.5L x 32, 16 PR | — |
Winch | — |
Cat 3304 DITA engine sets the industry standard for reliability and durability.
Large, heavy duty torque converter provides torque multiplication which, when combined with the high torque rise of the 3304, provides excellent skidding power.
Four-speed transmission easily matches power to the load size and ground conditions.
Hydraulically engaged differential locks significantly expand the operating range of the 525.
Excellent skidder balance, plus the powerful mechanically driven, heavy duty winch provides outstanding 525 cable skidder performance.
Expanded tire options allow the 525 to maintain skidding performance in a wide range of ground conditions.
For the ultimate in skidder flexibility, the 525 is available with installed swingboom and grapple.
The 525 has the horsepower and wheelbase to handle dual function arch and large capacity bunching grapples.
Robust components provide outstanding reliability and durability.
Full axle length oil sump provides excellent lubrication and heat rejection for long life.
Heavy duty inboard final drives and brakes are protected from the harshness of logging environment.
Front axle cradle provides a significant performance enhancement:
Load sensing hydraulics utilize a load sensing, variable displacement pump and pressure compensating system.
Reduce engine horsepower demand when not needed for hydraulic output.
The Auto-Grab feature engineered by Caterpillar constantly monitors and adjusts tong pressure as needed to securely hold grapple loads while skidding.
Hydraulic retrieval device utilizes the power of the Caterpillar variable displacement pump.
Modular ROPS/FOPS cab is resiliently mounted to the frame.
New wider hitch pin spread significantly reduces horizontal loading on hinge pins and hinge pin bearings for improved pin and bearing life.
Robust rear frame provides the platform to support the dual function grapple arch or cable arch configurations.
The front frame is designed with higher clearance to accommodate the front axle cradle mounts.
Decking blade with fabricated, box-section steel arms mounts directly to the mainframe for superior strength.
Built-in servicing ease.
Ground-level access provides convenient servicing to most filters and lube points.
Centrifugal pre-cleaner removes large debris before it reaches the internal air cleaner to provide significant engine protection.
S·O·S and Coolant Sampling Valves provide a fast, convenient means of obtaining fluid samples and improve analysis reliability.
New radial seal air filters are easy to change, reducing air filter maintenance times.
The relocated turbocharger provides easy access to the air cleaner and allows the cab compartment to be sealed from dust and debris.
Spin-on fuel and engine oil filters save changing time.
Pressure taps are conveniently located.
24-volt electrical system delivers increased electrical power for engine cranking, lights, and engine diagnostics.
Most Cat parts are immediately available off the shelf.
Cat dealers are available to help you manage your machine service.
Operation and maintenance manuals are easy to use helping you get the full value of your equipment investment.
Data not available.