The 535B Skidder is built to exceed all expectations for skidding performance, reliability and comfort, while maximizing productivity.
Gross Power - SAE J1995 | — |
Est. Operating Weight | — |
Thinning - Capacity | — |
Gross Power - SAE J1995 | — |
Engine Model | Cat® 3126 DITA |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Flywheel Power | — |
Governed Speed at Rated Power | — |
Displacement | — |
Bore | — |
Stroke | — |
Torque Rise | 61% |
Maximum Torque at Rated Speed | 937.4 Nm @ 1400rpm |
Derating Altitude | — |
Air Cleaner | dry centrifugal precleaner |
Alternator | 75 Amp |
Fan Speed | — |
Fan Type | blower |
Electrical System | 24 V |
Battery Quantity | 2 |
Battery - Volts | 12 V |
Battery Capacity | 950 CCA |
Starting System | direct electric |
Number of Cylinders | 6 |
Travel Speed - Forward 1 | — |
Travel Speed - Forward 2 | — |
Travel Speed - Forward 3 | — |
Travel Speed - Forward 4 | — |
Travel Speed - Forward 5 | — |
Travel Speed - Reverse 1 | — |
Travel Speed - Reverse 2 | — |
Travel Speed - Reverse 3 | — |
Maximum Drawbar Pull | — |
Torque Converter - Model | 3310 Lock-up |
Torque Converter Type | Lock-up, single stage |
Transmission | Countershaft-5 fw/3 rev |
Steering, Frame Articulation | hydraulic |
Brakes - Service Type | hydraulic, encl. wet disc |
Brakes - Parking Type | drum |
Transmission Cooler Type | plate |
Circuit Type | Closed cntr load sensing |
Pump Type | Axial piston |
Pump Output | — |
Relief Valve Setting | — |
Reservoir Tank Capacity | — |
Steering Valve | dir. linkage, non follow-up |
Steering Cylinder - Bore | — |
Steering Cylinder - Stroke | — |
Steering Cylinder - Rod Diameter | — |
Dozer Valve | direct linkage |
Dozer Cylinder - Bore | — |
Dozer Cylinder - Stroke | — |
Dozer Cylinder - Rod Diameter | — |
Grapple Valve | 3-4 stack, pilot control |
Thinning - Capacity | — |
Sorting Capacity | — |
Bunching - Capacity | — |
Bunching - Full Open Height | — |
Bunching - Fully Closed Height | — |
Bunching - Minimum Stem Diameter | — |
Bunching - Tip to Tip Height | — |
Bunching - Tong Opening | — |
Sorting - Full Open Height | — |
Sorting - Fully Closed Height | — |
Sorting - Minimum Stem Diameter | — |
Sorting - Tip to Tip Height | — |
Sorting - Tong Opening | — |
Thinning - Tip to Tip Height | — |
Thinning - Tong Opening | — |
Thinning - Full Open Height | — |
Thinning - Minimum Stem Diameter | — |
Thinning - Fully Closed Height | — |
Dual Function - Lift Highest, Retracted | — |
Dual Function - Lift Highest, Farthest | — |
Dual Function - Lift Maximum Reach | — |
Dual Function - Lift Lowest, Retracted | — |
Dual Function - Lift Lowest, Farthest | — |
Dual Function - Reach Highest, Retracted | — |
Dual Function - Reach Lowest, Retracted | — |
Dual Function - Reach Lowest, Farthest | — |
Dual Function - Reach Highest, Farthest | — |
Dual Function - Reach Maximum | — |
Maximum Line Pull - Bare Drum | — |
Maximum Line Speed | — |
Drum Capacity - 19.0 mm (3/4 in) | — |
Drum Capacity - 22.2 mm (7/8 in) | — |
Drum Capacity - 25.4mm (1 in) | — |
Drum Diameter | — |
Drum Width | — |
Fuel Tank | — |
Cooling System | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Engine Oil | — |
Transmission - Torque Converter | — |
Mechanical Winch | — |
Hydraulic System - Tank | — |
Hydraulic System - Total | — |
Length | — |
Overall Width | — |
Height | — |
Ground Clearance | — |
Wheel Base | — |
Est. Operating Weight | — |
The Cat 3126 delivers reliable power with low emissions, excellent fuel economy, and traditional Caterpillar durability.
The large, heavy-duty torque converter with a lockup clutch is matched to the Cat 3126 engine for excellent rimpull, speed and improved skidding performance.
Hydraulically engaged differential locks in both axles significantly expand the operating range of the 535B. They reduce tire slip during turns, improve flotation, and reduce tire wear. In addition, they enhance maneuverability by improving traction and allowing a tighter turning radius.
A load sensing variable displacement pump and pressure compensating system continually monitor hydraulic power requirements, and provide hydraulic power based on demand.
Constantly monitors and adjusts tong pressure as needed to securely hold loads in the grapple. Like the load sensing hydraulic system, Auto-Grab places demand on engine horsepower only when the system senses a change in the load that requires an increase in tong pressure. It is easily activated on demand by the tong close switch located on the right hand control lever. Tractor operation is much easier, constant tong pressure is maintained, and operating costs are reduced through greater fuel efficiency and less time spent re-gripping slipped loads.
The 535B uses a high capacity winch with four-function control. This self-contained unit has a separate oil pump using winch sump oil for control, and to cool and lubricate the winch.
Caterpillar hose technology allows high pressures for maximum power and reduced downtime, and intelligent routing minimizes exposure to damage.
Fully hydraulic control. Meets the following standards: SAE J1511/ISO 5010 FEB94, ISO 5010-1992
Exclusive to Caterpillar wheel skidders, the cradled front axle with a high pivot center acts as a working counterweight, and delivers enhanced performance and operator comfort. It provides excellent fore-aft stability for large grapples and the dual-function arch. Heavy-duty trunnion bearings assure durable, reliable operation. The 15 degree oscillation absorbs minor shock loads, isolating the cab from axle movement for a smoother ride.
Heavy-duty inboard final drives are protected from the harsh logging environment, and use splash oil lubrication and cooling. This configuration makes wheel and tire removal and installation easier.
Brake components are housed inside the axles, protecting them from dirt, dust and wet ground conditions. Inboard brakes allow for splash lubrication and cooling, are virtually maintenance free, and provide reliable brake performance in the most demanding logging applications.
Full axle-length oil sump provides excellent lubrication and heat rejection for long component life. All components housed in the axle are splash lubricated, and outboard bearings are maintenance free. • Large oil capacity delivers excellent heat rejection, ensuring proper lubrication
Differential locks provide added traction in poor ground conditions. On-the-go engagement / disengagement allows operator to maintain production without stopping.
The 535B axle is capable of single or dual wheels. Dual (using 30.5 x 32 inner and 24.5 outer) or flotation tires increase flotation in wet, sloppy underfoot conditions, and improve stability on grades with large loads.
The 535B frames use resilient box section construction that sets the industry standard for reliability and durability.
The front frame is designed with higher clearance to accommodate the front axle cradle mounts, and lower blade pivot mounting position.
Tough rear frame provides the platform to support the grapple arch or cable arch configurations.
Maximized ground clearance improves maneuverability and avoids damage. Full belly guards protect all undercarriage components.
Fabricated, box-section steel arms mount directly to the mainframe for superior strength.
The bottom hitch has a double tapered roller bearing for improved load distribution, which reduces flexing stress and maintains tight joints.
The 535B dual-function arch and the cable arch are designed and tested to exceed durability requirements.
Durable, high capacity sorting and bunching grapples are matched to machine size and horsepower for optimum performance.
The 535B winch attachment delivers the power and durability ideal for log truck towing, self-retrieval and log skidding.
Roll-Over Protection and Falling Object Protection guards offer protection to the operator and the machine. Meets standards: ISO 8082 2003, ISO 8083 1989, and ISO 8084 2003
Long front and rear frames and a low center of mass create excellent skidder balance. The powerful mechanically driven, heavy-duty winch provides outstanding grapple or cable skidder performance.
The heavy duty lockup torque converter offers the advantages of a direct drive transmission (speed and efficiency), with the ease of operating a torque converter drive (meaning less shifting). A computer senses load conditions and automatically switches from torque converter drive to direct drive for the highest possible operating speed.
For the ultimate in skidder flexibility the 535B is available with cradle oscillation, which isolates the cab from axle movement.
The 535B skidder has a wider, longer wheelbase to handle dual-function arch and large capacity bunching grapples.
Offers variable reach and large grapple capacities, well suited for large bundles of small stems.
With 360° rotation the Cat continuous rotation (CCR) grapples can easily get into position to gather stems. Grapple repositioning is reduced, saving valuable time and increasing production.
Allows outstanding line skidding performance with a two position adjustable height fairlead to match site conditions.
Efficiently clears landings and roads, and maintains stockpiles.
Expanded tire options allow the 535B to maintain outstanding skidding performance in a wide range of ground conditions.
The standard axle on the 535B is capable of using dual or flotation tires. Dual wheels increase flotation in poor underfoot conditions, and improve stability, especially when hauling large loads on a grade.
Expanded light options allow the 545 to maintain skidding performance and productivity at any hour.
Caterpillar uses intelligent engineering to make regular maintenance procedures quick and simple. Easy access to daily service points increases the likelihood that maintenance will be done, extending machine service life and lowering overall operating costs. In addition, less service time means more working time and greater productivity.
Most filters and lube points are accessible from the ground. Remote lubrication points make daily attention to hard-to-reach joints easy.
Centrifugal pre-cleaner removes large debris before it reaches the internal air cleaner to provide significant engine protection.
Provide a fast, convenient means of obtaining uncontaminated fluid samples, which improves analysis reliability.
Hand access makes them easy to change, reducing air filter maintenance times.
Spin-on filters for fuel and oil systems reduce changing time, and help assure clean, tight seals.
Conveniently located to provide easy access to hydraulic system pressure measurements.
Located on the axle and hydraulic tank to make regular maintenance easier, and protect the environment from accidental oil spills.
24-volt electrical system delivers plenty of electrical power for engine cranking, lights, and engine diagnostics. Wiring circuits are color coded, numbered and protected by circuit breakers.
The Caterpillar Monitoring System continuously checks all critical machine functions and components, and helps locate faults quickly for faster repair.
Controls and operator needs are integrated to create a highly productive work station.
Tilts and telescopes, and incorporates controls for transmission direction and range selection for maximum convenience and productivity.
Full 90 degree steering articulation, stop-to-stop with about one quarter wheel rotation, provides excellent maneuverability and productivity.
Transmission controls for forward, reverse and gear range are located on the steering wheel for easy fingertip control.
A single four-function lever controls all grapple and tong functions for simplified operation and reduced operator effort.
Excellent modulation and precise control for various decking and clearing functions.
System monitors and adjusts tong pressure as needed to maintain a secure grip on grapple loads.
Selection switch and engagement indicator light helps operator match transmission speed range to skidding requirements.
Ergonomically located rocker switch allows quick engagement of differential locks when needed.
Four gauges indicate engine coolant temperature, hydraulic oil temperature, transmission oil temperature and fuel level.
Monitors fuel, temperatures, vital electrical systems, gear speed and direction. A three level warning system alerts the operator of potential problems.
Standard air suspension seat swivels 30 degrees to the right for maximum comfort.
Sealed and pressurized for efficient heating and cooling, and for keeping out dust, fumes and insects.
Standard with enclosed cab attachment.
Large polycarbonate windows protect the operator and allow an excellent side and rear view. Sliding glass windows protected by metal screens in both doors provide fresh air and communication outside the machine.
The modular ROPS/FOPS cab is resiliently mounted to the skidder frame to reduce vibration.
Ample sound insulation reduces sound levels and boosts operator comfort.
Pre-wired for an entertainment radio, with two speakers, an antenna and standard built-in 24-to- 12-volt converter. The machine is fitted with on-off key switch engine operation, and a 12-volt power port for a cell phone. Optional: hi-amp 12V converter to power a communications radio.
You will find nearly all parts at our dealer parts counter. Cat dealers use a world-wide computer network to find in-stock parts to minimize machine down time. Save money with Cat Reman parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventive maintenance cost, and the true cost of lost production.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to lower equipment owning and operating costs over the long run.
Cat dealers offer a variety of product support agreements, and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.
Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature and other ideas to help you increase productivity.
Choose from your dealer's range of maintenance services when you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•SSM and Coolant Sampling and Technical analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.