Equipped with dependable Cat engines, load sensing hydraulics, and factory installed attachments, Caterpillar track harvesters offer the perfect solution for any cut-to-length application.
Gross Power | — |
Maximum Reach - With Head | — |
Operating Weight - Without Head | — |
The Cat C6.6 ACERT Tier 3 Engine provides excellent power, fuel economy, serviceability, and durability while meeting Tier 3 emissions standards.
Optional 8.2 m (27') Telescoping “V” Bottom (5-sided) Harvester Boom. Standard Booms Range from 6.4-7.0 m (21'-23').
The unique front entry cab allows for easy entry and exit. Debris does not collect on the reverse slope windshield.
Gross Power | — |
Engine Model | Cat® C6.6 ACERT |
Hydraulic System Pressure | — |
Hydraulic Oil Flow | — |
Maximum Reach - With Head | — |
Maximum Drawbar Pull | — |
Boom Reach | — |
Ground Clearance | — |
Hydraulic Oil Reservoir | — |
Fuel Tank | — |
Operating Weight - Without Head | — |
Est. Operating Weight | — |
Track Length | — |
Width | — |
Height | — |
Ground Clearance | — |
Number of Rollers | 8 Lower, 2 Upper |
Undercarriage | D-4 Track Size w/ 709 C3B Final Drives |
The Cat C6.6 ACERT Tier 3 Engine provides excellent power, fuel economy, serviceability, and durability while meeting Tier 3 emissions standards.
Optional 8.2 m (27') Telescoping “V” Bottom (5-sided) Harvester Boom. Standard Booms Range from 6.4-7.0 m (21'-23').
The unique front entry cab allows for easy entry and exit. Debris does not collect on the reverse slope windshield.
The tilt cab feature allows excellent access for service or daily maintenance needs.
The proven x-design carbody and large track system provide strength and durability. Side rails are designed so that debris does not collect. The fully-guarded, forestry-duty high walker undercarriage has integrated welded track guards.
The large heavy-duty swing bearing and high swing torque enhance productivity.
The engineered cab forward and rear engine design gives exceptional operator visibility. Better visibility means more production.
A large capacity fuel tank and hydraulic oil tank are integrated into the counterweight design.
The IQAN® computer based control system provides precise control of machine and attachment functions through the fully proportional valving system. All gauges are monitored on a single MDL full color screen.
A full line of Prentice processor/harvester heads are available, factory installed. Consult a Prentice Processing Head specification sheet for specific models and carrier application guide.
Data not available.