The new Cat 554 Forwarder is uniquely designed to provide increased productivity in a variety of tough forestry applications, from first thinning to final felling.
Gross Power | — |
Flywheel Power | — |
Maximum Travel Speed | — |
Gross Power | — |
Flywheel Power | — |
Engine Model | 3054 DITA |
Maximum Travel Speed | — |
Payload | — |
Travel Speed - Roading | — |
Loader Net Lifting Capacity | — |
Tractive Ability | — |
Transmission | Powershift |
Fuel Tank Capacity | — |
Gross (Loaded) Machine Weight | — |
Reach - Maximum - Any Height | — |
Caterpillar has been in the forestry business for generations and has a full understanding of forestry applications.
Today's logger must consider many different criteria before investing in a forwarder.
Caterpillar offers two models of forwarders which are designed and built to handle a wide variety of forestry applications.
The 554 Forwarders are built with proven components and are field-tested to ensure the highest level of reliability over the life of the machine.
By utilizing the front powered bogie lift and eight-wheel drive transmission, the operator can maneuver the machine in the tightest of thinning areas.
The 554 Forwarders provide the necessary hydraulic flow, tractive mobility and power to load logs on steep slopes and unfavorable terrain, giving the customer the ability to drive an efficient and productive loading operation.
Caterpillar Forwarders can be used in a wide variety of applications, from first thinning to final felling. These forwarders provide the versatility, durability and reliability today's logger needs to effectively manage their cut-to-length operation.
The Caterpillar 554 is powered by the 91 kW (122 hp) Caterpillar 3054 DITA Engine.
Three-ring pistons are made of lightweight, silicon/aluminum alloy for strength and maximum thermal conductivity.
Crankshaft is chrome/molybdenum-steel forged with tuffride hardened journals for long-term durability.
Cylinder block is high-strength cast iron alloy of deep-skirt, monobloc design for increased strength and extended life.
Direct-injection fuel system provides accurate fuel deliver.
Two-stage air cleaner improves viewing by eliminating hood-mounted precleaner.
Thermal staring aid system for efficient cold weather starting is standard.
Exhaust valves are heat-resistant, silicone-chrome steel intake and stellite-faced to help extend engine life.
Caterpillar understands the importance of environmental safety standards.
Operator environment is designed for safety, comfort, and ease of operation and control.
Mini Control Levers are used to operate the knuckleboom loader and are engineered to give the operator finger tip control.
Excellent viewing area allows the operator maximum vision to site out the most productive path possible and gives the operator a full peripheral view of the forest area, thus improving loading times and increasing productivity.
Easy-to-reach controls reduce unnecessary movement by the operator during driving and loading functions.
A digital monitoring system monitors critical machine systems and alerts the operator to systems status that could harm the machine.
Front/rear and optional side window wipers help maintain clear viewing in adverse weather conditions, eliminating potential safety risks and improving overall cycle times.
Operator ergonomics are improved through an eight-way adjustable armrests.
Cab is ROPS/FOPS/OPS certified.
The 554 Forwarder features a hydrostatic circuit and a 2-speed power shift transmission that provides power to all eight wheels.
A powered front bogie lift is optional on the 554. This feature on Caterpillar Forwarders enables the machine to achieve maximum tractive ability in poor underfoot conditions.
Each bogie is controlled by a separate hydraulic cylinder for individual movement on each side of the forwarder. The operator has the ability to climb over high stumps or rocks, as well as traveling through deep snow or extremely wet conditions.
Caterpillar Forwarders utilize a hydrostatic/mechanical transmission to achieve high tractive force in tough underfoot conditions.
The 554 Forwarder incorporates a 10 metric ton payload.
Major components are made as modules. Most components can be removed without disturbing or removing others.
Ground-level access provides convenient servicing to most filters and lube points.
Centrifugal pre-cleaner removes large debris before it reaches the internal air cleaner to provide significant engine protection.
Spin-on fuel and engine oil filters provide simplified service.
Pressure taps are conveniently located to provide easy access to hydraulic system pressures.
24-volt electrical system delivers increased electrical power for lights, engine cranking and engine diagnostics.
Make detailed comparisons of the machines being considered before you buy. What are the job requirements? What production is needed? What is the truce cost of lost production? Cat Dealers can provide precise answers to these questions.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost profits.
What is the cost of preventative maintenance? More and more equipment buyers are planning for effective maintenance before buying equipment.
Diagnostic programs and technical analysis help avoid unscheduled repairs.
Repair, rebuild or replace? Cat Dealers can help evaluate the cost involved so the right choice will be made.
Nearly all Cat parts can be located at the dealer parts counter.
A large choice of factory remanufactured parts and dealer proposed repair options increase machine availability and reduce total repair costs.
Data not available.