Increased work tool options, improved cycle times, and ease of operation lead to increased productivity and lower operating costs.
Engine Model | CAT C9 |
Net Flywheel Power | — |
Operating Weight - Standard Undercarriage | — |
Engine Model | CAT C9 |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - EEC 80/1269 | — |
Net Power - SAE J1349 | — |
Operating Weight - Standard Undercarriage | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Equipment | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
D Family Bucket Cylinder - Bore | — |
D Family Bucket Cylinder - Stroke | — |
E Family Bucket Cylinder - Bore | — |
E Family Bucket Cylinder - Stroke | — |
Performance | ANSI/SAE J1166 |
Brakes | SAE J1026 APR90 |
Cab/FOGS | SAE J1356 FEB88 ISO 10262 |
Standard with Long Undercarriage - Triple Grouser | — |
Optional - Heavy Duty - Triple Grouser | — |
Optional - Triple Grouser | — |
Six cylinder turbocharged engine built for power, reliability, economy and low emissions will keep the machine up and running.
Improves productivity with faster implement speeds and quicker, stronger pivot turns.
Fine swing control cushions swing start and stop for better implement control.
The hydraulic cylinder snubbers at the rod-end of the boom cylinders and both ends of the stick cylinders cushion shocks and increases cylinder life, keeping the machine working longer.
The hydraulic system offers precise control to the 330C L, reducing operator fatigue, improving operator effectiveness and efficiency, which ultimately translates into enhanced performance.
Boom and stick regeneration circuit increases efficiency and reduces cycle times for higher productivity and lower operating costs.
Up to 95% of the structural welds on a Caterpillar Excavator are completed by robots. Robotic welds achieve up to three times the penetration of manual welds.
Durable Cat undercarriage absorbs stresses and provides excellent stability.
The reach boom features an optimum design that maximizes digging envelopes with two stick choices.
The mass excavation boom maximizes productivity. The mass version offers significantly higher digging forces and allows use of larger buckets.
The R3.2D Stick provides the capacity for excellent reach and depth in trenching and general construction applications.
Made of high-tensile strength steel and designed with the same application needs in mind as the R3.2D, with the added capability of increased reach and depth.
The M2.55E Stick is suited to high-capacity and high-digging force buckets used in trenching, excavation, and other general construction work. It has been designed with reach and depth for good truck loading match.
Designed mainly for large earth moving, the M3.2C Stick has an operating envelope that suits it extremely well to general excavation and excavation with large earth volume.
The M2.5D Stick uses a D-family bucket and was designed for high volume earth moving, powerful digging force and a large capacity bucket. Combined with an M boom, this Stick delivers outstanding productivity.
The M2.6E stick is used with the mass excavation boom is designed for truck loading in larger earth moving applications.
The 330C L operator work station is quiet with ergonomic control placement and convenient adjustments, low lever and pedal effort, ergonomic seat design and highly efficient ventilation.
New, compact monitor enhances viewing while displaying a variety of easy to read and understand language-based information.
Designed to improve breakout force and machine cycle times, the Heavy Duty Power Bucket (HDP) compliments the General Purpose, Heavy Duty, and Heavy Duty Rock bucket lines.
General Purpose Buckets are best for digging in soft to hard ground with low to moderately abrasive materials.
These wide shallow buckets are best for bank forming, ditch cleaning, and finishing.
Heavy-Duty Rock Buckets perform best when digging fragmented rock, frozen ground, caliche, and highly abrasive materials.
Heavy-duty buckets are for digging in moderate to hard material and feature large ground engaging tools, thick cutting edges and thick bottom and side wear plates to improve performance in demanding conditions.
The Pin Grabber Plus and the Dedicated Hydraulic Quick Coupler enhances machine versatility by enabling the rapid change over of a wide range of work tools in the field.
With the optional tool control system, up to five different tool settings may be pre-programmed and selected from the electronic controller through the monitor.
Choose from a variety of work tools such as hammers, shears, compactors, thumbs, rotators, grapples or crushers. Ask your Cat dealer for information on attachments or special configurations.
The optional tool control system maximizes work tool productivity by configuring hydraulic flow, pressure, and operator controls to match a specific work tool. System versatility enables a wide range of tools to be used. Factory installed combined function, hammer and thumb circuits are available as attachments.
330C L service and maintenance intervals have been extended to reduce machine service time and increase machine availability.
The left rear service door allows easy access to the engine radiator. A reserve tank and drain cock are attached to the radiator for simplified maintenance.
The air filter features a double-element construction for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.
The design and layout of the 330C L was made with the service technician in mind. Many service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.
A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.
The hydraulic return filter, a capsule filter, is situated outside the hydraulic tank. This filter prevents contaminants from entering the system when hydraulic oil is changed and keeps the operation clean.
The 330C L is equipped with S•O•SSM sampling ports and hydraulic test ports for the hydraulic system, engine oil and for coolant. A test connection for the Electronic Technician (ET) service tool is located behind the cab.
Anti-skid punched-star plate covers top of storage box and upper structure to prevent slipping during maintenance. The plate can be removed for cleaning.
Engine radiator fan is completely enclosed by fine wire mesh, reducing the risk of an accident.
A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations.
Make detailed comparisons of the machines you are considering before you buy. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions.
Improving operating techniques can boost your profits. Your Cat dealer has training literature and other ideas to help you increase productivity.
The 330C L comes from the factory ready for easy Product Link installation.
Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured components.
Data not available.