The 330B L Ultra-high demolition is heavy-duty purpose built for your demolition job.
Engine Model | Cat® 3306 TA diesel engine |
Net Flywheel Power | — |
Operating Weight - Standard Undercarriage | — |
Engine Model | Cat® 3306 TA diesel engine |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Operating Weight - Standard Undercarriage | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Equipment | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Brakes | SAE J1026, ISO10265 |
Standard with Long Undercarriage - Triple Grouser | — |
Dramatically increased control responsiveness aids operation and improves controllability at higher heights.
Fine swing control cushions swing start and stop for better implement control.
Auxiliary hydraulic flow control system provides four programmable flow presets to precisely match hydraulic tool requirements.
The L Undercarriage provides a stable and rugged working platform for demolition.
Full length track guiding guards complete the machine's guarding package.
The optional hydraulic adjustable undercarriage increases the stability by lowering the center of gravity of the machine, resulting in the usage of a bigger tool.
This operator work station is quiet with ergonomic control placement and convenient adjustments, low lever and pedal effort, ergonomic seat design, and highly efficient ventilation. The result is a cab that puts the operator firmly and comfortably in control to enhance productivity.
High visibility cab with the front window made out of laminated safety glass.
Falling object guard on the top and front is standard. Crossbars of top guard are angled in line with sight for enhanced visibility to the tool.
Each of the controls is positioned within easy reach of the operator.
Box-section cylinder mounts help handle increased torsional loads and payloads.
Horizontal mounting plate provides up to 75% more surface area for swing drive and swing bearing mounting bolts.
Thicker main rail spreader gussets handle increased loads and movements.
Steel main frames are 15-20% thicker with a 55% increase in tensile strength.
Boom tower vertical doubler plates add reinforcement for increased side loads and payloads.
Swing bearing to upper frame bolts are 20 mm (0.8 inches) longer on the back half of upper frame for increased joint retention.
Heavier counterweight balances the swing bearing and provides enhanced stability.
Heavy-duty bottom and swivel guards are standard. Optional additional bumpers help protect the sheet metal against debris caught by the tracks.
Two piece main boom with the pin-mounted joint between boom foot and boom nose.
Retrofit capability with short 2-position boom nose on boom foot for clean-up, demolition (hammer use) and digging.
Special stand to support long boom or short retrofit boom when changing configuration.
Purpose built demolition sticks match the short boom nose.
Lowering control devices are installed on all boom and stick cylinders.
An electronic warning device signals the operator when the main boom gets out of the recommended working range.
Make detailed comparisons of the machines you are considering before you buy.
Look past the initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Improving operating techniques can boost your profits.
What is the cost of preventive maintenance? More and more equipment buyers are planning for effective maintenance before buying equipment.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time.
Data not available.