325B Hydraulic Excavator
Engine Model | Cat® 3116TA |
Net Flywheel Power | — |
Operating Weight - Standard Undercarriage | — |
Engine Model | Cat® 3116TA |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Operating Weight - Standard Undercarriage | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Equipment | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
C Family Bucket Cylinder - Bore | — |
C Family Bucket Cylinder - Stroke | — |
D Family Bucket Cylinder - Bore | — |
D Family Bucket Cylinder - Stroke | — |
Standard with Standard Undercarriage | — |
Standard with Long Undercarriage - Triple Grouser | — |
Optional (1) | — |
Optional (2) | — |
Optional (3) | — |
Data not available.