Increased work tool options, new powerful engine and easier operation lead to increased productivity and lower operating costs.
Engine Model | Cat 3126B ATAAC HEUI Fuel System |
Net Flywheel Power | — |
Operating Weight - Standard Undercarriage | — |
Engine Model | Cat 3126B ATAAC HEUI Fuel System |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Operating Weight - Standard Undercarriage | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Equipment | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
B1 Family Bucket Cylinder - Bore | — |
B1 Family Bucket Cylinder - Stroke | — |
D Family Bucket Cylinder - Bore | — |
D Family Bucket Cylinder - Stroke | — |
S Family Bucket Cylinder - Bore | — |
S Family Bucket Cylinder - Stroke | — |
Performance | ANSI/SAE |
Brakes | SAE J1026 APR90 |
Cab/FOGS | SAE J1356 FEB88 ISO 10262 |
Standard with Long Undercarriage - Triple Grouser | — |
Optional (1) | — |
Optional (2) | — |
Six cylinder turbocharged engine built for power, reliability, economy, and low emissions will keep the machine up and running.
Improves productivity with faster implement speeds and quicker, stronger pivot turns.
The Fine Swing Control cushions swing start and stop for better implement control.
The hydraulic cylinder snubbers at rod-end of boom cylinders and both ends of the stick cylinder cushion shocks, reduce sound and increase cylinder life, keeping the machine working longer.
The hydraulic system offers precise control to the 322C L, reducing operator fatigue, improving operator effectiveness and efficiency, which ultimately translates into enhanced performance.
Boom and stick regeneration circuit increases efficiency and reduces cycle times for higher productivity and lower operating costs.
Up to 95% of the structural welds on a Caterpillar excavator are completed by robots. Robotic welds achieve up to three times the penetration of manual welds.
Durable Cat undercarriage absorbs stresses and provides excellent stability.
The reach boom features an optimum design that maximizes digging envelopes with three stick choices.
The R2.95S stick is the most versatile front linkage on the 322C L. It is a good fit with all 11-ton dump trucks.
The R2.5S stick provides a good digging envelope with larger buckets and stability for hammer work.
The R3.6B stick gives the largest working envelope.
The mass excavation boom maximizes productivity. The mass version offers significantly higher digging forces and allows use of larger buckets.
The M 2.5D stick gives a limited envelope but allows the use of large buckets with high digging forces.
The Pin Grabber Plus and the Dedicated Hydraulic Quick Coupler enhance machine versatility by enabling the rapid change over of a wide range of work tools in the field.
General Purpose Buckets are best for digging in soft to hard ground with low to moderately abrasive materials.
These wide shallow buckets are best for bank forming, ditch cleaning, and finishing.
Heavy-Duty Rock Buckets perform best when digging fragmented rock, frozen ground, caliche, and highly abrasive materials.
Heavy-duty buckets are for digging in moderate to hard material and feature large ground engaging tools, thick cutting edges and thick bottom and side wear plates to improve performance in demanding conditions.
Designed to improve breakout force and machine cycle times, the Heavy Duty Power Bucket (HDP) compliments the General Purpose, Heavy Duty, and Heavy Duty Rock bucket lines.
With the optional Tool Control System, up to five different tool settings may be pre-programmed and selected from the electronic controller through the monitor.
Choose from a variety of work tools such as hammers, shears, thumbs, rotators, grapples, or crushers. Ask your Cat dealer for information on attachments or special configurations.
The optional Tool Control System maximizes work tool productivity by configuring hydraulic flow, pressure and operator controls to match a specific work tool. System versatility enables a wide range of tools to be used. Factory installed hammer and thumb circuits are also available as attachments.
The 322C L operator work station is quiet with ergonomic control placement and convenient adjustments, low lever and pedal effort, ergonomic seat design and highly efficient ventilation.
Redesigned cab layout emphasizes simplicity and ease of use. Right-hand wall and console provide easy access to all switches, dials and controls.
A large rubber-covered footrest at the side of the travel pedals allows the foot to easily grip the pedal. The travel lever stroke and force have been enhanced to improve the 322C L's fine controllability, making the machine easier to operate.
A new seat with a two-tone color offers two types of cushions, soft and firm, for operator comfort. The reclining knob is located at the right-side of the seat for easier reclining adjustment.
Redesigned consoles feature simplicity and functionality. Both consoles have attached adjustable armrests.
Fully automatic climate control adjusts temperature and flow and determines which air outlet is best in each situation.
The upper cab door window slides open, providing extra ventilation and allowing communication with people outside.
A large polycarbonate skylight delivers excellent natural lighting and good ventilation. Standard sliding sunshade protects the operator from direct sunlight.
New, compact monitor enhances viewing while displaying a variety of easy to read and understand language-based information.
For simpler operation, Work Mode and Power Mode switches have been eliminated. Instead, the Automatic Boom and Swing Priority Function selects the best mode, based on joystick movement.
322C L service and maintenance intervals have been extended to reduce machine service time and increase machine availability.
The left rear service door allows easy access to the engine radiator. A reserve tank and drain cock are attached to the radiator for simplified service.
The air filter features a double-element construction for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.
The design and layout of the 322C L were made with the service technician in mind. Many service locations are easily accessible at ground level, allowing critical maintenance to get done quickly and efficiently.
A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.
The hydraulic return filter, a capsule filter, is situated outside the hydraulic tank. This filter prevents contaminants from entering the system when hydraulic oil is changed and keeps the operation clean.
The 322C L is equipped with S•O•SSM sampling ports and hydraulic test ports for the hydraulic system, engine oil and for coolant. A test connection for the Electronic Technician (Cat ET) is located behind the cab.
Anti-skid punched-star plate covers top of storage box and upper structure to prevent slipping during maintenance. The plate can be removed for cleaning.
Engine radiator fan is completely enclosed by fine wire mesh, reducing the risk of an accident.
A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations.
Make detailed comparisons of the machines you are considering before you buy. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions.
Improving operating techniques can boost your profits. Your Cat dealer has training literature and other ideas to help you increase productivity.
Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured components.
Data not available.