The Cat 320B L is a versatile, tough machine for a variety of applications. It features undercarriage built specifically for fast and easy transport, cab for optimized operator comfort and productivity, and advanced engine and hydraulic system that works together for improved productivity, fuel efficiency and lower maintenance costs.
Engine Model | Cat 3066T |
Net Flywheel Power | — |
Operating Weight - Standard Undercarriage | — |
Engine Model | Cat 3066T |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Operating Weight - Standard Undercarriage | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Equipment | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
B1 Family Bucket Cylinder - Bore | — |
B1 Family Bucket Cylinder - Stroke | — |
C Family Bucket Cylinder - Bore | — |
C Family Bucket Cylinder - Stroke | — |
This operator work station is quiet with ergonomic control placement and convenient adjustments, low lever and pedal effort, ergonomic seat design and highly efficient ventilation.
Excellent viewing area through large, wide windows. A large push-open skylight provides upward visibility.
Greater control convenience. Each of the controls is positioned within easy reach of the operator.
The double wall, pressed cab shell is mounted to the swing frame using viscous mounts for reduced sound and vibrations.
Caterpillar Electronic Control System panel includes fuel level, hydraulic oil temperature and engine temperature gauges, machine condition indicators and operator controls in a single console for ease of use.
Automatic climate control maintains constant temperature in the cab on air conditioned machines.
Joysticks control all implements and swing functions with minimal effort. The integrated joystick consoles adjust to operator preference.
Dial throttle with ten settings for simple, precise engine speed adjustments.
Hand or foot actuated travel controls allow the operator to move the excavator while working the front end.
Optional straight travel pedal provides forward or reverse straight line travel. Steering adjustments can be made by using the right or left travel pedals in combination with the straight travel pedal.
Hydraulic activation control lever deactivates hydraulic functions and prevents start-up when the operator exits the cab.
The fully adjustable suspension seat includes an impressive range of comfort features, which include fore/aft height and weight adjustments and a retractable seat belt.
Faster, easier maintenance means improved uptime and better value.
More ground level service points for fuel-water separator, battery, radiator fluid level, window washer fluid level and pilot system filter.
Improved filters and filter locations make maintenance easier.
Design and layout improvements translate into easy use.
Environmentally improved features solve problems and protect the future.
Water separator removes water from fuel even when under pressure and is located in the radiator compartment.
Remote greasing block on the boom and two grease points for the swing bearing deliver grease to hard to reach locations.
Electronic Power Unit Control has diagnostic capabilities for Cat dealer's use.
Automatic Engine Speed Control reduces engine speed during light-load or no-load applications.
Electronic Engine Underspeed Control balances engine and hydraulic output for maximum performance and fuel efficiency.
Operator control panel allows optimization of performance in all applications.
Machine monitoring system uses a progression of indicators, action lamps, and alarms to inform the operator of machine conditions.
Service Mode of the Electronic Power Unit Control delivers fast, detailed diagnosis of machine conditions improving uptime.
Dramatically increased control responsiveness aids operation and improves cycle time.
Hydraulic cross-sensing system improves productivity with faster implement speeds and quicker, stronger pivot turns.
Boom regeneration circuit diverts oil to lower the boom.
The optional fine swing control cushions swing start and stop for better implement control.
Pump flow decreases when controls are in neutral for reduced fuel consumption and sound.
Scheduled Oil Sampling valve allows faster sampling and maintenance time, speeding machines back to production.
Auxiliary hydraulic valve is standard on the 320B L for use with optional hydraulic circuits.
Hydraulic cylinder snubbers at rod-end of boom cylinders and both ends of stick cylinders cushion shocks, reduce sound and increase cylinder life.
Cat's XT hose meets the critical flexibility and strength demands of the 320B L.
The hydraulic tank is located closer to pumps for increased hydraulic efficiency through decreased line loss.
Automatic Engine Control with convenient one-touch command.
Efficient, direct unit injection fuel system means lower operating costs.
Turbo-charged to increase engine power by burning fuel with greater efficiency.
Eight balance, one-piece, forged crankshaft enhances balance and decreases vibration and is induction hardened to improve abrasion resistance.
Heat resistant aluminum alloy has a short compression height, reducing weight and improving efficiency.
Forged, high carbon steel connecting rods with smaller connecting rod-to-crank radius ratio results in a lightweight, powerful, compact engine.
Two-piece precision cast cylinder head minimizes cylinder pitch for cooling efficiency.
The lubricating tube inside the engine has been replaced with integrated cast oil passages.
Air intake heating is standard on the 320B L for easier cold starts.
Meets all current and proposed worldwide emissions standards.
Fuel tank capacity allows continuous operation under normal load.
Precision robotic welding helps ensure quality welds. These welds increase rigidity, reduce internal stresses and enhance durability for the chassis and track roller frames.
Heavy-duty, X-shaped chassis design.
Strutted track links are sealed for longer life.
Smoother autoshifting two-speed travel motors offer an increase in top travel speeds and plenty of pull on slopes or turns.
Long undercarriage maximizes stability and lifting capacity.
Steeper track roller frame design and the elimination of a ledge at carbody and roller frame juncture reduces material build-up and makes digging out easier.
Standard idler guards and center track guides maintain track alignment.
Advanced carbody design stands up in the toughest applications.
Robot-welded track roller frames are press-formed, pentagonal units to deliver exceptional strength and service life.
Rugged main frame is designed for maximum durability and efficient use of materials.
Sheet metal supporting structure is improved by integrating the mounting into upper frame structure.
Caterpillar excavator boom and sticks are built for performance and long service life.
The choice of two booms and five sticks, plus a wide selection of buckets and attachments, means the 320B L offers a large combination of reach and digging forces for optimum versatility.
Choose from a variety of work tools such as hammers, shears, rotators, grapples or crushers. Ask your Cat dealer for information on attachments or special configurations.
The reach boom (R) features an optimum design that maximizes digging envelopes with four stick choices.
The Mass Excavation (M) maximizes productivity.
Caterpillar side impact protection (optional) bumpers help protect machines from damage, reducing repair and service time. Rubber is bonded to high-strength steel plates and bolted to the upper frame.
Caterpillar buckets provide increased service life with reduced repair costs.
Heavy-Duty Buckets for digging in moderate to hard abrasive materials.
General Purpose (GP) Buckets (from Balderson) are best for digging in soft to hard ground with low to moderate abrasive materials.
Heavy-Duty Rock (HDR) Buckets perform best when digging fragmented rock, frozen ground, caliche and highly abrasive materials.
Heavy-Duty Rock Ripping (RR) Buckets (C family only) dig hard rock and work in areas where material is virgin or poorly prepared.
Ditch Cleaning (DC) Buckets (from Balderson) are wide shallow buckets for bank forming, ditch cleaning and finishing.
Make detailed comparisons of the machines you are considering before you buy.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits.
Choose from your dealer's wide range of maintenance services at the time you purchase your machine.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured components.
Data not available.