/  Equipment  /  Excavators  /  Medium Excavators

330D LNon-Current

330D L - NACD

Overview

The new 330D is specifically designed to maximize productivity and to maximize our customer's output. The new Cat C9 engine with ACERT Technology offers better fuel efficiency and reduced wear. The hydraulic system has been designed to provide maximum reliability with maximum hydraulic horsepower.

Specifications

Units: 
Engine Model Cat® C9 ACERT™
Net Flywheel Power
Operating Weight
See more

Benefits & Features

C9 with ACERT™ Technology

Hydraulics

Operator Station

  January 30, 2026

Specifications

Units: 
Engine
Engine Model Cat® C9 ACERT™
Net Flywheel Power
Net Power - ISO 9249
Bore
Stroke
Displacement
Net Power - SAE J1349:2011
Net Power - EEC 80/1269
Weights
Operating Weight
Operating Weight - Standard Undercarriage
Counterweight
Operating Specifications
Maximum Bucket Capacity
Service Refill Capacities
Fuel Tank Capacity
Cooling System
Engine Oil
Swing Drive
Final Drive - Each
Hydraulic System - Including Tank
Swing Mechanism
Swing Speed
Swing Torque
Drive
Maximum Drawbar Pull
Maximum Travel Speed
Hydraulic System
Main Implement System - Maximum Flow (2x)
Maximum Pressure - Equipment
Maximum Pressure - Heavy Lift
Maximum Pressure - Travel
Maximum Pressure - Swing
Pilot System - Maximum Flow
Pilot System - Maximum Pressure
Boom Cylinder - Bore
Boom Cylinder - Stroke
DB Family Bucket Cylinder - Bore
DB Family Bucket Cylinder - Stroke
TB1 Family Bucket Cylinder - Bore
TB1 Family Bucket Cylinder - Stroke
Sound Performance
Performance ANSI/SAE J1166 OCT 98
Standards
Brakes SAE J1026 APR90
Cab/FOGS SAE J1356 FEB88
Track
Standard with Long Undercarriage
Optional - Double Grouser
Number of Shoes - Each Side - Long Undercarriage 49
Number of Track Rollers - Each Side - Long Undercarriage 9
Number of Carrier Rollers - Each Side - Long Undercarriage 2
Ground Clearance - Fixed Gauge
Dimensions
Transport Width

Benefits & Features

C9 with ACERT™ Technology

Cat C9

The Cat C9 with ACERT™ Technology introduces a series of evolutionary, incremental improvements that provide breakthrough engine technology. The building blocks of ACERT Technology are fuel delivery, air management and electronic control. ACERT Technology optimizes engine performance while meeting U.S. EPA Tier 3 engine emission regulations for off-road applications.

Noise Reduction Technologies

The engine mounts are rubber-isolating mounts matched with the engine package. Further noise reduction has been achieved through design changes to the isolated top cover, oil pan, multiple injection strategy, insulated timing cover, sculpted crankcase and gear train refinements.

Hydraulics

Component Layout

The component location and hydraulic system design provide the highest level of system efficiency. The main pumps, control valves and hydraulic tank are located close together to allow for shorter tubes and lines between components reducing friction loss and pressure drops in the lines. The layout further provides greater operator comfort by placing the radiator on the cab side of the upper structure. This allows incoming air to enter the engine compartment from the operator side and hot air and corresponding engine sound to exit on the opposite side away from the operator. This reduces engine compartment heat and sound transmitted to the operator.

Hydraulic Cylinder Snubbers

Snubbers are located at the rod-end of the boom cylinders and both ends of the stick cylinders to cushion shocks while reducing sound levels and extending component life.

Operator Station

Operator Station

The workstation is spacious, quiet and comfortable, assuring high productivity during a long work day. The air conditioner and attachment switches are conveniently located on the right-hand wall, and the key switch and throttle dial are on the right-hand console. The monitor is mounted in front of the right cab post and is easy to see.

Monitor

The monitor is a full color 400x234 pixels Liquid Crystal Display (LCD) graphic display. The monitor angle is adjustable to minimize sun glare and is capable of displaying information in twenty-seven different languages.

Standard Cab Equipment

To enhance operator comfort and productivity, the cab includes a lighter, drink holder, coat hook, service meter, literature holder, magazine rack and storage compartment.

Seat

A new optional air suspension seat is available in the 330D. The standard and optional seats provide a variety of adjustments to suit the operator's size and weight including fore/aft, height and weight. Wide adjustable armrests and a retractable seat belt are also included.

Joystick Control

Joystick controls have low lever effort and are designed to match the operator's natural wrist and arm position. The operator can operate joystick controls with an arm on the armrest and the horizontal and vertical strokes have been designed to reduce operator fatigue.

Hydraulic Activation Control Lever

For added safety, this lever must be in the operate position to activate the machine control functions.

Automatic Climate Control

Fully automatic climate control adjusts temperature and flow, and determines which air outlet is best in each situation with a touch of a button.

Console

Redesigned consoles feature a simple, functional design to reduce operator fatigue, ease of switch operation and excellent visibility. Both consoles have attached armrests with height adjustments.

Cab Exterior

The exterior design uses thick steel tubing along the bottom perimeter of the cab, improving the resistance of fatigue and vibration. This design allows the FOGS to be bolted directly to the cab, at the factory or as an attachment later, enabling the machine to meet specifications and job site requirements.

Cab Mounts

The cab shell is attached to the frame with viscous rubber cab mounts, which dampen vibrations and sound levels while enhancing operator comfort.

Windows

To promote visibility, all glass is affixed directly to the cab, eliminating window frames. The upper front windshield opens, closes and stores on the roof above the operator with a one-touch action release system.

Wipers

Pillar-mounted wipers increase the operator's viewing area and offer continuous and intermittent modes.

Skylight

An enlarged skylight with sunshade provides excellent visibility and ventilation.

Structures

Robotic Welding

Up to 95% of the structural welds on a Caterpillar® Excavator are completed by robots. Robotic welds achieve over three times the penetration of manual welds.

Undercarriage

Durable Cat® undercarriage absorbs stresses and provides excellent stability.

Booms, Sticks and Attachments

Reach Boom

The reach boom features an optimum design that maximizes digging envelopes with two stick choices: R3.9DB, R3.2DB Sticks • The DB-family bucket associated with these sticks have enough capacity for excellent reach and depth in trenching and general construction applications.

Mass Excavation Boom

The mass excavation boom maximizes productivity. The mass version offers significantly higher digging forces and allows use of larger buckets. M2.55TB1 Stick • The TB1 Stick use a TB-family bucket and were designed for high volume earth moving, powerful digging force and a large capacity bucket. Combined with a Mass boom, these sticks deliver outstanding productivity.

Linkage Pins

The bucket linkage pins have been enlarged to improve reliability and durability. All the pins in the front linkages have thick chrome plating, giving them high wear and corrosion resistance.

Bucket Linkage

The power link improves durability, increases machine-lifting capability in key lifting positions and is easier to use than compared to the previous lifting eye.

Work Tools - Attachments

Heavy Duty Buckets

Heavy-duty buckets are used for a wide range of moderately abrasive applications such as mixed dirt, clay and rock. HD buckets have best loading and dumping characteristics and will empty easier in cohesive material. More robust construction than the GP buckets.

General Purpose Capacity (GP-C) Buckets

General purpose capacity buckets are best for digging in soft to hard ground with low to moderately abrasive materials.

Heavy-Duty Power (HDP) Buckets

Heavy-duty power buckets are for use in moderately abrasive applications where breakout force and cycle times are critical. Maximizes tip force and improves cycle times in most materials.

Heavy Duty Rock (HDR) Buckets

Heavy-duty rock buckets are for use in aggressive bucket loading in highly abrasive application such as shot rock and granite. HDR buckets include thicker bottom wear plates and longer side wear plates to extend the life of bucket in these severe applications.

Caterpillar Ground Engaging Tools (GET)

All buckets in the DB/TB Family utilize the Caterpillar K Series® GET. This GET system uses a vertical retainer that is easier to remove and install than the Cat J Series pin. The tip shapes are more aggressive and offer better penetration than the previous generation of tips. There are also a variety of side cutters and sidebar protectors to match operating conditions.

Dedicated Quick Coupler

Quick Couplers increase the versatility of Cat excavators; allowing the ease of changing work tools to meet job requirements at hand in a matter of minutes or seconds. Dedicated quick coupler buckets have no loss of tip radius, and develop maximum breakout force.

Cat Hydraulic Hammers are precisely matched to Cat machines for optimum performance in a wide variety of demolition and construction applications.

Cat® thumbs multiply the capabilities of your excavator. This highly flexible tool works in conjunction with the bucket to transform an excavator into a highly versatile material-handling machine.

Multi-processors do the work of many types of demolition tools by use of interchangeable jaw sets. Changing jaws allows a single unit to crush, pulverize and perform a variety of specialized cutting tasks, such as cutting steel rebar and tanks.

Versatility

Tool Control System

This system offers the most flexibility and versatility of the auxiliary options offered. This system is available in two configurations, as a stand-alone system or with a medium pressure circuit and third pump. This system is capable of running either one-way or two-way tools and one-pump or two pump tools. The addition of the medium pressure circuit allows use of tools that rotate such as grapples, shears or multi-processors. Up to 10 different tool settings can be pre-programmed and selected through the monitor.

Auxiliary Hydraulic Options

    There are four different options that can be factory installed to meet the various demands for hydra-mechanical tools.
    • Single-Function
    • Double-Function
    • Tool Control System without Medium Pressure
    • Tool Control System with Medium Pressure

Machine Security

An optional Machine Security System is available from the factory on the 330D L. This system controls when the machine can be operated and utilizes specific keys to prevent unauthorized machine use, a significant theft deterrent.

Product Link

The machine is pre-wired to accept Product Link systems to be installed in the field. Product Link is also available as a factory installed attachment. Product Link can assist with Fleet Management that will keep track of hours, location, security and product health.

Increases versatility of the excavator by allowing the machine to pick up a wide variety of work tools without leaving the cab.

Caterpillar Scrap Shears feature 360° rotation and high force-to-weight ratio. Used for demolishing steel structures and preparing bulk scrap (such as cars, farm machinery and railroad cars) for further processing.

Service and Maintenance

Ground Level Service

The design and layout of the 330D L was made with the service technician in mind. Many service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.

Air Filter Compartment

The air filter features a double-element construction for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.

Pump Compartment

A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.

Radiator Compartment

The left rear service door allows easy access to the engine radiator, oil cooler and air-to-air-after-cooler. A reserve tank and drain cock are attached to the radiator for simplified maintenance.

Greasing Points

A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations on the front.

Capsule Filter

The hydraulic return filter, a capsule filter, is situated outside the hydraulic tank. This filter prevents contaminants from entering the system when hydraulic oil is changed and keeps the operation clean.

Fan Guard

Engine radiator fan is completely enclosed by fine wire mesh, reducing the risk of an accident.

Anti-Skid Plate

Anti-skid plate covers top of storage box and upper structure to prevent slipping during maintenance.

Diagnostics and Monitoring

The 330D L is equipped with S•O•SSM sampling ports and hydraulic test ports for the hydraulic system, engine oil, and for coolant. A test connection for the Cat Electronic Technician (Cat ET) service tool is located in the cab.

Complete Customer Support

Product Support

You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured components.

Machine Selection

Make detailed comparisons of the machines you are considering before you buy. What are the job requirements, machine attachments and operating hours? What production is needed? Your Cat dealer can provide recommendations.

Customer Support Agreements

Cat dealers offer a variety of product support agreements, and work with customers to develop a plan the best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.

Operation

Improving operating techniques can boost your profits. Your Cat dealer has videotapes, literature and other ideas to help you increase productivity, and Caterpillar offers certified operator training classes to help maximize the return on your investment.

Maintenance Services

Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling, Coolant Sampling and Technical Analysis help you avoid unscheduled repairs.

Replacement

Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.

Standard Equipment

  • Electrical
    • 65 ampere alternator
    • Base machine light (frame)
    • Lights, cab mounted (Two)
    • Horn
    • Pre-Start monitoring system - checks for low fluids
  • Operator Environment
    • Air conditioner, heater, defroster with automatic climate control
    • AM/FM radio with antenna and 2 speakers
    • Ashtray with 24 volt lighter
    • Beverage/cup holder
    • Bolt-on Falling Object Guarding System (FOGS) capability
    • Cab Glass
    • Coat hook
    • Floor mat
    • Instrument panel and gauges
    • Joysticks, console mounted, pilot operated
    • Light - interior
    • Literature compartment
    • Monitor, full graphic color display
    • Neutral lever (lock out) for all controls
    • Polycarbonate side windows
    • Positive filtered ventilation
    • Pressurized cab
    • Seat, suspension, with high back and head rest
    • Seat belt, retractable (76 mm [3 in])
    • Storage compartment suitable for lunch box cooler
    • Sun shade (for skylight)
    • Travel control pedals with removable hand levers
    • Windshield wiper and washer (upper and lower)
  • Engine/Power Train
    • C9 with ACERT Technology
    • Cooling Package
    • Radial seal air filter
    • Automatic engine speed control with one-touch low idle
    • Two speed auto-shift travel
  • Undercarriage
    • Grease lubricated track
    • Hydraulic track adjusters
    • Idler and center section track guards
    • Track shoes - 800 mm (32 in) triple grouser
    • Heavy-duty track rollers
  • Other Standard Equipment
    • Automatic swing parking brake
    • Auxiliary hydraulic valve
    • Capability of stackable valves (max of 3) for main valve
    • Capability of auxiliary circuit
    • Counterweight with lifting eyes
    • Door locks, cap locks, and Caterpillar® one key security system
    • Fine swing control
    • Fully pressurized hydraulic system
    • Heavy lift
    • Mirrors (frame-right, cab-left)
    • S•O•SSM quick sampling valves for engine and hydraulic oil
    • Travel alarm
    • Wiring provision for Product Link

Optional Equipment

  • Front linkage
    • Booms
    • Sticks
    • Bucket Linkage
    • Boom lowering control device
  • Electrical
    • Product Link (PL121SR/PL321SR)
    • Machine Security System (MSS)
    • Power supply (12V-10 Amp)
  • Guarding
    • Falling Object Guarding System (FOGS)
    • Front Windshield Guard
    • Heavy-duty bottom guards
    • Rubber bumpers (side)
    • Track Guiding Guards
    • Vandalism guards
  • Operator Environment
    • Hand control pattern changer (ISO-SAE)
    • Rear window, secondary exit
    • Sun screen - roller type
    • Seat, high back with air suspension and heater
    • Third pedal, straight travel
  • Engine/Power Train
    • Prefilter, air
    • Cold Weather Starting Package
  • Undercarriage
    • Track Shoes
  • Auxiliary Hydraulics
    • Hammer Circuit
    • Thumb Circuit
    • Tool Control System
    • Hydraulic pin grabber quick coupler and controller
    • Lines for booms and sticks
  • Work Tools
    • Wide offering of buckets, tips and sidecutters

View 360