The 824G brings new standards of productivity, performance, durability, serviceability and operator comfort to the 820 family of machines. The smooth, clean lines of the new cab and the stylish downsloped hood give the G-series machines a sleek, modern appearance.
Engine Model | Cat 3406C DITA |
Operating Weight | — |
Flywheel Power | — |
Engine Model | Cat 3406C DITA |
Flywheel Power | — |
Displacement | — |
Number of Forward Speeds | 4 |
Number of Reverse Speeds | 4 |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Reverse - 4 | — |
Front | Fixed |
Rear | Oscillates |
Steering Angle | 42 |
Standard Tire Size | 29.5-25, 16 PR (L-3) |
Operating Weight | — |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Hydraulic Tank | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Turning Circle - With Blade | — |
Ground Clearance | — |
Straight Blade - Capacity | — |
Moldboard - Length | — |
Straight Blade - Overall Width | — |
Straight Blade - Height | — |
Straight Blade - Digging Depth | — |
Maximum Lift Above Ground | — |
Straight Blade - Ground Clearance | — |
Straight Blade - Maximum Tilt | — |
Height - Top of Cab | — |
Wheel Base | — |
Length - With Blade on Ground | — |
The six-cylinder, turbocharged and aftercooled 3406C Engine is one of the most developed and proven engines offered by Caterpillar.
The Caterpillar planetary, power shift transmission features heavy-duty components to handle the toughest jobs.
Heavy-duty axles feature stronger gears and bearing in both the differentials and final drives for increased durability.
Oil-enclosed, multiple-disc brakes feature fewer parts, better heat rejection and improved serviceability.
A revolutionary hydraulic system provides low-effort implement control. Armrest-mounted levers send electrical signals to a pivot valve mounted on the front frame.
Low-effort, Command Control steering is another result of innovative design. A new mechanical feedback system and redesigned valve ratio provide quarter-turn side-to-side steering.
Positive-displacement hydraulic pumps perform with high efficiency and great reliability. For improved serviceability, all hydraulic pumps are mounted on a single pump drive.
Caterpillar's XT-3 and XT-5 hose, O-ring face seals and large capacity lift cylinder top off the hydraulic system, delivering the performance and durability owners expect.
One of the most exciting benefits of the 824G is the dramatic reduction in operator motion effort provided by Command Control steering, integrated transmission controls and fully hydraulic brakes.
Command Control steering allows one hand operation of steering and transmission controls.
Low-effort implement control lever requires very low operator effort and reduced travel.
Integrated transmission controls are part of the steering control design, providing one hand operation.
Dual-pedal braking lets the left pedal function as a brake. The right pedal functions as a regular brake.
Electronic Autoshift control lets the operator choose manual or automatic shifting.
Transmission neutralizer lockout lets the operator shut the neutralizer off, allowing the left pedal to work as a brake only.
Internal ROPS improves visibility and styling, giving the 824G a sleek new look.
Larger windows improve visibility in all directions.
Downsloped hood also contribute to improved rearward visibility by allowing the operator to see objects on the ground closer to the machine.
Radio ready means this cab includes 12-volt converter, speakers, antenna, all wiring and brackets for entertainment or communications radio installation.
Right and left rear-hinged doors provide a walk-through operator's station.
Non-metallic floor is rustproof and slopes to assist water drainage and clean-out.
Reduced sound level is the result of several new designs.
Increased storage space provides room for a lunch cooler, a thermos, a cup, coat hook and other personal items.
Caterpillar Contour Series seat is 6-way adjustable, providing comfort and support.
824G Monitoring System provides gauges, tachometer/speedometer and 3-level warning to provide full time monitoring of key functions.
Improved ventilation ducts and vents, in better locations, provide more air flow to the operator and the windows. Post-mounted vents provide air to the rear window.
Optional air-conditioning uses blended air for immediate temperature changes, clears windows with ease and improves operator comfort.
The S-Blade does light production including dozing and spreads fill, backfills, stockpiles, charges hoppers, and cleans up around shovels and trucks.
Lever at operator's right controls dozer lift and tip.
Complete unit consists of blade, push arms, trunnion mounting, dozer-length skid plate with replaceable wear plates, end bits, hydraulic lines guard and hydraulic blade cylinders.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment.
Make detailed comparisons of the machines you are considering before you buy.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits.
More and more equipment buyers are planning for effective maintenance before buying equipment.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time.
Daily maintenance has never been more accessible than on the 826G. Lockable, ground level service doors give quick access to engine oil fill an dipstick, coolant sight gauge, grease fittings for the rear frame, relay panel and electrical breakers.
Sloped hood tilts for complete access to the engine, cooling system and other major components. An electric screwjack tilt the hood up to 75 degrees.
Scheduled maintenance points are well within reach. An air filter service indicator is visible from the cab or platform, with the air filter reachable from the left platform and the engine oil filter form the rear platform.
Separated cooling system isolates the fan and radiator away from the engine for a quieter running machine.
826G Monitoring System provides diagnostics, allowing technicians to review a machine's operation and quickly troubleshoot problems.
Operator's station may be removed or replaced in about 45 minutes without having to disconnect hydraulic lines.
Data not available.