The 834B is designed and built for high production dozing applications such as stock pile facing and job site clean up. Rubber tires leave minimal impressions on the ground surface and allow the machine to travel with more mobility, maneuverability and greater speed.
Engine Model | Cat 3408E HEUI |
Operating Weight | — |
Flywheel Power | — |
Engine Model | Cat 3408E HEUI |
Flywheel Power | — |
Displacement | — |
Number of Forward Speeds | 4 |
Number of Reverse Speeds | 4 |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Reverse - 4 | — |
Front | Fixed |
Rear | Oscillates |
Maximum Single-Wheel Rise and Fall | — |
Turning Radius - With Straight Blade | — |
Steering Angle | 35 |
Standard Tire Size | 35/65-33,24 Pr (L-4) |
Operating Weight | — |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Turning Circle - With Blade | — |
Ground Clearance | — |
Straight Blade - Capacity | — |
Moldboard - Length | — |
Straight Blade - Overall Width | — |
Straight Blade - Height | — |
Straight Blade - Digging Depth | — |
Maximum Lift Above Ground | — |
Straight Blade - Ground Clearance | — |
Straight Blade - Maximum Tilt | — |
Height - Top of Cab | — |
Wheel Base | — |
Length - With Blade on Ground | — |
Caterpillar 3408E Engine utilizes the Hydraullically actuated, Electronically controlled Unit Injector (HEUI) fuel system and Electronic Control Module (ECM) to deliver power and efficiency in the most demanding applications.
High injection pressures, independent of engine speed, decrease smoke and emissions while improving response.
Injection timing and duration are variable to improve fuel efficiency, improve cold starting and decrease smoke and emissions.
Injection rate shaping reduces emissions and reduces engine noise.
Reduction in mechanical parts, improves reliability.
Electronic control on the 3408E engines provides many benefits:
Aftercooler cools inlet charge temperature to increase power while reducing thermal stresses that can cause premature wear of pistons, rings and liners.
Oil-cooled pistons and full-length, water-cooled cylinder liners deliver maximum heat transfer for longer component life.
Engine oil cooler maintains optimum oil temperature for proper cooling and longer lubricant life.
Planetary Power Shift Transmission.
Heavy duty torque converter is designed to transfer maximum available torque from the engine to the transmission, allowing the 834B to easily move through stockpiled floor material, mine face clean up, mine road maintenance and general earthmoving.
New axle-shaft, oil-disc brakes are fully hydraulic, completely sealed and never need adjustment.
Axles are high capacity bevel gear sets and differentials use new gear cutting process for increased strength, providing long life in high duty cycle application. New cutting process also reduces gear noise.
Air conditioned, sound suppressed cab with Rollover Protective Structure is resiliently mounted to reduce sound and vibration.
Air pressurization and filtration provide fresh, clean air for the cab.
Operator sits high in the cab for excellent visibility.
12-volt converter with power lines for radio.
Multiple-position, adjustable steering column puts steering wheel and transmissionlever within easy reach.
Flow-amplified steering delivers responsive, precise control with automotive "feel."
Caterpillar Contour Series Seat is ergonomically designed, variably adjustable, and provides greater operator comfort.
Fast production dozing in stockpiled material and general earthmoving.
Two levers at operator's right control dozer lift, tilt and tip.
Complete unit consists of blade, push arms, dozer-length skid plate with replaceable wear plates, reversible cutting edges, self-sharpening end bits, hydraulic lines guard and hydraulic lift, tip and tilt cylinders.
Many convenient service features keep the Cateprillar 834 Wheel Dozer on the job.
Make detailed comparisons of the machines you are considering before you buy.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits.
More and more equipment buyers are planning for effective maintenance before buying equipment.
Repair, rebuild or replace?
You will find nearly all parts at our dealer parts counter.
Data not available.