The 824H Wheel Dozer was conceived and designed to surpass any competitor with exciting innovations that exceed customer expectations for performance, reliability and operator comfort.
Engine Model | C15 ACERT |
Net Power | — |
Operating Weight | — |
Your Cat dealer is your single, safe source for all your equipment needs. He offers a wide range of services that will fit your operation and keep you working longer with lower costs.
The 824H uses the Cat C15 diesel engine with ACERT™ Technology which is U.S. EPA Tier 3/EU Stage III compliant. Smooth, consistent shifting with fingertip control and electronic controls contribute to increased levels of productivity.
The 824H uses electro-hydraulics or ease of operation and operator comfort. The new Automatic Blade Positioning (ABP) helps to improve the productivity of your machine.
Engine Model | C15 ACERT |
Net Power | — |
Flywheel Power | — |
Gross Power | — |
Direct Drive Net Power - Caterpillar | — |
Direct Drive Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Cylinders | 6 |
Number of Forward Speeds | 4 |
Number of Reverse Speeds | 4 |
Converter Drive - Forward 1 | — |
Converter Drive - Forward 2 | — |
Converter Drive - Forward 3 | — |
Converter Drive - Forward 4 | — |
Converter Drive - Reverse 1 | — |
Converter Drive - Reverse 2 | — |
Converter Drive - Reverse 3 | — |
Converter Drive - Reverse 4 | — |
Lift Cylinder, Bore and Stroke | 120.65 mm x 915 mm (4.75 in x 36.0 in) |
Steering Cylinder, Bore and Stroke | 114.3 mm x 576 mm (4.5 in x 22.7 in) |
Right Tilt and Tip, Bore and Stroke | 152.4 mm x 255 mm (6 in x 10.0 in) |
Left Tilt and Tip, Bore and Stroke | 133.75 mm x 255 mm (5.3 in x 10.0 in) |
Relief Valve Setting | — |
Brakes | Meet SAE/ISO 3450 1996 |
Front | Fixed |
Rear | Oscillating ±13° |
Standard Tire Size | 29.5RR25 XHA MX L3 |
Operating Weight | — |
Fuel Tank - Standard | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Hydraulic Tank | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Cab | ROPS/FOPS is standard |
Sound Performance Levels | Meet ANSI/SAE, SAE and ISO standards |
ROPS/FOPS | Meets SAE and ISO standards |
Ground Clearance | — |
Blade Capacities | 4.67 m3 - 16 m3 |
Straight Blade - Capacity | — |
Straight Blade - Overall Width | — |
Straight Blade - Height | — |
Straight Blade - Digging Depth | — |
Straight Blade - Ground Clearance | — |
Straight Blade - Maximum Tilt | — |
Straight Blade - Weight | — |
Straight Blade - Total Operating Weight | — |
Universal Blade - Capacity | — |
Universal Blade - Overall Width | — |
Universal Blade - Height | — |
Universal Blade - Digging Depth | — |
Universal Blade - Ground Clearance | — |
Universal Blade - Maximum Tilt | — |
Coal Blade - Capacity | — |
Coal Blade - Overall Width | — |
Coal Blade - Height | — |
Coal Blade - Digging Depth | — |
Coal Blade - Ground Clearance | — |
Coal Blade - Maximum Tilt | — |
Semi-U Blade - Capacity | — |
Semi-U Blade - Overall Width | — |
Semi-U Blade - Height | — |
Semi-U Blade - Digging Depth | — |
Semi-U Blade - Maximum Tilt | — |
Height - Top of Cab | — |
Height - Top of Exhaust Pipe | — |
Height - Top of Hood | — |
Ground Clearance - Bumper | — |
Height - Bottom of Ladder | — |
Centerline of Rear Axle to Edge of Bumper | — |
Centerline of Rear Axle to Hitch | — |
Wheel Base | — |
Length - With Blade on Ground | — |
Ground Clearance | — |
Your Cat dealer is your single, safe source for all your equipment needs. He offers a wide range of services that will fit your operation and keep you working longer with lower costs.
The 824H uses the Cat C15 diesel engine with ACERT™ Technology which is U.S. EPA Tier 3/EU Stage III compliant. Smooth, consistent shifting with fingertip control and electronic controls contribute to increased levels of productivity.
The 824H uses electro-hydraulics or ease of operation and operator comfort. The new Automatic Blade Positioning (ABP) helps to improve the productivity of your machine.
Advanced design, materials and robotic welding contribute to increased durability and overall machine strength.
On the 824H, you can choose from the straight blade, coal blade or the new 6.9 m3 (9 yd3) standard and extreme service U-blade to allow for maximum productivity from your wheel dozer.
Various optional features are available to meet all your needs.
Experience a high level of productivity through Command Control steering with integrated transmission controls, fingertip blade controls, a large viewing area and spacious operator station.
Many convenient service features such as hinged service doors, easily accessible scheduled maintenance points, conveniently located sight gauges and a separated cooling system make servicing easy. Service has been improved with new transmission remote pressure taps.
Data not available.