The new IT38G Waste Handling Arrangment is ideal for transfer stations and recycling operations. It's quick and easy to change from refuse bucket to forks or other work tools for maximum versatility.
Flywheel Power | — |
Operating Weight | — |
Capacity - Largest Bucket | — |
Flywheel Power | — |
Gross Power | — |
Engine Model | Cat® 3126 DITA |
Maximum Flywheel Power | — |
Operating Weight | — |
Capacity - Largest Bucket | — |
Bucket Capacity | — |
Travel Speed | — |
Dump Clearance | — |
Static Tipping Load - Straight | — |
Hydraulic Cycle Time - Raise | — |
Hydraulic Cycle Time - Dump | — |
Hydraulic Cycle Time - Lower, Empty | — |
Hydraulic Cycle Time - Total | — |
Dump Clearance at Full Lift and 45° Discharge | — |
Reach - Full Lift and 45° Discharge | — |
Reach - With Lift Arms Horizontal and Bucket Level | — |
Digging Depth | — |
Overall Length | — |
Overall Height - With Bucket at Full Raise | — |
Loader Clearance Circle with Bucket in Carry Position | — |
Static Tipping Load - At 40° Turn | — |
Breakout Force | — |
Fuel Tank Capacity | — |
Data not available.