The new 982M Wheel Loader has either a Tier 2/Stage II, Tier 3/Stage IIIA equivalent or Tier 4 Final/Stage IV, depending on emission standards of specific country, engine equipped with a combination of proven electronic, fuel, air and aftertreatment components. Applying proven technologies systematically and strategically lets us meet your high expectations for productivity and fuel efficiency. Deep system integration results in reduced emissions, improved performance and improved fuel economy without interrupting machine performance making it seamless to you. The reliability, durability, and versatility of the 982M result in a machine that is better built to meet your needs. The all-purpose 982M machine is a great 2-pass match for larger on-highway trucks, bank excavation and even face loading in well shot rock loading applications. The 982M has longer standard lift arms than the 980M making it a great rail car loader due to the higher hinge pin height. With a full range of bucket sizes and types, the 982M provides you an exciting new option in this size class.
Net Power - ISO 9249 | — |
Operating Weight | — |
Bucket Capacities | 4.6-12.0 m3 (6.0-15.75 yd3) |
Net Power - ISO 9249 | — |
Engine Model | Cat? C13 ACERT? |
Tier 2/Stage II, Tier 3/Stage IIIA Equivalent: Maximum Power - SAE J1995 | — |
U.S. EPA Tier 4 Final/EU Stage IV - Maximum Power - SAE J1995 | — |
Operating Weight | — |
Note (1) | For 6.1 m3 (8.0 yd3) general purpose buckets with BOCE. |
Note (2) | Weight based on a machine configuration with Bridgestone 875/65R29 VLTS L4 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link, open differential axles (front/rear), secondary steering, sound suppression, and a 6.1 m3 (8.0 yd3) general purpose bucket with BOCE. |
Bucket Capacities | 4.6-12.0 m3 (6.0-15.75 yd3) |
Breakout Force | — |
Static Tipping Load - Full 40° Turn - With Tire Deflection | — |
Static Tipping Load - Full 40° Turn - No Tire Deflection | — |
Note | Full compliance to ISO (2007) 143971 Sections 1 thru 6, which requires 2% verification between calculations and testing. |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Reverse - 4 | — |
Note | Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 914 mm (36 in) roll radius. |
Hydraulic Cycle Time - Rated Payload - Raise from Carry Position | — |
Hydraulic Cycle Time - Rated Payload - Dump, at Maximum Raise | — |
Hydraulic Cycle Time - Rated Payload - Lower, Empty, Float Down | — |
Implement System - Maximum Operating Pressure | — |
Implement Pump Type | Variable Displacement Piston |
Implement System - Optional 3rd Function Maximum Flow | — |
Hydraulic Cycle Time - Rated Payload - Total | — |
Implement System - Maximum Pump Output at 2,250 rpm | — |
Implement System - Optional 3rd Function Maximum Pressure | — |
Brakes | Brakes meet ISO 3450:2011 standards |
Front | Fixed |
Rear | Oscillating ?13 degrees |
Maximum Single-Wheel Rise and Fall | — |
ROPS/FOPS | ROPS/FOPS meet ISO 3471:2008 and ISO 3449:2005 Level II standards |
Fuel Tank | — |
Cooling System | — |
Hydraulic Tank | — |
Differential - Final Drives - Rear | — |
Transmission | — |
Differential - Final Drives - Front | — |
Crankcase | — |
DEF Tank | — |
Exterior Sound Pressure Level - SAE J88:2013** | — |
Note (3) | **For a standard machine configuration, measured according to the procedures specified. The measurement was conducted under the following conditions: distance of 15 m (49.2 ft), moving forward in second gear ratio with the cooling fan speed set at maximum value. |
Note (2) | *For a standard machine configuration, measured according to the procedures specified with the cooling fan speed set at maximum value. |
Operator Sound Pressure Level - ISO 6396:2008 | — |
Exterior Sound Power Level - ISO 6395:2008* | — |
Note (1) | The sound values indicated are for specific operating conditions only. Machine and operator sound levels will vary at different engine and/or cooling fan speeds. Hearing protection may be needed when the machine is operated with a cabin that is not properly maintained, or when the doors and/or windows are open for extended periods or in a noisy environment. |
Peak Gross Torque - 1,200 rpm - SAE J1995 | — |
Maximum Net Power - 1,700 rpm - SAE J1349 | — |
Maximum Net Torque - 1,100 rpm - SAE J1349 | — |
Engine Model | Cat C13 ACERT |
Bore | — |
Stroke | — |
Note (1) | The power ratings apply at the stated speed when tested under the reference conditions for the specified standards. |
Maximum Power - 1,700 rpm - SAE J1995 | — |
Note (2) | The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and aftertreatment. |
Emissions | Cat engine with ACERT Technology ? meets Tier 4 Final/Stage IV emission standards. |
Displacement | — |
Note (3) | The gross power advertised is with the fan at maximum speed. |
Exterior Sound Pressure Level - SAE J88:2013** | — |
Exterior Sound Power Level - ISO 6395:2008* | — |
Note (1) | The sound values indicated are for specific operating conditions only. Machine and operator sound levels will vary at different engine and/or cooling fan speeds. Hearing protection may be needed when the machine is operated with a cabin that is not properly maintained, or when the doors and/or windows are open for extended periods or in a noisy environment. |
Note (3) | **For a standard machine configuration, measured according to the procedures specified. The measurement was conducted under the following conditions: distance of 15 m (49.2 ft), moving forward in second gear ratio with the cooling fan speed set at maximum value. |
Operator Sound Pressure Level - ISO 6396:2008 | — |
Note (2) | *For a standard machine configuration, measured according to the procedures specified with the cooling fan speed set at maximum value. |
Stroke | — |
Maximum Net Torque - 1,000 rpm - SAE J1349 | — |
Displacement | — |
Engine Model | Cat C13 ACERT |
Maximum Power - 1,800 rpm - SAE J1995 | — |
Bore | — |
Peak Gross Torque - 1,300 rpm - SAE J1995 | — |
Maximum Net Power - 1,800 rpm - SAE J1349 | — |
Emissions | Cat engine with ACERT Technology ? meets Tier 2/Stage II, Tier 3/Stage IIIA equivalent emission standards. |
Every Tier 2/Stage II, Tier 3/Stage IIIA equivalent and Tier 4 Final/Stage IV engine is equipped with a combination of proven electronic, fuel and air components.
The electronics used in Cat Tier 2/Stage II, Tier 3/Stage IIIA equivalent or Tier 4 Final/Stage IV engines are more powerful and robust than ever. Increased features and connection commonality improve your experience and increase quality and reliability. Over-foam wiring harness adds to reliability even in the most demanding applications.
The 982M hydraulic system has significant design changes and customer value improvements. The main hydraulic valve is now a mono-block with an integrated ride control section. The mono-block design reduces weight, has forty percent fewer leak points and is common across all M Series models. The auxiliary third function can be easily added at the factory or in the field with the addition of a second remote valve.
Cat Connect technologies and Cat dealer services take the guesswork out of equipment management. Product Link™ and the online VisionLink® application enable you to monitor real-time machine data and manage machines health. Your Cat dealer offers expert advice and S·O·SSM Services to maintain equipment reliability and efficiency.
The new optional cold start package provides dependable starts in extreme cold weather and high altitudes.
The robotically welded two-piece structural frame design provides strong and rigid structures that absorb all the forces associated to penetration, loading and twisting.
The M Series articulating hitch system, joining the front and rear frames, provides increased bearing force capacity.
The M Series axles are designed to handle extreme applications resulting in reliable performance and durable life. The rear axle can oscillate to ±13 degrees helping to ensure all four wheels stay on the ground providing stability even in the roughest terrain, for excellent stability and traction.
The new ride control system now has two accumulators enabling it to be more effective over a greater payload range, increasing productivity and operator efficiency due to a better ride.
The implement pump continuously and automatically balance hydraulic loads with the machine performance desired by the operator.
The 982M power train has been improved with the addition of a lock-up clutch torque converter standard. These new torque converters have been matched with the engine power and hydraulics to improve performance and fuel efficiency. These rugged planetary transmissions also have a new split-flow oil system which use new multi-viscosity oil to improve fuel economy.
In addition to aggregates, sand and gravel and batch plants, this model is commonly used in heavy construction applications where poor underfoot conditions make traction difficult slowing production and challenging job deadlines. The optional limited slip differentials will improve tractive ability in these applications thereby increasing productivity.
The axles have new external caliper disc parking brakes mounted to the input shaft of the front axles. Since they are external, they do not have the inefficiencies of enclosed wet parking brakes due to brake discs running in oil nor is there any oil to change reducing fuel and maintenance costs. External caliper parking brakes are easily accessible for inspection and service.
The Cat C13 ACERT engine is designed for maximum fuel efficiency and increased power density, while meeting Tier 2/Stage II, Tier 3/Stage IIIA equivalent or Tier 4 Final/Stage IV emission standards. This engine features innovative Cat electronics, a fuel injection process, air-management systems; an aftertreatment solution with Cat Selective Catalytic Reduction, and a fuel efficient regeneration system, if required.
Innovative systems intelligently lower the average working engine speeds and reduce the overall system heat loads which result in significantly improved performance and fuel efficiency.
The deep system integration of the new engine and emissions system, power train, hydraulic system and cooling system result in up to 10% lower fuel consumption on average compared to the 980K.
The productive economy mode automatically controls the engine torque and speed based on the machine's power train load and places engine speed and torque in the most efficient operating range. The result is improved fuel efficiency while delivering optimal performance.
Ensuring operators are safe, confident in the control of their machines, have a clean, comfortable and quiet operating environment with controls that are intuitive and low effort all contribute to lower operator fatigue and better performance.
A switch has been added to the electronic service center which unlatches the door remotely (optional). The gas strut then swings the door open all while the operator is safely on the ground. The angle of the steps up to the cab has been increased to an optimal fifteen degrees enabling operators to walk up like stairs versus climbing more vertically like a ladder. Grab handles have been repositioned so a secure three points of contact can be maintained at all times.
Once in the cab, the new door securely seals against the new roll formed ROPS posts and the lower glass panel has been extended several inches to improve visibility to the left side of the machine. New larger convex mirrors improve visibility to the rear and integrated spot mirrors provide visibility close to both sides of the machine.
The central display panel has a large text box, five analog gauges, and LED warning indicators. The large text box provides in-language information about machine operation, feature activation and system troubleshooting and calibration. With the five large analog gauges the operator can easily identify if key systems are within normal operating range.
A new multipurpose color touch screen display dramatically simplifies the operator interface; with machine controls, rear vision camera and new fully integrated Cat Production Measurement system. Intuitive navigation with in-language text enables operators to modify certain machine operating parameters and monitor machine conditions literally at the touch of their fingers.
Sealed against moisture and dirt, the centralized switch panel with LEDs provides reliability and ready access to frequently required functions, even while wearing gloves. The ISO symbols located on each membrane switch are molded all the way through to ensure the image will not wear off over time.
The M Series maintains the “help” feature which explains the function of each membrane switch.
Focussing on operator efficiency, the control panel has been streamlined to include easy to reach highly utilized machine controls. The touch screen display enables the relocation of some expanded functions while eliminating the need for a second switch panel for further simplicity and easy machine operation.
Your operators will enjoy and quickly adopt the industry leading seat mounted EH joystick steering system, which provides precision control and dramatically decreases operator arm fatigue. For operators who prefer a steering wheel, an electro-hydraulic steering wheel is available as an option.
Seat mounted single axis implement control levers provide your operator with precise control of the work tool, all while moving with the seat for maximum comfort. In-cab programmable kick-outs and automatic cylinder snubbing are easy to set on-the-go for tilt, lower and lift, ideal for repeatable cycles.
The next generation ride control works as a shock absorber, improving ride quality and smoothness over rough terrain, increasing your operator confidence, comfort and efficiency, ensuring excellent material retention.
The proven Z-bar linkage delivers great digging efficiency, excellent performance and versatility.
The results are excellent visibility to the work tool, excellent penetration into the pile, high breakout forces, superior production capabilities.
Aggregate Handler packages are specialized offerings for specific loose aggregate rehandling applications, such as truck loading, hopper charging, stockpiling, and load and carry. Rehandling loose aggregate is less stressful to the machine, therefore payloads can be increased above other applications by installing larger buckets, counterweights and a scale system such as the Cat Production Measurement system.
To do so, the Cat aggregate packages require some prerequisites in terms of correct application, machine configuration and conformance to Caterpillar payload policy. Misapplication of Aggregate Handlers may result in significant reliability and durability risk.*
*Please consult your Cat dealer to ensure proper machine configuration selection in conformance to Caterpillar payload policy.
An extensive range of work tools and bucket styles are available to customize these machines for your operation. Work tools are available either with pin on or quick coupler interface.
Heavy Duty Quarry Rock Buckets are designed for bank or face loading material where high impact/high abrasion is encountered. Buckets include thicker base edge, liner package and addition wear plates.
Slag Buckets are designed for use in steel mills and slag processing centers. They feature increased material thickness in critical structural components to provide maximum durability for hot or cold slag handling.
Waste Handling Buckets are designed to move large volumes of low-density waste in transfer stations, landfills and recycling yards. Large capacities give maximum production when loading conveyors, trucks or hoppers.
Woodchip Buckets are optimized for moving large volumes of wood chips in forestry and millyard settings. They feature a flat floor and straight edge designed to scoop the bucket full and help heap the load high.
A Wheel Loader equipped with a quick coupler is a much more versatile machine. Buckets and work tools can be changed without leaving the cab – allowing the machine to quickly move from task to task.
Pallet Forks are available for material handling.
Millyard and Logging Forks are available for forestry applications.
Specialty Work Tool Attachments such as plows for snow removal are available for the 982M. Contact your local Cat dealer for more details on tools available for your application.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before.
Cat Connect services are also available from your dealership including:
Equipment Management – increase uptime and reduce operating costs.
Productivity – monitor production and manage job site efficiency.
Safety – enhance job site awareness to keep your people and equipment safe.
Consult your local dealer on the services available.
Featured Cat Connect technologies include:
LINK technologies wirelessly connect you to your equipment giving you access to essential information you need to know to run your business. Link data can give you valuable insight into how your machine or fleet is performing so you can make timely, fact-based decisions that can boost job site efficiency and productivity.
PAYLOAD technologies provide accurate weighing of materials being loaded and hauled. Payload data is displayed for loader operators in real-time to improve productivity, reduce overloading, and recorded to track material movement by shift.
DETECT technologies enhance operator awareness of the environment around working equipment and provide alerts to help keep people and assets safe.
A Customer Support Agreement (CSA) is an arrangement between you and your Cat dealer that helps you lower your total cost per ton. CSAs are flexible, allowing them to be tailored to your business needs. They can range from simple Preventive Maintenance Kits to elaborate Total Cost Performance Guarantees. Having a CSA with your Cat dealer enables more time for you to do what you do best – run your business.
The optional, fully integrated Cat Autolube system provides full system monitoring and diagnostic test visibility by being integrated into the machine, display and VisionLink. Easy access to the refill pump and grease zerks means simple, fast servicing.
Caterpillar provides an unsurpassed level of personalized service to help you work more cost effectively and efficiently. By utilizing a worldwide parts network Cat dealers help minimize machine downtime and save money by delivering replacement parts within 24 hours.
Owning quality equipment is an important factor in maintaining resale value. Caterpillar is not only known for machines that are better built, but provides product and dealer support to maintain the reliability and durability of your machine.
The Cat sloped “one-piece” tilting hood provides industry leading access to the engine. Its design has further been improved on all M Series wheel loaders to provide the best-in-class service access to engine, oil levels and coolant sight gauge.
The cooling system is readily accessible for clean out and maintenance. With nine cooling fins per 25.4 mm (1.0 in) and a perforated grill, most airborne debris entering the system passes through the cooler cores. The hydraulic and A/C cooler cores swing out providing easy access to both sides for cleaning. An access panel on the left side of the cooling package swings down to provide access to the back side of the engine coolant and Air-to-Air After Cooler (ATAAC). An optional variable pitch fan can automatically purge the cooler cores by periodically reversing the airflow when needed.
The electrical and hydraulic service centers provide grouped ground level access to numerous features, enhancing safety and convenience for your operators and service technicians, while reducing service time.
The hydraulic service centers are now virtually identical for the M Series product line. This new consistent layout makes it easier for service technicians who work on a variety of M Series models.
The electrical service center, located beneath the left platform, contains the maintenance free batteries, a fuse relay panel, main disconnect switch, ground level engine shutdown switch, hood tilt switch, and the jump start receptacle.
Hydraulic system components on the 982M are protected by full flow and kidney-loop filtration. A filter in the hydraulic tank return line filters all of the oil returning to the tank. There is also a case drain screen for additional protection and finally, a separate kidney-loop filter with a finer micron rating continuously filters smaller particles out of the system. This multilevel design ensures the hydraulic oil is clean and thoroughly protects the rest of the hydraulic system from contamination. A new thermal bypass valve has been added to improve hydraulic system warm-up.
Data not available.