Today is a new generation in the millyard, one that trusts traditional methods supplemented by advanced technologies. Caterpillar’s purpose-built medium wheel loaders are a generation that redefines what it means to be successful in millyard applications.<br>Cat M Series wheel loaders can deliver what you need and expect: the ability to work in tough applications, innovations that enhance production, increased operator safety, serviceability, fuel efficiency, and long-lasting machine durability. All of these features work together, along with a wide range of different types of work tools, to ensure M Series wheel loaders meet your needs in these tough applications.
Net Power - ISO 9249 | — |
Bucket Capacities | 9.20 m³ (12.00 yd³) |
Forward - 5 | — |
Net Power - ISO 9249 | — |
Engine Model | Cat® C7.1 ACERT™ |
Bucket Capacities | 9.20 m³ (12.00 yd³) |
Forward - 5 | — |
Forward - 1 | — |
Reverse - 1 | — |
Forward - 4 | — |
Forward - 2 | — |
Note (2) | Powershift transmissions also have a split-flow oil system which use new multi-viscosity oil to improve fuel economy. |
Reverse - 2 | — |
Reverse - 3 | — |
Forward - 3 | — |
Note (1) | Standard lock-up clutch torque converter matched with the engine power and hydraulics to improve performance and fuel efficiency. |
Note (3) | Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius. |
Maximum Net Torque - Engine Speed | — |
Peak Torque - ISO 14396 | — |
Maximum Net Torque - SAE J1349 | — |
Bore | — |
Maximum Net Power - Engine Speed | — |
Maximum Gross Power - SAE J1995 | — |
Maximum Net Power - SAE J1349 | — |
Note (1) | Cat engine with ACERT Technology. |
Engine Model | Cat C7.1 |
Maximum Power - Engine Speed | — |
Peak Torque - Engine Speed | — |
Peak Gross Torque - Engine Speed | — |
Maximum Gross Power - Engine Speed | — |
Maximum Net Power - ISO 9249 | — |
Maximum Net Torque - ISO 9249 | — |
Peak Gross Torque - SAE J1995 | — |
Maximum Power - ISO 14396 | — |
Displacement | — |
Note (2) | The power ratings apply at the stated speed when tested under the reference conditions for the specified standards. |
Note (3) | The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and aftertreatment. |
Note (4) | The gross power advertised is with the fan at maximum speed. |
Stroke | — |
Equivalent to Tier 3/Stage IIIA | — |
U.S. EPA Tier 4 Final/EU Stage IV | — |
Maximum Working Pressure - Implement Pump* | — |
Note (3) | Ride control system now has two accumulators enabling it to be more effective over a greater payload range, increasing productivity and operator efficiency due to a better ride. |
Note (4) | *Pressure is adjustable to set for specific tools and applications. Consult your local Cat dealer for further details. |
4th Function Maximum Flow | — |
Maximum Flow - Implement Pump | — |
3rd Function Maximum Working Pressure | — |
4th Function Maximum Working Pressure | — |
3rd Function Maximum Flow | — |
Note (2) | Auxiliary third and fourth hydraulic functions can be easily added at the factory or in the field with the addition of a second remote valve. |
Note (1) | Mono-block main hydraulic valve design reduces weight and has 40 percent fewer leak points than previous designs. |
Rear Axle - Brakes - Park | Spring applied hydraulically released |
Rear Axle - Oscillation Angle by Tire Size - 23.5 R25 | ±13 degrees |
Rear Axle | Oscillating |
Front Axle - Traction Aid - Optional | Auto differential lock |
Rear Axle - Traction Aid - Standard | Open differential |
Note (3) | External caliper disc parking brakes mounted to the input shaft of the front axles. Since they are external, they do not have the inefficiencies of enclosed wet parking brakes due to brake discs running in oil nor is there any oil to change reducing fuel and maintenance costs. External caliper parking brakes are easily accessible for inspection and service. |
Note (2) | The rear axle can oscillate to ±13 degrees helping to ensure all four wheels stay on the ground providing stability even in the roughest terrain for excellent stability and traction. |
Note (1) | M Series axles are designed to handle extreme applications resulting in reliable performance and durable life. |
Front Axle | Fixed |
Rear Axle - Traction Aid - Optional | Auto differential lock |
Rear Axle - Brakes - Service | Inboard wet disc |
Front Axle - Traction Aid - Standard | Manual differential lock |
Operating Weight | — |
Displacement | — |
Peak Gross Torque - Engine Speed | — |
Stroke | — |
Maximum Gross Power - Engine Speed | — |
Maximum Net Torque - ISO 9249 | — |
Maximum Power - ISO 14396 | — |
Note (4) | The gross power advertised is with the fan at maximum speed. |
Peak Torque - ISO 14396 | — |
Note (3) | The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and aftertreatment. |
Maximum Net Power - Engine Speed | — |
Maximum Net Torque - Engine Speed | — |
Maximum Net Power - SAE J1349 | — |
Bore | — |
Peak Gross Torque - SAE J1995 | — |
Maximum Net Power - ISO 9249 | — |
Maximum Net Torque - SAE J1349 | — |
Note (1) | Cat engine with ACERT Technology. |
Peak Torque - Engine Speed | — |
Maximum Gross Power - SAE J1995 | — |
Engine Model | Cat C7.1 |
Note (2) | The power ratings apply at the stated speed when tested under the reference conditions for the specified standards. |
Maximum Power - Engine Speed | — |
Fuel Tank | — |
Transmission - Gear Box | — |
Note | *Must meet the requirements outlined in ISO 22241-1 for Tier 4 Final/Stage IV models. |
Cooling System | — |
DEF Tank* | — |
Hydraulic Tank | — |
Axles - Front | — |
Engine Crankcase | — |
Axles - Rear | — |
Note (2) | *Distance of 15 m (49.2 ft), moving forward in second gear ratio. |
With Cooling Fan Speed at Maximum Value - Exterior Sound Pressure Level (SAE J88:2013)* | — |
Note (1) | The sound values indicated below are for specific operating conditions only. Machine and operator sound levels will vary at different engine and/or cooling fan speeds. Hearing protection may be needed when the machine is operated with a cabin that is not properly maintained, or when the doors and/or windows are open for extended periods or in a noisy environment. |
FOPS | ISO 3449:2005 Level II |
With Cooling Fan Speed at Maximum Value - Operator Sound Pressure Level (ISO 6396:2008) | — |
ROPS | ISO 3471:2008 |
With Cooling Fan Speed at Maximum Value - Exterior Sound Power Level (ISO 6395:2008) | — |
Maximum Flow - Steering Pump HMU | — |
Maximum Working Pressure - Steering Pump | — |
Note | Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders. |
Maximum Flow - Steering Pump EH | — |
Every Tier 4 Final/Stage IV, or equivalent to Tier 3/Stage IIIA engine is equipped with a combination of proven electronic, fuel, air and aftertreatment components, if required.
The electronics used in Tier 4 Final/Stage IV or equivalent Tier 3/Stage IIIA engines are more powerful and robust than ever. Increased features and connection commonality improve the customer experience and increase quality and reliability. Over-foam wiring harness adds to reliability even in the most demanding applications.
The M Series hydraulic systems have significant design changes and customer value improvements. The main hydraulic valve is a mono-block with an integrated ride control section. The mono-block design reduces weight, has fewer leak points, and is common across all M Series models. Auxiliary hydraulic functions can be easily added at the factory or in the field with the addition of a second remote valve.
Cat Connect technologies and Cat dealer services take the guesswork out of equipment management. Product Link™ and the online VisionLink® application enable you to monitor real-time machine data and manage machine’s health. Your Cat dealer offers expert advice and S·O·SSM Services to maintain equipment reliability and efficiency.
The optional cold start package provides dependable starts in extreme cold weather and high altitudes.
Cat ACERT engines are designed for maximum fuel efficiency and increased power density, while meeting Tier 4 Final/Stage IV emission standards, or emitting equivalent to Tier 3/Stage IIIA. This engine features innovative Cat electronics, a fuel injection process, air-management systems; an aftertreatment solution with Cat Selective Catalytic Reduction, and a fuel efficient regeneration system, if required.
Innovative systems intelligently lower the average working engine speeds and reduce the overall system heat loads which result in significantly improved performance and fuel efficiency.
The deep system integration of the engine and emissions system, power train, hydraulic system and cooling system result in lower fuel consumption on average as compared to previous generation machines.
The productive economy mode automatically controls the engine torque and speed based on the machine’s power train load and places engine speed and torque in the most efficient operating range. The result is improved fuel efficiency while delivering optimal performance.
The ride control system has two accumulators enabling it to be more effective over a greater payload range, increasing productivity and operator efficiency.
The power trains feature a lock-up clutch torque converter that has been matched with the engine power and hydraulics improving performance and fuel efficiency. These rugged transmissions have a split-flow oil system which uses new multi-viscosity oil to improve fuel economy.
The robotically welded two-piece structural frame design provides strong and rigid structures. The M Series articulating hitch system, joining the front and rear frames, provides increased bearing force capacity.
The M Series axles are designed to handle extreme applications resulting in reliable performance and durable life. The rear axle can oscillate to ±13 degrees helping to ensure all four wheels stay on the ground providing stability even in the roughest terrain for excellent stability and traction.
Ensuring operators are safe, confident in the control of their machines, have a clean, comfortable and quiet operating environment with controls that are intuitive and low effort all contribute to lower operator fatigue and better performance.
A switch has been added to the electronic service center which unlatches the door remotely (optional). The gas strut then swings the door open all while the operator is safely on the ground. The angle of the steps up to the cab have been increased to an optimal fifteen degrees enabling operators to walk up like stairs versus climbing more vertically like a ladder. Grab handles have been repositioned so a secure three points of contact can be maintained at all times.
Once in the cab, the new door securely seals against the new roll formed ROPS posts and the lower glass panel has been extended several inches to improve visibility to the left side of the machine. New larger convex mirrors improve visibility to the rear and integrated spot mirrors provide visibility close to both sides of the machine.
Viscous cab mounts connect the cab to the frame of the machine, decreasing noise and vibration the operator is subjected to. The result is a sustainable work environment and well-rested operator, remaining efficient and productive.
The central display panel has a large text box, analog gauges, and LED warning indicators. The large text box provides in-language information about machine operation, feature activation and system troubleshooting and calibration. With the large analog gauges the operator can easily identify if key systems are within normal operating range.
A new multipurpose color touch screen display dramatically simplifies the operator interface; with machine controls, rear vision camera and new fully integrated Cat Production Measurement system. Intuitive navigation with in-language text enables operators to modify certain machine operating parameters and monitor machine conditions literally at the touch of their fingers.
Sealed against moisture and dirt, the centralized switch panel with LEDs provides reliability and ready access to frequently required functions, even while wearing gloves. The ISO symbols located on each membrane switch are molded all the way through to ensure the image will not wear off over time.
The M Series maintains the “help” feature which explains the function of each membrane switch.
Focusing on operator efficiency, the control panel has been streamlined to include easy to reach highly utilized machine controls. The touch screen display enables the relocation of some expanded functions while eliminating the need for a second switch panel for further simplicity and easy machine operation.
The steering configuration on these machines offers a low-effort hand metering unit hydraulic steering system. Load sensing steering directs power through the steering system only when needed.
Operators will enjoy and quickly adopt the industry leading seat mounted EH joystick steering system, which provides precision control and dramatically decreases operator arm fatigue.
Seat-mounted, single axis implement control levers (joysticks, optional) provide operators with precise control of the work tool, all while moving with the seat for maximum comfort. In-cab, programmable kick-outs and automatic cylinder snubbing are easy to set on-the-go for tilt, lower and lift, and are ideal for repeatable cycles.
The next generation of ride control works as a shock absorber, improving ride quality and smoothness over rough terrain, increasing operator confidence, comfort and efficiency, ensuring excellent material retention.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you’ll get more information and insight into your equipment and operations than ever before.
Cat Connect services are also available from your dealership including:
Equipment Management – increase uptime and reduce operating costs.
Productivity – monitor production and manage job site efficiency (applies to bucket applications).
Safety – enhance job site awareness to keep your people and equipment safe.
Consult your local dealer on the services available.
Featured Cat Connect technologies include:
LINK technologies wirelessly connect you to your equipment giving you access to essential information you need to know to run your business. Link data can give you valuable insight into how your machine or fleet is performing so you can make timely, fact-based decisions that can boost job site efficiency and productivity.
DETECT technologies enhance operator awareness of the environment around working equipment and provide alerts to help keep people and assets safe.
Parallel lift capabilities, high lift, high tilt forces and versatility provide the optimal solution for millyard applications.
Fusion is the patented wheel loader coupler system from Caterpillar. The Fusion Coupler System provides performance virtually identical to pin on – with all the flexibility of a quick coupler system. The Fusion Coupler sits back, close in to the loader arms – minimizing offset and increasing the machine’s performance.
An advanced wedging mechanism creates a tight, rattle-free fit. This patented lock up system eliminates play and wear – resulting in a long service life.
An open coupler frame design clears sight lines from the operator’s seat, making it easier than ever before to engage and disengage attachments with certainty.
The Fusion Coupler System not only allows one machine to use a range of work tools, but also allows one work tool to be picked up by machines of many different sizes.
Check with your local Cat dealer for specific work tool attachments available in your region.
To extend the global portfolio of work tools designed for M/M XE Series machines, Caterpillar has an agreement with UFO that enables us to offer a selection of products in addition to Caterpillar Work Tools. The Millyard Tools are manufactured for the Europe, Africa and Middle East markets and manufactured in Sweden.
An optional variable pitch fan automatically purges the cooler cores by periodically reversing the airflow when needed. This fan is beneficial in providing more airflow in the reverse direction (when compared to a system that simply reverses the fan rotation), which more thoroughly expels any debris build-up in the cooling cores. The variable pitch fan reduces the need for an air wand used to clean the backside of the cooler cores. For very high debris applications often found in millyards, consider pairing the variable pitch fan with optional high debris cooling cores for a robust solution and reduced maintenance.
An optional axle oil cooling system provides the capability to dissipate heat generated in high energy applications, such as braking with a large load or extended roading.
In conjunction with the standard strata precleaner, the optional turbine engine precleaner extends filter element life and helps to provide clean air to the engine in high debris applications by ejecting saw dust and similar material before it ever reaches the air cleaner. Similar in function, a Cat Advanced Cabin Filtration (ACF) precleaner is also available to extend service intervals of the cabin filter.
Depending on the level of protection required, three optional guard designs are available to help protect the cab glass from damage while working in tough forestry applications. There are two front windshield guard options and a full cab glass guarding option available. Protecting the underside of the machine, the power train guard prevents debris build-up and damage to major components or systems such as the engine or transmission.
A Customer Support Agreement (CSA) is an arrangement between you and your Cat dealer that helps you lower your total cost per ton. CSAs are flexible, allowing them to be tailored to your business needs. They can range from simple Preventive Maintenance Kits to elaborate Total Cost Performance Guarantees. Having a CSA with your Cat dealer enables more time for you to do what you do best – run your business.
The optional, fully integrated Cat Autolube system provides full system monitoring and diagnostic test visibility by being integrated into the machine, display and VisionLink. Easy access to the refill pump and grease zerks means simple, fast servicing.
Caterpillar provides an unsurpassed level of personalized service to help you work more cost effectively and efficiently. By utilizing a worldwide parts network Cat dealers help minimize machine downtime and save money by delivering replacement parts within 24 hours.
Owning quality equipment is an important factor in maintaining resale value. Caterpillar is not only known for machines that are better built, but provides product and dealer support to maintain the reliability and durability of your machine.
The Cat sloped “one-piece” tilting hood provides industry leading access to the engine. Its design provides the best-in-class service access to engine, oil levels and coolant sight gauge.
The cooling system is readily accessible for clean out and maintenance. With nine cooling fins per 25.4 mm (1.0 in) and a perforated grill, most airborne debris entering the system passes through the cooler cores. The hydraulic and A/C cooler cores swing out providing easy access to both sides for cleaning. An access panel on the left side of the cooling package swings down to provide access to the back side of the engine coolant and Air-to-Air After Cooler (ATAAC). An optional variable pitch fan can automatically purge the cooler cores by periodically reversing the airflow when needed.
The electrical and hydraulic service centers provide grouped access to numerous features, enhancing safety and convenience for your operators and service technicians, while reducing service time.
The electrical service center, located beneath the left platform, contains the maintenance free batteries, a fuse relay panel, main disconnect switch, ground level engine shutdown switch, hood tilt switch, and the jump start receptacle.
Hydraulic system components are protected by full flow and kidney-loop filtration. A filter in the hydraulic tank return line filters all of the oil returning to the tank. There is also a case drain screen for additional protection and finally, a separate kidney-loop filter with a finer micron rating continuously filters smaller particles out of the system. This multilevel design ensures the hydraulic oil is clean and thoroughly protects the rest of the hydraulic system from contamination. A thermal bypass valve has been added to improve hydraulic system warm-up.
The hydraulic service centers are now virtually identical for the M Series product line. This consistent layout makes it easier for service technicians who work on a variety of M Series models.
Data not available.