The new 962M Wheel Loader has a U.S. EPA Tier 4 Final/EU Stage IV ACERT™ engine equipped with a combination of proven electronic, fuel, air and aftertreatment components. Applying proven technologies systematically and strategically lets us meet our customer's high expectations for productivity, fuel efficiency, reliability and service life. Deep system integration results in reduced emissions, improved performance and improved fuel economy without interrupting machine performance making it seamless to operators. M Series Loaders are 10% more fuel efficient than the K Series Loaders and up to 25% more efficient than the H Series Loaders they replace. (Fuel efficiency is measured in mass of material moved per volume of fuel burned. Average efficiency improvement as tested and analyzed for an average composite cycle and stand configuration with variations per comparable model with and without economy mode active. Factors influence result variation such as, but not limited to, machine configuration, operator technique, machine application, climate, etc.) Aggregate Handler and other optional configurations are available. (Optional configuration and equipment may vary from region to region. Consult your Caterpillar representative for further details.)
Operating Weight | — |
Bucket Capacities | 2.5-9.2 m? (3.3-12.0 yd?) |
Engine Model | Cat C7.1 ACERT |
Benefits to help get your work done efficiently and effectively
Engine Model | Cat C7.1 ACERT |
Displacement | — |
Peak Gross Torque - 1,350 rpm - SAE J1995 | — |
Maximum Net Power - 2,100 rpm - ISO 9249 - Metric | — |
Maximum Gross Power - 2,100 rpm - ISO 14396 - Metric | — |
Maximum Net Power - 2,100 rpm - ISO 9249 | — |
Net Power - ISO 9249 | — |
Peak Gross Torque - 1,350 rpm - ISO 14396 | — |
Maximum Gross Power - 2,100 rpm - SAE J1995 | — |
Maximum Gross Power - 2,100 rpm - ISO 14396 | — |
Maximum Net Power - 2,100 rpm - SAE J1349 | — |
Maximum Net Torque - 1,350 rpm | — |
Operating Weight | — |
Note | Weight based on a machine configuration with Michelin 23.5R25 XHA2 L3 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link, manual diff lock/open axles (front/rear), power train guard, secondary steering, sound suppression and a 3.3 m3 (4.3 yd3) general purpose bucket with BOCE. |
Bucket Capacities | 2.5-9.2 m? (3.3-12.0 yd?) |
Breakout Force | — |
Static Tipping Load - Full 40° Turn - No Tire Deflection | — |
Static Tipping Load - Full 40° Turn - With Tire Deflection | — |
Note (2) | Full compliance to ISO 143971:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. |
Note (1) | For a machine configuration as defined under ?Weight.? |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Forward - 5 | — |
Note | Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius. |
Implement System - Maximum Operating Pressure | — |
Implement System - Maximum Pump Output at 2,150 rpm | — |
Hydraulic Cycle Time - Total | — |
Implement Pump Type | Variable Axial Piston |
Hydraulic Tank | — |
Transmission | — |
Fuel Tank | — |
DEF Tank | — |
Cooling System | — |
Differential - Final Drives - Rear | — |
Crankcase | — |
Differential - Final Drives - Front | — |
With Cooling Fan Speed at Maximum Value - Operator Sound Pressure Level (ISO 6396:2008) | — |
With Cooling Fan Speed at Maximum Value - Exterior Sound Power Level (ISO 6395:2008) | — |
With Cooling Fan Speed at Maximum Value - Exterior Sound Pressure Level (SAE J88:2013) | 75 dB(A)* |
Note (2) | **European Union Directive ?2000/14/EC? as amended by ?2005/88/EC.? |
With Cooling Fan Speed at 70% of Maximum Value - Operator Sound Pressure Level (ISO 6396:2008) | — |
With Cooling Fan Speed at 70% of Maximum Value - Exterior Sound Power Level (ISO 6395:2008) | 106 LWA** |
Note (1) | *Distance of 15 m (49.2 ft), moving forward in second gear ratio. |
Rack Back at Ground | 37 degrees |
Height - Top of Hood | — |
Centerline of Rear Axle to Hitch | — |
Centerline of Rear Axle to Edge of Counterweight | — |
Hinge Pin Height at Carry Height | — |
Note | All dimensions are approximate and based on Michelin 23.5R25 XHA2 L3 radial tires. |
Tread Width | — |
Maximum Width - Over Tires - Loaded | — |
Rack Back - Maximum Lift | 59 degrees |
Ground Clearance | — |
Lift Arm Clearance at Maximum Lift | — |
Hinge Pin Height at Maximum Lift | — |
Height - Top of Exhaust Pipe | — |
Height - Top of ROPS | — |
Overall Length - Without Bucket | — |
Rack Back - Carry Height | 49 degrees |
Wheel Base | — |
Bucket Range | 2.5-9.2 m? (3.3-12.0 yd?) |
Height - Top of Hood | — |
Note | All dimensions are approximate and based on Michelin 23.5R25 XHA2 L3 radial tires. |
Lift Arm Clearance at Maximum Lift | — |
Hinge Pin Height at Carry Height | — |
Rack Back - Carry Height | 49 degrees |
Maximum Width - Over Tires - Loaded | — |
Height - Top of Exhaust Pipe | — |
Overall Length - Without Bucket | — |
Centerline of Rear Axle to Hitch | — |
Ground Clearance | — |
Height - Top of ROPS | — |
Centerline of Rear Axle to Edge of Counterweight | — |
Hinge Pin Height at Maximum Lift | — |
Wheel Base | — |
Rack Back at Ground | 37 degrees |
Tread Width | — |
Rack Back - Maximum Lift | 59 degrees |
Benefits to help get your work done efficiently and effectively
Data not available.