The rugged construction of the 988F Series II is made for tough working conditions. It keeps material moving in high volume with Cat reliability, durability and low operating costs.
Net Power | — |
Operating Weight | — |
Engine Model | Cat 3408E |
Net Power | — |
Engine Model | Cat 3408E |
Gross Power | — |
Operating Weight | — |
Travel Speed | — |
Static Tipping Load - Full Turn | — |
Dump Clearance | — |
Breakout Force | — |
Raise | — |
Lower Float Down - Empty | — |
Fuel Tank | — |
Maximum Bucket Capacity | — |
The HEUI fuel system and Electronic Control Module (ECM) deliver power and efficiency in the most demanding applications.
The variable capacity torque converter allows operators to vary rimpull based on operating conditions.
Axel-shaft, oil disc brakes are fully hydraulic, completely sealed and never need adjustment.
Electronic shifting provides smooth consistent shifts with fingertip controls housed in the STIC controller.
Drive shaft and U-joints are capable of carrying 15,000 ft-lbs peak torque.
Axles have high capacity bevel gear sets and differentials use a new gear cutting process for increased strength.
Ergonomically designed to incorporate innovations for operator comfort and productivity.
The STIC control system is a revolutionary system that integrates steering and transmission into a single controller.
The resiliently mounted platform and sound suppressed cab isolates the operator from noise and vibration.
The Caterpillar Contour Series Seat with air suspension is ergonomically designed and fully adjustable for operator comfort.
The quick shift feature allows quicker cycle times by shifting from 1st Forward to 2nd Reverse.
The Computerized Monitoring System (CMS) uses a vacuum fluorescent display allowing gauges to be easily read in direct sunlight or at night.
Lift and tilt hydraulic controls are located to the right side of the seat. The armrest is height-adjustable so that operators of any size can find a comfortable operating position.
The left foot pedal disengages the transmission and stops the machine allowing higher engine speed for better hydraulic response.
The operator's station is radio-ready for entertainment and 2-way radio with 12-volt converter with power wires and built in speakers.
The axle temperature sensor detects and alerts the operator of elevated axle oil temperature.
The throttle lock allows the operator to preset the engine speed for a variety of applications.
The optional Payload Control System II measures bucket payload weight accurately and quickly, on the go or stationary. It also has easy download capability.
The optional Ride Control System is used in roading, load and carry and other applications where load retention, spillage and operator ride may be a problem.
Structures on the 988 F Series II are more than 75 percent robotically welded.
The box section rear frame absorbs torsional forces generated in a loading cycle, maintaining alignment for hitch pins and driveline.
The four plate loader tower resists shock and torsional loads maintaining hitch and loader linkage pin alignment.
The 988F Series II is designed for optimum strength.
Computer-Controlled Machining at the top level allows structures to remain in their fixture throughout the machining process to ensure pin bore, axle pad and engine/transmission alignments.
The high lift arrangement has production rates similar to standard 988F Series II.
The load and carry arrangement can include STIC control, Auto-shift, or both.
Four arrangements are available to meet a variety of quarry block handling applications.
The Steel Mill Arrangement has a number of options for work in and around steel mills.
The log loading arrangement provides options for the logging industry.
All buckets are built with shell-tine construction that resists twisting and distortion.
The Spade-edge rock bucket with Modulok system is recommended for high-abrasion rock loading. Wear surfaces are pinned on rather than welded for quick changes. It leaves a clean working floor and there are several tip options available.
Easily changed bolt-on segments extend base edge life. Buckets are equipped with shouldered double-strap adapters and prove good penetration and smooth work floors. There are several tip options available.
Spade and Straight-edge Rock Buckets with Bolt-on Edges provide smooth work floors, protects the base edge when in loose and abrasive materials and is easily reversible for a second wear surface.
In addition to the servicing features built into the engine, the 988F Series II is easily maintained.
The 988F Series II has a diagnostic connector that enables the quick evaluation of eleven staring and charging functions.
The 988F Series II has hinged doors in the platform which provide access to the hydraulic tank fill, implement and steering filters, transmission dipstick and filler spout.
The hinged doors in front of the engine compartment provide access to the pilot oil filter, transmission oil filter, and the air cleaner.
Lube points are centralized into four locations and are accessible from ground level.
Batteries are accessible through hinged doors in the bumper.
Data not available.