Designed for maximum productivity, the 994D builds on its productive tradition with innovations that enhance performance, reliability, durability and operator comfort, to lower your cost-per-ton.
Operating Weight | — |
Bucket Capacities | 15-31 m3 19.5-41yd3 |
Gross Power | — |
Gross Power | — |
Net Power - Caterpillar | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Bore | — |
Torque Rise | — |
Net Power - EEC 80/1269 | — |
Operating Weight | — |
Rated Payload | — |
Rated Payload - Standard | — |
Rated Payload - High Lift | — |
Bucket Capacity Range | 15-31 m3 19.5-41 yd3 |
Articulation Angle | — |
Forward - 3 | — |
Reverse - 3 | — |
Maximum Flow at 1,710 rpm (3x) | — |
Relief Valve Setting - Lift/Tilt | — |
Lift Cylinder - Bore | — |
Tilt Cylinder - Bore | — |
Tilt Cylinder - Stroke | — |
Number of Lift/Tilt Pumps | 3 |
Number of Lift Cylinders | 2 |
Number of Tilt Cylinders | 2 |
Relief Valve Setting - Pilot | — |
Rack Back | — |
Raise | — |
Dump | — |
Lower Float Down - Empty | — |
Total Hydraulic Cycle Time | — |
Fuel Tank | — |
Cooling System | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Differential - Final Drives - Each | — |
Hydraulics - Lift/Tilt | — |
Hydraulics - Brake Cooling | — |
Height - Top of Hood | — |
Height - Center of Axle | — |
Bumper Clearance | — |
Clearance at Maximum Lift/Dump - Std | — |
Clearance at Maximum Lift /Dump - HL | — |
Overall Height - Bucket Raised - Std (1) | — |
Overall Height - Bucket Raised - Std (2) | — |
Overall Height - Bucket Raised - HL | — |
Length - Rear Axle to Bumper | — |
Length - Front Axle to Bucket Tip - Std | — |
Overall Length - Std | — |
Overall Length - HL | — |
Width - Over Tires | — |
Bucket Capacities | 15-31 m3 19.5-41yd3 |
Maximum Bucket Capacity | — |
Maximum Flow at 1,710 rpm (6900 kPa) (2x) | — |
Relief Valve Setting - Steering | — |
Number of Steering Pumps | 2 |
Field-proven Cat 3516B EUI turbocharged and aftercooled diesel engine delivers high power and reliability in the world's most demanding mining applications. The 3516B is a 16-cylinder, four-stroke design and uses long, effective power strokes for more complete fuel combustion and optimum efficiency.
With 33% torque rise, the 3516B delivers high lugging forces during digging and acceleration in high rimpull conditions for maximum efficiency and fast cycle times.
High displacement, low rpm rating and conservative horsepower ratings mean more time in the field and less time in the shop.
The ECM is the electronic "brains" of the power system. Computerized system senses operating conditions and power requirements and adjusts engine for most efficient operation at all times.
The electronically controlled unit injection fuel system senses operating conditions and regulates fuel delivery for optimum fuel efficiency.
ADEM system controls fuel injector solenoids to start and stop fuel injection for superior performance, greater reliability, cold start protection, automatic altitude compensation and air filter restriction indication.
Allows aftercooler circuit to operate cooler than jacket water temperature for a denser air charge and greater combustion.
Ensures reliable start-up in extreme cold operating conditions.
Features heavy duty components to handle the toughest jobs. Electronic controls allow smooth shifting for greater productivity, durability and longer component life.
Electronically controlled impeller clutch torque converter provides maximum flexibility in regulating optimum rimpull in all conditions for smoother operation.
Left brake pedal operation allows the operator to reduce rimpull to 25% then brake for more precise inching when approaching a truck or making directional changes.
Allows operator to adjust maximum rimpull from 100% down to 90, 85, 75 and 65% using a four-position dial while in first gear. Matching rimpull to job conditions provides greater traction in slippery or rough conditions for better performance and longer tire life.
Low mounted heavy-duty power train components ensure a stable machine, for an unequalled payload to full turn static tipping load ratio.
The 994D power train has proven itself with the most reliable and durable components in the industry for the lowest operating cost-per-ton.
Torque is developed at the wheel, generating less stress and wear on the axle shafts.
The front axle is fixed, and the rear axle oscillates ±10°, which allows either rear wheel to rise or fall 677 mm (26.7 in) while all wheels remain on the ground for maximum stability, greater traction and a more comfortable ride.
Standard conventional differentials allow one tire to spin faster than the other, keeping developed torque out of the axles.
Free-floating axle shafts can be removed independently of the wheels and planetaries for quick and easy servicing.
Permanently lubricated for greater durability and long service life. Only the slipjoint requires manual lubrication.
Four-wheel, fully hydraulic oil-cooled multiple disc brakes are completely sealed and adjustment free. Two brake pedals allow standard braking with right pedal plus rimpull modulation braking with left pedal.
The brake oil cooler provides additional cooling to the brake discs for greater durability.
Screens on the brake circuit minimize the risk of contamination.
Manual, spring-applied, multiple dry-disc brake is located on the front driveline for protection from contamination. Monitoring system alerts operator if transmission is engaged while parking brake is applied, and if the pressure drops, the parking brake is automatically applied.
Advanced Modular Cooling System (AMOCS) significantly improves heat rejection through the use of copper cooling cores and an efficient two-pass cooling design.
The all-wheel drive design features four planet carrier gears with planetary double reduction in each wheel for superior reliability. Planetaries can be removed independently of the wheels and brakes for quick and easy servicing.
Seals out dirt and contamination to extend component life.
The 994D front loader frame features robust structural components for outstanding durability in the toughest loading conditions. The frame is the backbone of the 994D's durability and is specifically designed and manufactured to withstand the higher forces required by the machine's increased payload rating.
The box-section rear frame, articulation hitch and four-plate loader tower are designed to resist torsional shocks, twisting forces and stresses generated during the loading cycle while protecting driveline and hydraulic system components.
The 994D's solid steel lift arms absorb high stresses generated during loading without sacrificing strength or durability. The linkage design provides an excellent view of the bucket edges, corners, and work area, allowing the operator to focus on productivity.
Proven Z-bar loader linkage geometry delivers maximum productivity. Fewer pivot point and moving parts are designed to reduce maintenance costs.
Completely enclosed hydraulic system uses separate circuits for lift and tilt, steering and brake control. Separate circuits provide increased cooling and elimination of cross-contamination, resulting in less downtime and greater productivity.
Three dedicated fixed displacement piston pumps deliver high reliability, efficiency and performance to the lift and tilt system.
Low-effort, pilot-operated finger-tip controls provide smooth, precise control of lift and tilt functions. Automatic lift kickout and return to dig detents deliver fast cycle times.
The 994D features a load-sensing steering system with variable displacement piston pump for smooth, precise control. The revolutionary steering system integrates steering and transmission control functions into a single controller. Simple side-to-side movement of the STIC steer lever turns the machine right or left. Center point frame articulation allows the machine to articulate 40° to the left or right, permitting precise positioning in tight areas.
Field proven Cat high-pressure XT hydraulic hose is exceptionally strong and flexible for maximum system reliability and long life in the most demanding conditions. Reusable couplings with o-ring face seals provide superior, leak free performance and prolong hose assembly life. Large-bore lift and tilt cylinders round out the hydraulic system, delivering high performance and durability.
The 994D sets the standard for productivity with advanced controls and greater operator comfort. Ergonomic design creates a unique human engineered environment that helps the operator get more work done, all shift long.
Combines directional selection, gear selection and steering into a single lever for maximum responsiveness. Simple side-to-side motion turns machine right or left. Transmission shifting (forward/neutral/reverse) is controlled by the operator's fingers, and gear selection is controlled by the thumb. The integrated control system delivers low effort controls for smoother, faster cycles with less operator fatigue.
Operates the Impeller Clutch Torque Converter reducing rimpull to 25%, then engages the brakes for improved control and smoother directional shifts.
The air suspension Cat Contour Series Seat with retractable seat belt offers six seat and armrest adjustments for precise positioning and optimum operator comfort. Ergonomic design reduces pressure on the lower back and thighs and allows unrestricted arm and leg movement for greater productivity with less fatigue.
A/C system contains environmentally safe R134a refrigerant.
Vital Information Management System (VIMS) electronically monitors and stores diagnostic and performance information in easy-to-read displays for early identification of potential problems and more accurate troubleshooting. The integrated Payload Control System displays and stores vital production information for tracking payloads, loader cycle times and other machine data. The message center displays vital machine information and alerts operator of potential problems. It also stores data that can be easily accessed through the keypad or downloaded to a laptop for quick diagnosis and troubleshooting. A data port allows for wireless transmission of data to the mine office.
Similar to cruise control, throttle lock allows the operator to preset engine speed for specific applications and more effectively concentrate on productivity.
Activates/ deactives rimpull control system.
Allows operator to match rimpull settings to job conditions with four-position dial. Operator can adjust maximum rimpull from 100% down to 90, 85, 75 and 65% while in first gear. Matching rimpull to job conditions provides greater traction in slippery or rough conditions for better performance and longer tire life.
Lock-up provides greater efficiency and faster roading capability.
Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications. 994D buckets have been redesigned for optimal loadability and structural reliability.
994D buckets have been slightly modified to allow for a higher capacity rating, which better reflects the actual carrying capacity of the bucket. Physical dimensions have not changed.
Cat buckets are manufactured using shell-tine construction to resist twisting and distortion. A more aggressive spade edge increases bucket penetration and fill factors and provides better retention of loose material. An integral rock guard helps retain big loads for greater fill factors and optimum truck loading.
Spade edge rock buckets with bolt-on segments are designed to penetrate through the pile while leaving a smooth work floor. Shouldered, double-strap adapters allow easy change-out and bolt-on segments extend base edge life.
Cat Ground Engaging Tools (G.E.T.) provide superior bucket protection for long life in the most punishing conditions. Built to absorb shock, impact, and abrasion, G.E.T. work and wear as a system to boost productivity and lower costs.
Tips extend bucket life in high wear applications.
Protects bucket corner and sides from wear in abrasive materials. Pin-on sidebars are reversible to extend wear life.
Protects bucket edge from wear in materials with high wear rates. Independently pinned for easy replacement without removing tips or adapters.
Replaceable wear plates protect the bucket bottom. Bolt-on and weld-on wear plates protect the rear base edge from damage.
Designed for high wear applications, this system offers full protection for the bucket wear edge while featuring fast removal and installation (top-pinned tips require less time to change than side-pinned tips).
Increases overall bucket width by 76-102 mm (3-4 in) without changing bucket capacity.
Built-in wear indicator provides a visual indication of when center adapters need replaced.
The 994D is designed for quick, easy servicing. Simplified access to service areas allows for quick servicing and ensures routine maintenance procedures are performed on time.
Ground-level access to centralized lubrication points makes lube service quick and easy.
Dry-type air cleaners with primary and secondary elements, automatic dust ejector, and service indicator are positioned above the hood for easy access.
Hydraulic pressure test ports enable fast troubleshooting of major hydraulic circuits.
Two-pass Advanced Modular Cooling System (AMOCS) has modular design with removable cores for easy replacement and maintenance.
Diagnostic connector allows quick troubleshooting of starting and charging functions.
Make detailed comparisons of the machines you are considering before you buy.
Look past initial price. Consider the financing options available, as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to lower equipment owning and operating costs over the long run.
Your dealer is expert at arranging affordable financing options for all Caterpillar products.
Cat dealers offer a variety of product support agreements, and work with customers to develop a plan that meets specific needs. These plans can cover the entire machine, including work tools, to help protect your investments.
You will find nearly all parts at your dealer parts counter. Cat dealers use a worldwide computer network to find in-stock parts to minimize machine downtime. Cat reman parts offer the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature, and equipment training courses to help you increase productivity.
Choose from your dealer's range of maintenance services when you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•SSM coolant sampling and technical analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.CAT.com.
For full truck payloads with minimum loading time, an efficient loading/hauling system starts with a perfect match. Cat Wheel Loaders are matched with Cat C-Series Mining Trucks to maximize volume of material moved at the lowest operating cost-per-ton.
The standard 994D is sized to load the 150-ton 785C in four passes. The 994D high-lift loads the 195-ton 789C in six passes and the 240-ton 793C in seven passes.
Selection of the right bucket width depends on penetration requirements and the loading target. Bucket sizes are matched to truck bed capacities for optimum loading efficiency and greater productivity.
The narrower 5650 mm (222 in) buckets are optimally matched to load the Cat 785C, and are also sized for the 789C.
The wider 6220 mm (245 in) buckets are optimally matched to load the larger Cat 789C, and are also sized for the 793C.
Data not available.