Increased power and torque rise, stronger power train components, cast box boom, electro-hydraulic controls coupled with increased bucket size and higher lifting capacity make the 992G a revolutionary advancement in large wheel loader design.
Net Power | — |
Operating Weight | — |
Bucket Capacities | 11.5-12.3 m3 15-16 yd3 |
Net Power | — |
Engine Model | Cat 3508B EUI |
Gross Power | — |
Net Power - Caterpillar | — |
Bore | — |
Stroke | — |
Displacement | — |
Rated Speed | 1750 |
Operating Weight | — |
Rated Payload | — |
Rated Payload - Standard | — |
Travel Speed | — |
Static Tipping Load - Full Turn | — |
Dump Clearance | — |
Breakout Force | — |
Cat Truck Match - Standard | 777D |
Articulation Angle | — |
Transmission Type | Powershift |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Raise | — |
Dump | — |
Lower Float Down - Empty | — |
Total Hydraulic Cycle Time | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic System Factory Fill | — |
Hydraulic System - Tank Only | — |
Hydraulic System - Including Tank | — |
Height - Top of Exhaust Stack | — |
Height - Top of ROPS/FOPS | — |
Height - Top of Hood | — |
Ground Clearance | — |
Reach at Maximum Lift/Dump - Std | — |
Clearance at Maximum Lift/Dump - Std | — |
Bucket Pivot - Maximum Lift - Std | — |
Overall Height - Bucket Raised - Std | — |
Length - Rear Axle to Bumper | — |
Wheel Base Length | — |
Overall Length - Std | — |
Overall Length - HL | — |
Width - Over Tires | — |
Full Turn Static Tipping Load at 43° | — |
Dump Clearance at Full Lift and 45° Dump - Std | — |
Reach at Full Lift and 45° Dump - Std | — |
Turning Circle - Std | — |
Full Turn Static Tipping Load at 40° - HL | — |
Dump Clearance at Full Lift and 45° Dump - HL | — |
Reach at Full Lift and 45° Dump - HL | — |
Turning Circle - HL | — |
Straight Static Tipping Load - Std | — |
Straight Static Tipping Load - HL | — |
Hinge Pin Height at Full Lift - Std | — |
Overall Height - With Bucket Raised | — |
Bucket Capacities | 11.5-12.3 m3 15-16 yd3 |
Maximum Bucket Capacity | — |
Bucket Width | — |
Maximum Single-Wheel Rise and Fall | — |
Front | Fixed |
Rear | Trunnion |
Oscillation Angle | — |
Air Conditioning | Standard |
Steering | Articulation |
Minimum Turning Radius - Over Bucket | — |
Steering Angle - Each Direction | — |
Relief Valve Setting | — |
The structures on the 992G combine the use of robotic welding and castings in critical high-stress areas.
Full box-section frame designed for maximum strength and minimum weight.
Box-shaped cylinder tower is designed for improved resistance to twisting for maximum strength.
Upper and lower hitch-pins pivot on double-tapered roller bearings and are shaped to direct stress away from the end of the weld, resulting in a smoother transition of stress loads.
Spread-hitch design helps square up the frame while providing increased clearance for access to the hitch and hydraulic lines.
Steering cylinder mounts are loacated on the outboard side of the front frame to increase component clearances and structural strength, while improving serviceability.
Six linkage joints are oil-filled, low maintenance joints which do not require daily service.
One-piece, box-section, steel casting boom design replaces the traditional steel plate lift arms associated with wheel loaders.
Box-section design of the cast box boom delivers three times the torsional loading strength of the previous design.
The Cat 3508B diesel engine is a four-stroke design and uses long, effective power strokes for more complete fuel combustion and optimum efficiency.
Separate engine cooling system isolates the radiator and fan from the engine compartment providing lower sound levels, more efficient cooling and a sloped hood for increased viewing.
Caterpillar planetary, power shift transmission features perimeter-mounted, large diameter clutch packs that control inertia for smooth shifting and increased component life.
Impeller Clutch Torque converter (ICTC) combined with the Rimpull Control System (RCS) allows the operator maximum flexibility in modulating rimpull.
Heavy Duty Axles feature standard axle oil coolers, permanently lubed universal joints and stronger axle components in both the differentials and final drives for increased performance, serviceability and durability.
Oil-enclosed, multiple-disc brakes are adjustment free with fewer parts for improved serviceability.
The 992G has several buckets available ranging in size from 1.5 m3 (15.0 yd3) to 12.3 m3 (16 yd3) that may be configured for a variety of impact and abrasive conditions.
Spade-edge rock buckets with bolt-on segments.
This system features independently attached edge and adapter covers, one set of sidebar protectors, and half radius liners.
The Heavy-duty Quarry Bucket is recommended for use in face loading where moderate abrasion and high impact is encountered. This bucket features additional wear protection items, including: thicker base edge and adapters, additional liners and wear plates, bolt-on half arrow segments, and four sidebar protectors.
Revolutionary electro-hydraulic control system uses separate hydraulic circuits for the implement/engine fan and steering/brake control.
Lift and tilt system consists of larger bore lift and tilt cylinders and a combination of variable and fixed displacement pumps contributing to increased performance and serviceability.
Case Drain Filtration is included throughout the hydraulic system to protect against contamination.
Vital Information Display System (VIDS) is a user friendly display system that provides operators and service technicians with information on the machines major components and system.
Optional Vital Information Management System (VIMS) is an upgrade to the VIDS system.
Load Sensing Steering with STIC control system integrates steering and transmission into a single controller. The steering system utilizes a variable displacement pump for maximum machine performance by direction power through the steering system only when needed.
Spacious new cab design os 75 percent larger, incorporating innovations for operator comfort, maneuverability and productivity.
STIC control system provides a fluid motion that reduces effort and allows the operator to work the machine for long periods of time with little or no fatigue.
Left brake pedal operates impeller clutch torque converter.
Contour Series Seat with air suspension and retractable seat belt is designed for comfort and support.
Floor mounted Electro-hydraulic Controls and arm rests provide low effort, finger tip control for enhanced comfort and stability.
Vital Information Display System (VIDS) is the standard display system that provides information on the machine's major components and systems.
Optional Vital Information Management System (VIMS) is an upgrade to the VIDS system that monitors additional components and includes Payload Control System.
Automatic kickouts for lift, lower, and bucket tilt are adjustable electronically from the cab.
Throttle Lock allows operator to preset the engine speed for a variety of applications, resulting in faster cycle times and increased productivity.
Rimpull Control System Switch turns RCS on and off.
Rimpull Control System (RCS) has four factory preset reduced rimpull settings (80, 65, 50 and 35 percent of rimpull).
Optional Ride Control Switch turns Ride Control on and off.
Quick Shift feature allow quicker cycle times by automatically shifting from 1st forward to 2nd reverse.
Bonded glass in the front window eliminates distracting metal frames and the narrow loader boom and single tilt cylinder provide excellent operator visibility to the bucket.
Easier maintenance and repair through monitoring key functions and logging critical indicators.
The 992G offers a variety of bucket sizes and available Ground Engaging Tool configurations to properly configure the machine based on material density, impact and abrasion.
The 992G is an aggressive first gear loader for face and bank excavation.
Make detailed comparisons of the machines you are considering before you buy.
Improving operating techniques can boost your profits.
More and more equipment buyers are planning for effective maintenance before buying equipment.
You will find nearly all parts at our dealer parts counter.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.