A new standard for wheel loader productivity, serviceability and styling.
Operating Weight | — |
Bucket Capacities | 10.7-12.3 m3 |
Engine Model | 3508B DITA |
Articulated frame design features high-torsion, load-absorbing, front frame and large, modulus, box-section, engine-end frame. Cast box boom and linkage geometry offers greater dump clearance, breakout force and visibility to the bucket and target.
Designed for durability, the Caterpillar planetary power shift transmission and impeller clutch torque converter provide smooth, consistent shifting with finger tip control. Electronic controls contribute to increased levels of productivity.
The 992G's hydraulic efficiency gives you better lift and tilt cycle times for a better overall cycle time. Innovative electro-hydraulics play a key role in performance of the 992G and provide low operator effort.
Engine Model | 3508B DITA |
Net Power - Caterpillar | — |
Net Power - ISO 9249 | — |
Net Power - DIN 70020 | 829 PS |
Gross Power - ISO 3046-2 | — |
Bore | — |
Stroke | — |
Displacement | — |
Torque Rise | — |
Operating Weight | — |
Rated Payload | — |
Articulation Angle | — |
Transmission Type | Planetary powershift |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Converter Drive - Forward 1 | — |
Converter Drive - Forward 2 | — |
Converter Drive - Forward 3 | — |
Converter Drive - Reverse 1 | — |
Converter Drive - Reverse 2 | — |
Converter Drive - Reverse 3 | — |
Direct Drive - Forward 1 | Lock-up disabled |
Direct Drive - Forward 2 | — |
Direct Drive - Forward 3 | — |
Direct Drive - Reverse 1 | — |
Direct Drive - Reverse 2 | — |
Direct Drive - Reverse 3 | — |
Raise | — |
Dump | — |
Lower Float Down - Empty | — |
Total Hydraulic Cycle Time | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic System Factory Fill | — |
Hydraulic System - Tank Only | — |
Hydraulic System - Steering and Engine Cooling Fan | — |
Hydraulic System - Including Tank | — |
Height - Top of Exhaust Stack | — |
Height - Top of ROPS/FOPS | — |
Height - Top of Hood | — |
Ground Clearance | — |
Reach at Maximum Lift/Dump - Std | — |
Overall Height - Bucket Raised - Std | — |
Length - Rear Axle to Bumper | — |
Wheel Base Length | — |
Overall Length - Std | — |
Hinge Pin Height at Full Lift - Std | — |
Bucket Capacities | 10.7-12.3 m3 |
Maximum Single-Wheel Rise and Fall | — |
Front | Fixed |
Rear | Trunnion |
Brakes | Meets SAE J1473 OCT90 and ISO 3450: 1992 |
Sound Performance | Meets ANSI/SAE and ISO requirements |
Steering | Meets SAE and ISO standards. |
Total Steering Angle | — |
Minimum Turning Radius - Over Bucket | — |
Relief Valve Setting | — |
Cylinders, Double Acting - Lift, Bore and Stroke | 279.4 mm x 1173 mm 11.0 in x 46.2 in |
Cylinders, Double Acting - Tilt, Bore and Stroke | 279.4 mm x 1816 mm 11.0 in x 71.5 in |
Relief Valve Setting - Low Idle | — |
Articulated frame design features high-torsion, load-absorbing, front frame and large, modulus, box-section, engine-end frame. Cast box boom and linkage geometry offers greater dump clearance, breakout force and visibility to the bucket and target.
Designed for durability, the Caterpillar planetary power shift transmission and impeller clutch torque converter provide smooth, consistent shifting with finger tip control. Electronic controls contribute to increased levels of productivity.
The 992G's hydraulic efficiency gives you better lift and tilt cycle times for a better overall cycle time. Innovative electro-hydraulics play a key role in performance of the 992G and provide low operator effort.
Experience a new level of efficiency and comfort with one-hand operation provided by the STIC controller, finger tip bucket controls, excellent range of viewing, improved ventilation and easier entry and exit.
Choose from a variety of 11.5 m³ to 12.3 m³ capacity buckets, spade-edge buckets and heavy duty mining buckets with various Ground Engaging Tools to match job conditions. Replaceable wear plates on the bucket heel protect the bottom of the buckets.
Correct bucket and application match contribute to increased productivity.
Increased performance and good pass matching make the 992G a versatile performer.
Perform maintenance jobs with easy access to major service points such as oil levels and fills, grease fittings, sight gauges, filters and electrical breakers. A diagnostic connector allows quick electronic analysis. Improved access to the hydraulic valve and a reduction in connections also enhance serviceability. AutoLube is standard.
Your Cat dealer is your one safe source for all your equipment needs. They offer a wide range of services that will fit your operation and keep you working longer with lower cost.
Data not available.