Powerful, responsive and rugged, the 994F sets the standard for high productivity and durability.
Net Power | — |
Operating Weight | — |
Bucket Capacities | 14-36 m3 |
The Cat 3516B HD EUI engine delivers high horsepower to maximize productivity. Field proven for reliable performance in the most demanding applications, the 3516B HD EUI offers superior fuel efficiency, lower emissions, reduced engine noise and lower operating costs.
Structural components are the backbone of the 994F's durability. The heavy duty box-section loader frame creates a durable, rugged machine. Solid steel lift arms resist twisting for maximum durability and reliability.
Powerful Cat hydraulics deliver the power and control needed to keep material moving. Technologically advanced system provides precise, low-effort control and trouble-free operation. Unique filtration system prevents cross contamination.
Net Power | — |
Engine Model | 3516B HD EUI |
Gross Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Bore | — |
Stroke | — |
Displacement | — |
Peak Torque - 1,100 rpm | — |
Torque Rise | — |
Rated Speed | 1600 RPM |
Net Power - EEC 80/1269 | — |
Operating Weight | — |
Rated Payload | — |
Rated Payload - High Lift | — |
Rated Payload - Super High Lift | — |
Bucket Capacity Range | 14-36m3 18.5-47yd3 |
Cat Truck Match - Standard | 785C, 789C |
Cat Truck Match - High Lift | 789C, 793C |
Cat Truck Match - Super High Lift | 789C, 793C |
Articulation Angle | — |
Transmission Type | Cat planetary power shift |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Direct Drive - Forward 1 | Lock - up disabled |
Direct Drive - Forward 2 | — |
Direct Drive - Forward 3 | — |
Direct Drive - Reverse 1 | — |
Direct Drive - Reverse 2 | — |
Direct Drive - Reverse 3 | — |
Lift/Tilt System - Circuit | Open |
Lift/Tilt System - Pump (1) | 3x Piston, fixed displacement |
Lift/Tilt System - Pump (2) | 1x Variable, Piston |
Maximum Flow at 1,710 rpm (3x) | — |
Relief Valve Setting - Lift/Tilt | — |
Cylinders - Lift/Tilt | Double-acting |
Lift Cylinder - Bore | — |
Lift Cylinder - Stroke | — |
Tilt Cylinder - Bore | — |
Tilt Cylinder - Stroke | — |
Number of Lift/Tilt Pumps | 4 |
Number of Lift Cylinders | 2 |
Number of Tilt Cylinders | 2 |
Pilot System - Circuit | Closed |
Pilot System - Pump | Gear |
Maximum Flow at 1710 rpm | — |
Relief Valve Setting - Pilot | — |
Number of Pilot Pumps | 1 |
Rack Back | — |
Raise | — |
Dump | — |
Lower Float Down - Empty | — |
Power Down | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Differential - Final Drives - Each | — |
Hydraulics - Lift/Tilt | — |
Hydraulics - Brake Cooling | — |
Hydraulics - Steering/Brake | — |
Pump Drive - Front | — |
Hydraulic System - Including Tank | — |
Hinge Pin Height at Full Lift - Std | — |
Bucket Capacities | 14-36 m3 |
Maximum Single-Wheel Rise and Fall | — |
Front | Fixed |
Rear | Trunnion |
Oscillation Angle | ±10° |
Brakes | SAE J1473 OCT 90, ISO 3450 1992 |
Cab - ROPS/FOPS | SAE J1394, SAEJ11040 APR88, ISO3471-1 1986, ISO 3471 1994 |
Sound Performance | ISO 6394: 1998 |
Vibration | EC 89/392 EEC |
Steering System - Circuit | Closed |
Steering System - Pump | Piston, variable displacement |
Maximum Flow at 1,710 rpm (6900 kPa) (2x) | — |
Relief Valve Setting - Steering | — |
Number of Steering Pumps | 2 |
The Cat 3516B HD EUI engine delivers high horsepower to maximize productivity. Field proven for reliable performance in the most demanding applications, the 3516B HD EUI offers superior fuel efficiency, lower emissions, reduced engine noise and lower operating costs.
Structural components are the backbone of the 994F's durability. The heavy duty box-section loader frame creates a durable, rugged machine. Solid steel lift arms resist twisting for maximum durability and reliability.
Powerful Cat hydraulics deliver the power and control needed to keep material moving. Technologically advanced system provides precise, low-effort control and trouble-free operation. Unique filtration system prevents cross contamination.
The ergonomically designed cab promotes a new level of operator spaciousness and comfort, while making it easier for the operator to achieve maximum productivity over extended shifts. Controls are positioned within easy reach for superior control and reduced fatigue.
Intelligent Caterpillar designed machine monitoring system, provides critical machine health and payload data to keep the 994F performing at top production levels.
Aggressive Cat buckets are designed for optimal loadability and structural reliability. A wide selection of buckets and ground engaging tools provide a match for every application and material condition to maximize productivity.
The 994F is designed for quick and easy service. Most routine service can be accomplished from ground level and diagnostic ports have been clustered to improve efficiency.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. To help you get the best return on your investment, the dealer will help you choose a plan that can cover everything from machine and work tool selection to replacement.
An efficient loading/hauling system starts with a perfect match. Your Cat dealer can help you build an optimum system to maximize truck payloads, minimize loading time, and lower your cost-per-ton.
Caterpillar has been and continues to be proactive in developing mining machines that meet or exceed safety standards. Safety is an integral part of all machine and systems designs.
Data not available.