/  Equipment  /  Dozers  /  Medium Dozers

D7GNon-Current

D7G - 2007, APD

Overview

The D7G provides the versatility and horsepower of the medium-size machines on an oval rather than elevated sprocket undercarrriage.

Benefits & Features

Undercarriage

Work Tools

  April 6, 2024

Specifications

Units: 

Benefits & Features

Undercarriage

Track

The D7G offers a sealed and lubricated track, which eliminates internal bushing wear.

Work Tools

Blades

The D7G offers both Angling and Straight blade options. The Semi-universal blade, which is available as a custom option, is built for tough applications where penetration and blade side loading are important. The design of the SU blade makes it excellent for aggressive dirt penetration and loading materials.

Ripper

A fixed parallelogram multi-shank ripper is available that incorporates three straight shanks but can accommodate up to five. The chassis has excellent durability in severe drawbar applications.

Standard Equipment

  • Alternator, 35 amp
  • 24-Volt electric starting
  • Maintenance Free Batteries (2)
  • Fuel Priming pump (manual)
  • Hinged Radiator Guard
  • Track end guiding guards
  • Decelerator
  • Service hour meter
  • Hand throttle
  • Seat belt
  • Suspension seat
  • Air Cleaner with pre-cleaner
  • Blower fan
  • Double reduction final drives
  • Muffler with curved tip
  • Power Shift transmission (3F/3R)
  • Dual brake pedal
  • 6-roller track frame
  • 510 mm (20 in) single grouser sealed and lubricated track
  • 38-section track
  • Hydraulic track adjusters
  • Segmented sprocket
  • Front pull hook

View 360