Engineered for demanding work. The D7R Series II is designed to be productive in a variety of applications. It keeps material moving with the reliability and low operating costs you expect from a Cat machine.
Engine Model | Cat® 3176C |
Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® 3176C |
Flywheel Power | — |
Gross Power | — |
Maximum Flywheel Power | — |
Net Power - Caterpillar | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EU 80/1269 | — |
Net Power - DIN 70020 | 248 PS |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power - ISO 14396 | — |
1.0 Forward | — |
2.0 Forward | — |
3.0 Forward | — |
1.0 Reverse | — |
2.0 Reverse | — |
3.0 Reverse | — |
Fuel Tank | — |
Cooling System | — |
Engine Crankcase | — |
Power Train | — |
Final Drive - Each | — |
Roller Frames - Each | — |
Pivot Shaft Compartment | — |
Attachment Hydraulic System Tank Only | — |
Operating Weight | — |
Shipping Weight | — |
Operating Weight - XR | — |
Shipping Weight - XR | — |
Operating Weight - LGP | — |
Shipping Weight - LGP | — |
Length - Track on Ground | — |
Drawbar Height (Center of Clevis) from Ground Face of Shoes | — |
Ground Clearance | — |
Track Gauge | — |
Width - Without Blade | — |
Width - With Blade | — |
Height | — |
Height - ROPS/Canopy | — |
Overall Length - Basic Tractor - With Drawbar | — |
Shoe Type | Extreme Service |
Width - Shoe | — |
Width - Shoe - Optional | — |
Width - Shoe - LGP | — |
Shoes/Side | 40 |
Shoes/Side - LGP | 43 |
Grouser Height | — |
Pitch | — |
Ground Clearance | — |
Track Gauge | — |
Track Gauge - LGP | — |
Track on Ground | — |
Track on Ground - LGP | — |
Ground Contact Area | — |
Ground Contact Area - LGP | — |
Ground Pressure | — |
Ground Pressure - LGP | — |
Track Rollers/Side | 7 |
Track Rollers/Side - LGP | 7 |
Carrier Rollers/Side | 1 |
Pump Capacity | — |
RPM at Rated Engine Speed | — |
Pump Output - Differential Steering | — |
Lift Cylinder Flow | — |
Tilt Cylinder Flow | — |
Ripper Cylinder Flow | — |
Pressure Setting - Differential Steering Models | — |
Steering | — |
Ripper - Pitch | — |
Tilt Cylinder | — |
Ripper - Lift | — |
Bulldozer | — |
U-Blade Capacity | — |
U-Blade Width | — |
SU - Blade Capacity | — |
SU - Blade Width | — |
S-Blade Capacity | — |
S-Blade Width | — |
A-Blade Capacity | — |
A-Blade Width | — |
LGP S-Blade Capacity | — |
LGP S-Blade Width | — |
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole | — |
Pry-Out Force | — |
Maximum Penetration Force | — |
Weight - With One Shank | — |
Type | Adjustable Parallelogram |
Number of Pockets | 3 |
Overall Beam Width | — |
Beam Cross Section | 343 x 279 mm 13.5 x 11 in |
Maximum Penetration | — |
Weight - Each Additional Shank | — |
Winch Model | PA110VS Variable Speed |
Weight* | — |
Oil Capacity | — |
Winch and Bracket Length | — |
Winch Case - Width | — |
Increased Tractor Length - STD | — |
Increased Tractor Length - XR | — |
Increased Tractor Length - LGP | — |
Drum Diameter | — |
Drum Width | — |
Flange Diameter | — |
Drum Capacity - 24 mm (1 in) | — |
Drum Capacity - 29 mm (1.13 in) | — |
Drum Capacity - 32 mm (1.25 in) | — |
Ferrule Size (O.D. × Length) | 2.38 in x 2.56 in / 60 mm x 65 mm |
The mechanically-actuated, electronically controlled unit injector combines an electronic actuator, pump assembly and nozzle into a single, compact unit for reliability and durability. The 3176C fuel system has been tested in thousands of engines in some of the most demanding applications and environments around the world.
Engine durability begins with its foundation - the engine block. The serpentine design of the 3176C block provides maximum strength in a reduced weight design. It is a single-piece, deep-skirted design that provides a solid base for the durability you require in today's D7R Series 2.
The 3176C cylinder head is designed for maximum breathing, which helps ensure excellent fuel efficiency. This one-piece, stress-relieved, gray-iron casting has four valves per cylinder. Robust intake and exhaust valves aid airflow and provide excellent reliability and fuel efficiency.
The two-piece, articulated piston design consists of a forged-steel crown for maximum strength and a cast aluminum skirt to reduce weight. A large piston pin holds the crown, skirt and connecting rod together. The aluminum skirt runs cooler than conventional pistons, allowing a closer fit to the cylinder liner and providing longer life. The steel crown handles the higher internal pressures of today's engines.
The crankshaft is a steel forging with induction-hardened journals and fillets. The wide center and end main journals and bearings are designed to maintain maximum oil film thickness for excellent lubrication and for cooling the bearings. The result is long life-to-overhaul.
When you couple a turbocharger with cooler inlet air from a superior aftercooling system it is no surprise that the 3176C engine will have cleaner emissions with better response, longer life, improved fuel economy and less heat rejection.
The cylinder head utilizes additional coolant passages to provide maximum engine cooling. Cylinder liner inner surfaces are fully honed and induction hardened to maximize wear resistance. Oil-cooled pistons and full-length, water-cooled cylinder liners provide maximum heat transfer for longer component life.
Using a two pass system, the AMOCS radiator provides a more efficient heat exchange. The coolant is routed from a sectioned bottom tank up the front side, over the top of the core and down the engine side of the core to the bottom tank. This flow pattern allows the coolant to pass through the radiator twice for better cooling.
The cooling elements are individual core modules that are connected to a sectioned bottom tank. There is no top tank to remove. - Standard 9 steel fins per 1 in (2.54 cm), or an optional 6 steel fins per 1 in (2.54 cm). - Brass tube construction within each core for improved reliability.
The D7R Series 2 features a Separate Circuit Aftercooler. Two of the AMOCS cores are dedicated to the aftercooler coolant circuit to achieve cooler inlet air temperatures, which increases performance and improves engine emissions. A separate water pump is used to circulate the aftercooler coolant.
The modular core design permits removal of a single core without removing the entire radiator, which reduces repair costs and downtime. AMOCS also eliminates the top tank, side channels and one sealing surface, making it more reliable and easier to service. It also features a site gauge for quick service checks.
To reduce the potential for coolant leaks, brass tubes are welded to a large, thick header, improving strength of the tube-to-header joint. In conditions where abrasive materials can be airborne, the attachment sand blast grid should be used to prevent core damage.
In an application where airborne debris is prevalent, radiator core protection is a concern. To extend radiator life in harsh applications, a sand blast grid is available as an option to deflect the damaging debris the engine fan propels at the radiator.
An improved single-stage torque converter sends 70% of engine torque through a converter and 30% through a direct drive shaft for greater driveline efficiency and higher torque multiplication. The torque divider provides improved efficiency and broader range of performance in second gear dozing and scraper pushloading.
As loads on the tractor increase, the D7R Series 2 offers unmatched lugging capability and smooth shifting as the need occurs to change gears under varying loads. The 3-speed forward, 3-speed reverse transmission offers excellent runout speeds.
A D7R Series 2 equipped with differential steering maintains power to both tracks while turning. The tractor turns when one track speeds up and the other slows down an equal amount. The operator can steer and control the transmission simutaneously, which can reduce cycle times in some applications. The differential steering tiller bar has touch shift buttons for upshifts and downshifts. The tiller bar itself is easily rotated forward or reverse to change the respective tractor direction. The tiller bar is moved forward to steer the tractor to the left and pulled back to go right. Low tiller bar efforts assure operator comfort during long shifts. Large blade loads can be maneuvered around buildings, bridge abutments, trees or other obstacles. Steering modulation is also optimized for precise control in these applications. Greater load capacity, power and speed control are possible in soft underfoot conditions on steep slopes because both tracks are powered during turns.
Isolates final drives from ground and work tool induced impact loads for extended power train life.
Autoshift allows the operator to pre-select a forward and reverse gear for easy, efficient directional changes. Auto-shift settings include first forward to second reverse, second forward to second reverse and second forward to first reverse. Auto-kickdown allows the transmission to automatically downshift when significant load increases are detected.
Isolation-mounted, pressurized cab reduces noise and vibration for operator comfort.
An informed operator is a productive operator. With a newly designed dash, the operator will be kept informed of the machine status and system information. The analog gauges are easy to read and a warning lamp keeps the operator aware of any action that is needed. A new feature for the D7R Series 2 is the addition of the foot pads on the dash. These foot pads help the operator stay confident and comfortable during slope applications.
The D7R Series 2 has standard Differential Steering which gives the D7R Series 2 the maneuverability and control that operators need to match to the applications. The touch buttons on the steering control shifts the electronically controlled powershift transmission.
Low effort pilot operated hydraulics for the work tools make the D7R Series 2 easy to operate and provides sure, precise blade control with less operator fatigue. Lower lever efforts and ergonomically shaped blade and ripper control handles provide increased operator comfort during long shifts.
When engaged, the lock-out prevents inadvertent operation of the hydraulic work tool attachments.
A rocker switch control sets the high or low idle with a touch of the finger. A decelerator pedal gives the operator full control of engine speed when the rocker switch is in the high idle position.
The D7R Series 2 features a new Cat Comfort Series Seat for increased operator comfort and reduced operator fatigue. The seat is fully adjustable and designed for comfort and support. The seat and back cushions are thicker and designed to reduce pressure on the lower back and thighs while allowing unrestricted arm and leg movement.
With moldboard construction and hardened bolt-on cutting edges, Caterpillar bulldozer blades load easily and are durable. In tough applications, Caterpillar blades resist torsional bending and distortion thanks to their high-tensile strength.
The D7R Series 2 features field-proven load-sensing pilot controlled hydraulics, which respond to operating requirements by automatically and continually adjusting attachment hydraulic power.
The multi-shank parallelogram ripper is adjustable and lets you choose one, two or three shanks depending on job conditions.
Rear counterweights may be needed to maximize balance for backing up steep slopes or increasing performance in heavy dozing applications. Recommended if other rear attachment is not specified.
In applications where tree limbs can damage a machine, optional forestry sweeps are available to protect your investment. Sweeps help shield intake air cleaners, exhaust stack, cab windows, and lights from damage.
The D7R Series 2 frame is built to absorb high impact shock loads and twisting forces. Castings provide added strength to the main case and equalizer bar saddle.
The tag-link blade mounting brings the blade closer to the machine for excellent maneuverability, machine balance and blade penetration. The tag-link design provides solid lateral stability and better cylinder positions for constant pryout independent of blade height. The tag-link also eliminates the need for diagonal bracing because it transfers side loads to the mainframe instead of the dozer pusharms.
The pivot shaft runs through the mainframe and connects to the roller frames for independent oscillation. The full-length pivot shaft distributes impact loads throughout the case, reducing bending stresses on the case. This design eliminates alignment problems and the need for diagonal braces on the roller frames. Caterpillar track-type tractors set the industry standard for mainframe durability.
The pinned equalizer bar gives the roller frames the ability to oscillate up or down to better match ground contours while providing maximum traction and operator comfort. Equalizer bar end pins are oil filled with limited slip seals for longer life and reduced repair costs.
D7R II sprocket segments material is metallurgically optimized to be fracture resistant. This allows the sprocket to live longer and better match a bushing turn.
Optional Rotating Bushing Track (RBT) is a sealed and lubricated system which includes four track seals per joint, non-restrained floating bushings, longer track pins, redesigned track links (wider pin boss and bushing strap, and taller rail) and a unique pin retention system. Because the bushings rotate, relative motion between the bushings and the sprocket teeth is virtually eliminated. The minimal wear that does occur is evenly distributed around the bushings. Therefore, no bushing turn is required, and sprocket segment wear is dramatically reduced. In effect, the rotating bushing track does an ongoing bushing turn as the machine works.
The sprocket position keeps sprocket teeth, bushings and final drives away from the abrasive materials and moisture - resulting in longer final drive gear and seal life.
Less service time means more working time. Major components are made as modules and most can be removed without disturbing or removing others.
AMOCS individual cooling elements allow radiator servicing without major component removal, saving considerable time and cost.
Diagnostic connector allows Caterpillar dealers to quickly troubleshoot the D7R Series 2 or access stored data with the use of Electronic Technician (ET) or ECAP.
Pressure test points for power train and hydraulic systems are provided.
Ecology drains provide an environmentally safer method to drain fluids. They are included on the radiator, hydraulic tank and major power train components.
The D7R Series 2 includes an optional fast fuel fill attachment with positive fuel shut-off to prevent fuel spillage.
Scheduled Oil Sampling made easier through live sampling ports for the engine oil, power train, coolant and hydraulics.
Your Cat Dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement, to help you get the best return on your investment.
You will find nearly all D7R Series 2 parts at our dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Whether in the dealer's fully equipped shop or in the field, you will get trained service technicians using the latest technology and tools.
Make detailed comparisons of the machines you are considering before you buy. How long do components last? What is the cost of preventive maintenance? What is the true cost of lost production? Your Cat Dealer can give you precise answers to these questions.
Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Improving operating techniques can boost your profits. Your Cat Dealer has training videotapes, literature and other ideas to help you increase productivity.
Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
You will find nearly all parts at our dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine down-time. Save money with remanufactured parts. You receive the same warranty and reliability as new products at a cost savings of 40 to 70 percent.
The AccuGrade System allows operators to grade and fill with increased accuracy without the use of traditional stakes or grade checkers. Using advanced laser or Global Positioning System (GPS) technology, machine-mounted components and an off-board transmitter, the AccuGrade System significantly improves the productivity and accuracy of grading equipment by as much as 50 percent over conventional methods.
Grade is reached in fewer passes so owning and operating costs are reduced. Fewer grade stakes are required and re-staking is virtually eliminated realizing a 90 percent cost savings. Higher accuracy means savings in imported material. Productivity is increased up to 50 percent and can be maintained all day so more jobs can be scheduled with more scheduling flexibility.
The optional Product Link system is factory installed or easily retrofitted wireless system that simplifies equipment fleet tracking. Using satellite or cellular technology, the system automatically reports key machine parameters such as location, machine hours, active and logged service codes and security alarms. Depending on the Product Link version, it can connect with other on-board systems, issue e-mail or pager alerts and provide fuel consumption data.
MSS uses electronically coded keys selected by the customer to limit usage by individuals or time parameters. MSS deters theft, vandalism and unauthorized usage. Each machine system can store up to 255 keys and each key can be used on as many machines as desired. MSS can be controlled by a customer's Personal Data Assistant. Field installation is available.
Data not available.