The D6R XL adds the versatility of the Power Angle/Tilt Blade to the heavy duty performance of the D6R XL.
Engine Model | 3306T |
Flywheel Power | — |
Operating Weight | — |
The factory-installed Power, Angle, and Tilt (PAT) Blade offers the operator more versatility in medium dozing and grading applications.
The D6R XL with a PAT Blade is a perfect match for finish and rough grading, medium duty dozing, windrowing, backfilling, V-ditching, and slope work.
The D6R XL and D6R IG Track-Type Tractor equipped with a PAT Blade offer the versatility to angle the blade 25 degrees for angle dozing applications. The tilting function of the PAT Blade offers the versatility for V-ditching applications.
Engine Model | 3306T |
Flywheel Power | — |
Flywheel Power - Power Shift | — |
Operating Weight | — |
Operating Weight - Power Shift | — |
Height | — |
Height - ROPS/Canopy | — |
Overall Length - Basic Tractor - With Drawbar | — |
Overall Length - With Blade | — |
Ground Clearance | — |
Track Gauge | — |
Track on Ground | — |
Track Rollers/Side | 7 |
Blade Type | PAT |
VPAT-Blade Width | — |
The factory-installed Power, Angle, and Tilt (PAT) Blade offers the operator more versatility in medium dozing and grading applications.
The D6R XL with a PAT Blade is a perfect match for finish and rough grading, medium duty dozing, windrowing, backfilling, V-ditching, and slope work.
The D6R XL and D6R IG Track-Type Tractor equipped with a PAT Blade offer the versatility to angle the blade 25 degrees for angle dozing applications. The tilting function of the PAT Blade offers the versatility for V-ditching applications.
The D6R XL arrangement with the PAT Blade delivers unmatched performance in general dozing applications.
The Power, Angle and Tilt Blade arrangement for the D6R XL is designed for optimal use with a ripper, winch or counterweight and XL track shoes.
Data not available.