The D6R's durable construction is made for tough working conditions. It keeps material moving with the reliability and low operating costs you expect from Cat machines.
Engine Model | 3306 T |
Flywheel Power | — |
Operating Weight | — |
Engine Model | 3306 T |
Flywheel Power | — |
Maximum Flywheel Power | — |
Displacement | — |
Flywheel Power - Power Shift | — |
1.0 Forward | — |
2.0 Forward | — |
3.0 Forward | — |
1.0 Reverse | — |
2.0 Reverse | — |
3.0 Reverse | — |
Fuel Tank | — |
Cooling System | — |
Engine Crankcase | — |
Power Train | — |
Final Drive - Each | — |
Hydraulic Tank | — |
Operating Weight | — |
Operating Weight - Power Shift | — |
Operating Weight - Power PSDS | — |
Height | — |
Height - ROPS/Canopy | — |
Overall Length - Basic Tractor - With Drawbar | — |
Overall Length - With Blade | — |
Shoe Type | Moderate Service-Heavy Duty |
Width - Shoe | — |
Shoes/Side | 45 |
Ground Clearance | — |
Track Gauge | — |
Track on Ground | — |
Ground Pressure | — |
Track Rollers/Side | 8 |
Blade Type | S, PAT |
S-Blade Width | — |
Type | Parallelogram |
Number of Pockets | 3 |
Overall Beam Width | — |
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole | — |
Maximum Penetration | — |
Weight* | — |
Oil Capacity | — |
Winch and Bracket Length | — |
Winch Case - Width | — |
Increased Tractor Length - STD | — |
Drum Diameter | — |
Drum Width | — |
Flange Diameter | — |
Turbocharged 3306 diesel engine delivers plenty of power for quick response and big loads.
The 3306 has large displacement, high torque rise and low rpm rating for low stress, long life.
High torque rise offers superior lugging capabilities to keep moving through tough spots without downshifting.
Direct fuel injection precisely meters fuel for maximum productivity per unit of fuel.
Good weight-to-horsepower ratio allows faster loading, bigger loads and shorter cycle times.
Planetary powershift transmission has 3-speeds forward and 3-speeds reverse and utilizes large diameter, high-capacity, oil-cooled clutches.
The torque converter shields the driveline from sudden torque shocks.
Advanced Modular Cooling System (AMOCS) utilizes an exclusive two pass cooling system and increased cooling surface to provide a more efficient heat transfer than conventional systems.
Two pass cooling system circulates coolant from the sectioned bottom tank up through one side of the cooling element and down through the other side returning it to the bottom tank.
Caterpillar Extended Life Coolant is now standard in all D6R tractors. This coolant can double the Cat engine coolant life and allow for longer intervals between coolant changes when Cat extender solution is used at 3000 hours.
The cooling elements are individual core modules that are connected to a sectioned bottom tank. There are nine steel fins per inch, brass tube construction within each core and no top tank to remove.
The servicing of the AMOCS can be performed without tilting the radiator guard. There is no need to remove or replace a major component as on single core radiators. Each core module can be replaced individually, saving considerable cost and repair time.
Final drives and associated power train components are raised above the work area - isolating them from ground-induced impact loads, as well as implement and roller frame alignment loads - extending power train component life.
The sprocket position keeps sprocket teeth, bushings and final drives away from the abrasive materials and moisture - resulting in longer final drive gear and seal life.
The heavy-duty sealed and lubricated track is designed for superior track life. A wider bushing strap provides improved bushing retention and resistance to bore stretching and cracking.
High flange improved track rollers (optional) combined with center or full length roller guard attachments greatly improve track guiding for demanding side slope or impact conditions.
Rotating bushing track (optional) is a sealed and lubricated system which includes four track seals per joint, non-restrained floating bushings, longer track pins, redesigned track links and a unique pin retention system.
The LGP undercarriage is designed to work in soft and spongy conditions.
Heavy-duty track link is standard on all D6R configurations.
The elevated sprocket keeps final drives out of trash and eliminates impact loading for increased power train life.
Extra guarding on final drives and idler seals prevents trash wrap-around from damaging final drive components.
Larger capacity landfill blade for increased trash handling capacity.
Quick release radiator guard doors and engine enclosure doors allow quick access to engine compartment for cleaning.
Front and rear striker bars stop trash from damaging fenders, fuel tanks and hydraulic tanks.
Additional waste handling arrangement items are available from the Caterpillar Custom Product Group. [Refer to AEHQ5239(3/97)]
Choose from the S, SU or A blade for optimum production.
The multi-shank parallelogram ripper lets you choose up to three shanks, depending on job conditions.
A single lever control actuates both clutch and brake functions to improve operator efficiency. A separate lever is used for freespool operation.
Load-sensing hydraulics utilize a feedback loop from the control valve to the hydraulic pump to continually monitor the hydraulic power requirements of attachments.
Lower pump requirements can reduce engine power requirements for the hydraulics, making more drawbar power available for increased machine production, higher operator efficiency and increased fuel efficiency.
The operator's station provides excellent viewing area to the blade and rear of machine for maximum operator productivity.
Easy-to-reach, low-effort controls provide sure, precise steering and dozer control for less operator fatigue.
Isolation-mounted cab (optional) with air pressurizer and heater reduces noise and vibration for shift-long comfort.
The Caterpillar Contour Series Seat is ergonomically designed and fully adjustable for maximum comfort.
The radio installation group is standard in the D6R cab. It includes mounting brackets, AM/FM antenna and speakers.
Sound levels have been reduced.
Other improvements include enlarged storage compartments for personal items, a cupholder, adjustable armrests, kneepads for side slope operations and window slides providing better sealing.
Differential steering maintains uninterrupted power to both tracks during turns through a hydraulically actuated planetary differential, and allows simultaneous one-hand steering and transmission control.
Finger Tip Control allows simultaneous, one-hand steering and transmission control.
Automatic shifting features and easier upshifts and downshifts increase operator productivity, reduce fatigue, and shorten cycle times.
Major components are easily accessible and removable as single units.
The modular design permits fast removal and installation.
Pre-testing of modular components before installation or after repair assures quality.
Grouped service points allow easy access to service areas and make routine checks fast and convenient.
A diagnostic connector for a special dealer tool enables fast troubleshooting of tractor systems.
The D6R design allows quick, easy service access and inspection.
Ecology drains provide an environmentally safer method to drain fluids. They are included on the radiator, engine and hydraulic tank; optional for the transmission, bevel gear case and torque divider.
Your Cat Dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment.
You will find nearly all parts at your dealer parts counter. Cat Dealers utilize a world-wide computer network to find in-stock parts to minimize machine down time.
Whether in the dealer's fully equipped shop or in the field, you will get trained service technicians using the latest technology and tools.
Make detailed comparisons of the machines you are considering before you buy. Your Cat Dealer can give you precise answers to your questions.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits. Your Cat Dealer has training videotapes, literature and other ideas to help you increase productivity.
More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine.
Repair, rebuilt or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.