Engineered to exceed most demanding goals. Combining power and rugged components, the versatile D6M is designed for tough and varied working conditions. It keeps material moving with the reliability and durability you expect from Cat machines.
Engine Model | 3116 T |
Flywheel Power | — |
Operating Weight | — |
Engine Model | 3116 T |
Flywheel Power | — |
Maximum Flywheel Power | — |
Displacement | — |
Flywheel Power - Power Shift | — |
1.0 Forward | — |
2.0 Forward | — |
3.0 Forward | — |
1.0 Reverse | — |
2.0 Reverse | — |
3.0 Reverse | — |
Fuel Tank | — |
Cooling System | — |
Engine Crankcase | — |
Power Train | — |
Final Drive - Each | — |
Hydraulic Tank | — |
Attachment Hydraulic System Tank Only | — |
Operating Weight | — |
Operating Weight - Power Shift | — |
Height | — |
Height - ROPS/Canopy | — |
Overall Length - Basic Tractor - With Drawbar | — |
Overall Length - With Blade | — |
Shoe Type | Moderate Service-Heavy Duty |
Width - Shoe | — |
Shoes/Side | 40 |
Ground Clearance | — |
Track Gauge | — |
Track on Ground | — |
Ground Pressure | — |
Track Rollers/Side | 7 |
Blade Type | VPAT, SU |
SU - Blade Width | — |
VPAT-Blade Width | — |
Type | Parallelogram |
Number of Pockets | 3 |
Overall Beam Width | — |
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole | — |
Maximum Penetration | — |
Weight* | — |
Oil Capacity | — |
Winch and Bracket Length | — |
Winch Case - Width | — |
Increased Tractor Length - STD | — |
Drum Diameter | — |
Drum Width | — |
Flange Diameter | — |
Caterpillar 3116 engine performs at full-rated net power. High horsepower, combined with high torque rise, give the D6M the ability to doze through tough material. Plus, this engine meets all the latest emission regulations around the world.
Turbocharging improves response and performance at low to medium engine speeds.
Direct Unit Injection Fuel System eliminates external high pressure fuel lines and provides excellent control of injection timing with individually metered, high-pressure, direct-injection of fuel.
Resilient engine mounting for quieter operation and less vibration.
One-piece, stress relieved, cast iron cylinder block for increased rigidity.
The engine can be rebuilt for a second life.
Improved multiple row modular radiator efficiently cools engine for optimum engine performance in tough environments and applications.
Drive train components are matched and balanced to deliver exceptional performance and durability.
Final drives and associated power train components are raised above the work area, isolating them from ground-induced impact loads, as well as implement and roller frame alignment loads, extending power train component life.
Sprocket position keeps sprocket teeth, bushings and final drives away from the abrasive materials and moisture, resulting in longer final drive gear and seal life.
High flange improved track rollers (optional) combined with center or full length roller guard attachments greatly improve track guiding for demanding side slope conditions.
XL (Extra Long) arrangement features forward idler position providing additional track on ground for finish grading applications. Wide gauge for enhanced side slope stability.
All tracks are sealed and lubricated.
Caterpillar single-grouser shoes are made from deat-treated, rolled steel for added strength.
The D6M high strength steel mainframe absorbs high impact shock loads and twisting forces.
Computer-aided Finite Element Analysis used to evaluate and ensure high durability.
Full scale structural testing analysis to verify and ensure integrity of the mainframe.
Robotic welding provides deep penetration and consistency for long life.
Precision top level machining for perfect alignment of bores and surfaces.
Pivot shaft and pinned equalizer bar for maintaining track roller frame alignment.
Operator's station provides excellent viewing area to blade and rear of machine.
The Caterpillar Contour Series Seat is ergonomically designed and fully adjustable for maximum comfort.
Standard clutch and brake lever steering offers traditional easy-to-reach, low-effort controls.
Standard instrument panel for the clutch and brake lever steering machine is the traditional Electronic Monitoring System (EMC) with standard gauge group.
The following features are available with the optional Finger Tip Control equipped machines.
Storage for lunch box, cup and insulated bottle. Adjustable armrests with kneepads; electric adjustment on FTC console. Dash-mounted heater for OROPS attachment. Storage box to the left of operator. Vinyl/floor covers enlarged to cover the complete floor area and under seat.
Finger Tip Controls (FTC) are clustered for easy, one-handed operation to the operator's left. They control steering, machine direction and gear selection.
Electronic Clutch and Brake steering system allows the operator to work more precisely in close areas, around structures, obstacles, grade stakes and other machines.
Machine direction is controlled by a pivoting knob which can be actuated by the thoub of the left hand.
Gear selection is made by two buttons to the right of the machine direction knob. The top (up-shift) button shifts the machine transmission to the next higher gear while the bottom (down-shift) button shifts to the next lower gear.
Parking brake switch electronically locks Electronic Clutch and Brake steering.
Manually adjustable blade pitch for optimum performance.
The SU-Blade is designed with outside-mounted push arms especially for heavy dozing applications requiring heavy corner loading.
Rugged parallelogram design for high production ripping.
Standard speed or slow speed with freespool.
Upsized. Larger jaw opening and pin diameter. Able to tow a wider range of implements.
Modular design of power train components permits fast removal and installation.
Pre-testing modular components before installation or after repair assures high quality.
Grouped service points and excellent access to service areas make routine checks fast and convenient.
Quick, easy service access and inspection of daily maintenance items.
Computerized Caterpillar Monitoring System analyzes critical temperatures and pressure - gives visual and audible warning for fast troubleshooting.
Electrical system diagnostic connector enables fast troubleshooting of starting and charging problems.
Modular cooling system, with individual core assemblies, provides improved serviceability, reduced replacement costs and improved durability.
Caterpillar Remanufactured dozer hydraulic cylinders and rods, starters, alternators, cylinder heads, short blocks, engines, oil pumps and final drive hubs are available for fast, economical repairs.
Ecology drains provide an environmentally safer method to drain fluids.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment.
Make detailed comparison of the machines you are considering before you buy.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits.
Machine management services - Cat dealers help manage equipment investments.
Repair, Rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter.
Data not available.