/  Equipment  /  Dozers  /  Medium Dozers

D6GNon-Current

D6G - 2006, APD

Overview

The D6G provides the versatility and horsepower of the medium-size machines on an oval rather than elevated sprocket undercarriage.

Benefits & Features

Engine

Undercarriage

Work Tools

  April 22, 2024

Specifications

Units: 

Benefits & Features

Engine

Transmission

The rugged planetary power shift transmission, with three forward and three reverse speeds, uses a large-diameter, high-capacity, oil-cooled clutches for smooth automatic shifting.

Undercarriage

Track

The D6G offers a sealed and lubricated track, which eliminates internal bushing wear.

Work Tools

Blades

The D6G offers both Angling and Straight blade options. The Semi-universal blade, which is available as a custom option, is built for tough applications where penetration and blade side loading are important. The design of the SU blade makes it excellent for aggressive dirt penetration and loading materials.

Ripper

A fixed parallelogram multi-shank ripper is available that incorporates three straight shanks but can accommodate up to five. The chassis has excellent durability in severe drawbar applications.


Optional Equipment

  • ELECTRICAL
    • Lights - (2) Front. Mounted on top of radiator guard.
    • Lights (2) Rear.
    • Back-up Alarm
    • Forward Warning Horn
  • GUARDS
    • Heavy Duty Hinged Radiator
    • Full Length Track Roller
    • Center Track Guiding
    • Fuel Tank
    • Instrument Panel
    • Heavy Duty Engine Enclosures
  • OPERATOR ENVIRONMENT
    • Non-ROPS Canopy
    • ROPS Canopy
    • Electronic Monitoring System (EMS)
  • POWERTRAIN
    • Pre-cleaner with pre-screener
  • UNDERCARRIAGE
    • 610 mm (24 in) Track
  • BULLDOZER
    • 6 Straight Bulldozer, Complete
    • 6 Angle Bulldozer, Complete
    • Tilt Cylider for 6S Bulldozer
  • HYDRAULICS
    • 1-Valve for 6A lift/lower or 6S lift/lower
    • 2-Valve for 6A lift/lower/ripper or 6S lift/lower/tilt
    • 3-Valve for 6S lift/lower/tilt/ripper
  • RIPPER
    • No.6 Ripper with 3 shanks. (Can accommodate 5)
  • OTHER ATTACHMENTS
    • Rigid Drawbar

View 360