The Cat® D7E was designed to meet growing demand for powerful yet highly maneuverable track-type tractors. By adapting electric drive technology to the unique requirements of dozer applications, Caterpillar has developed an all-new class of tractor that delivers the best possible balance of heavy-dozing and fine-grading performance. The innovative diesel-electric hybrid technology of the D7E is also designed to burn considerably less fuel and consume fewer fluids and parts for reduced owning and operating costs. Improved productivity and efficiency means getting more work done while using fewer resources.
Engine Model | Cat® C9.3 ACERT™ |
Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® C9.3 ACERT™ |
Flywheel Power | — |
Gross Power | — |
Net Power - Caterpillar | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EU 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power - ISO 14396 | — |
Fuel Tank | — |
Cooling System | — |
Engine Crankcase | — |
Power Train | — |
Final Drive - Each | — |
Pivot Shaft Compartment | — |
Hydraulic Tank | — |
Final Drive - Each - LGP | — |
Fuel Tank - High Capacity | — |
Operating Weight | — |
Shipping Weight | — |
Operating Weight - STD SU | — |
Shipping Weight - LGP | — |
Operating Weight - LGP S | — |
Pump Type | Piston, Variable Displacement |
Tilt Cylinder Flow - Rod End Flow | — |
Pump Output - Implement | — |
Tilt Cylinder Flow - Head End Flow | — |
Pump Output - Steering | — |
Lift Cylinder Flow | — |
Ripper Cylinder Flow | — |
Pressure Setting - Steering | — |
Bulldozer | — |
Tilt Cylinder | — |
Ripper - Lift | — |
Ripper - Pitch | — |
Steering | — |
Shank Gauge | — |
Weight - With One Shank | — |
Ramp Angle | — |
Pocket Spacing | — |
Shank Section | 72 mm x 228 mm 2.8 in x 9.0 in |
Type | Multi-Shank |
Number of Pockets | 3 |
Overall Beam Width | — |
Beam Cross Section | 355 mm 14.0 in |
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole | — |
Maximum Penetration | — |
Maximum Penetration Force | — |
Pry-Out Force | — |
Weight - Each Additional Shank | — |
Maximum Bare Drum - Line Speed | — |
Winch Length | — |
Rope Diameter - Recommended | — |
Maximum Bare Drum - Line Pull | — |
Maximum Full Drum - Line Speed | — |
Overall Width | — |
Control | Electronic/Hydraulic |
Maximum Full Drum - Line Pull | — |
Throat Clearance | — |
Cable Ferrule Size - O.D. × Length | 60 mm x 65 mm 2.38 in x 2.56 in |
Installed Weight | — |
Winch Drive | Hydraulic |
Winch Model | PA90 |
Weight* | — |
Oil Capacity | — |
Winch and Bracket Length | — |
Winch Case - Length | — |
Winch Case - Width | — |
Increased Tractor Length - STD | — |
Increased Tractor Length - LGP | — |
Drum Diameter | — |
Drum Width | — |
Flange Diameter | — |
Drum Capacity - 24 mm (1 in) | — |
Drum Capacity - 29 mm (1.13 in) | — |
Ferrule Size (O.D. × Length) | 60 mm x 65 mm 2.38 in x 2.56 in |
ROPS/FOPS | SAE 1040, ISO 3471-1994/ISO 3449-2005, SAE 5231 |
Cab | ANSI/SAE J1166 OCT 98 |
Brakes | ISO 10265 2008 |
Electric Water Pump System Nominal Input Voltage | — |
Electric Water Pump System Nominal Input Current | — |
Type | Electric Drive |
AC Compressor Maximum Input Current | — |
AC Generator and Propulsion Module Voltage | — |
AC Compressor Nominal Input Voltage | — |
The electric generator, power inverter and propulsion module in the electric drive system replace traditional mechanical components such as a torque converter and transmission. The Cat® C9.3 engine with ACERT™ Technology turns a powerful electric generator that efficiently converts mechanical energy into AC electrical current. Electrical current from the generator flows through specially armored cables and military grade connectors to a solid-state power inverter. Advanced electronics send AC current to the propulsion module to control the motors and provides DC current for the accessory systems. The propulsion module delivers well-modulated torque via axles to the final drives. Consisting of state-of-the-art AC electric motors—and connected to the D7E updated differential steering system—the propulsion module has no moving electrical contacts and few moving mechanical parts. All electrical components are fully sealed to safely operate in a wide range of dozing conditions. Liquid cooling ensures that the electric drive components deliver peak performance in extreme temperature conditions. The D7E electric drive system is highly efficient at delivering engine power to the ground. Infinitely variable speed control, means there are no gears to shift. Operators can concentrate on the task and the job site, rather than on shifting gears and managing engine speed. Training is simplified as well. A proven differential steering system combines with electric drive to make the D7E the only system that can perform locked-track pivot turns for better maneuverability. A dedicated D8-size steering pump delivers improved performance.
The D7E electric drive train is powered by a 235 hp Cat C9.3 engine with ACERT™ Technology. The engine utilizes a proven common rail fuel system for improved efficiency and fuel economy. Featuring the latest in Cat emissions reduction technologies, this engine meets U.S. EPA Tier 3, EU Stage IIIa and Japan MLIT Step 3 emissions regulations. The efficient drive train allows the engine to operate in a tighter rpm range, 1500 - 1800 rpm, which helps extend engine life and improve fuel economy. The increased drivetrain efficiency also allows the machine to achieve greater performance at lower horsepower than previous models, adding even more to the D7E overall benefits.
The D7E cooling system uses a three-part radiator built with rugged, highly efficient aluminum bar cores for charged air, jacket water, and the separate circuit. Although the jacket water and separate circuit coolant operate at different temperatures, the radiator appears and acts as one integrated unit. Airflow is managed by a hydraulic variable speed demand fan, reducing power requirements and fuel consumption. A molded shroud ensures efficient air flow through the radiator and the fan utilizes lightweight, durable fiberglass blades for high efficiency and quiet operation. A larger gap between fins reduces plugging, and the single-plane design allows for easier cleaning and service.
The all new D7E cab is designed to maximize operator efficiency. From the operator's seat, the single center post aligns perfectly with the air intake, exhaust and lift cylinder, greatly enhancing forward visibility. The angled door provides more side glass area, improving sightlines to the blade and all around the job site. That helps operators work more confidently and productively all shift long and enhances job site safety.
The D7E features an advanced low drive undercarriage design for greater machine versatility in a wider range of applications. Improved visibility, especially to the sides, is only one of the several benefits of this highly efficient undercarriage system. D10-size sprocket bearings give the D7E the added durability for a wide range of applications. Shock loads are directed through the roller frame to reduce wear and tear on the machine - and on the operator. The low drive undercarriage configuration also allows the cab to be tilted for convenient service access to the drive train system.
The heavy duty undercarriage system is well suited to aggressive, high impact applications such as logging, side-slopes, or working in rocky or uneven terrain. The components are designed for extended wear life in abrasive conditions and high impact applications. The heavy duty track features improved track shoe design - increased grouser height, enhanced penetration, increased leading and trailing edge of shoe and increased track overlap.
The optional SystemOne™ undercarriage has been proven to reduce total undercarriage owning and operating costs up to 70 percent. SystemOne features lifetime sealed and lubricated cartridges to eliminate bushing turns, and sprockets require no replacement during the life of the chain. A rotating bushing design allows the center tread idlers and sprocket segments to last through at least two sets of track. An open and smooth roller frame design reduces mud buildup and enables easy clean-out. In addition, all SystemOne undercarriage components are designed to work and wear as a system. They deliver long, balanced wear life and require very little service between undercarriage overhauls.
STD - designed for versatility, this undercarriage configuration works in a variety of soil conditions. It provides the proper ground contact and pressure to maximize your productivity. LGP - designed to work in soft and spongy conditions. Wide track shoes, long track frames, and a wider gauge increases track contact area and reduces ground pressure for improved stability providing excellent flotation in swampy conditions.
Caterpillar is helping customers revolutionize the way they move material with new technology solutions for earthmoving machines - solutions that provide greater accuracy, higher productivity, lower operating costs and more profitability. The AccuGrade System is designed and integrated into the machine and hydraulic systems to create an automated blade control. Blade-mounted sensors calculate precise blade slope and elevation information. The integrated electro-hydraulic valve control module uses the information from the sensors to automatically adjust the blade to maintain grade. Automated blade control allows operators to improve efficiency and productivity by achieving grade faster and in fewer passes than ever before, reducing the need for traditional survey stakes or grade checkers.
The D7E ships from the factory with grade control system wiring and mounting points already installed. This makes adding AccuGrade quick and easy, and optimizes performance and reliability. Productivity is further enhanced by the D7E distributed electro-hydraulic system. Hydraulic valves are placed next to the components they control for quicker response and faster cycle times.
The D7E features a robust, single lift cylinder design. The single cylinder delivers the same power as a dual-cylinder system, but with fewer than half the components. Blade stability is excellent, supported by L-shaped push arms. Dozer blade capacity is the same as previous models, although the D7E blade enhances durability with thicker plating.
Distributed hydraulics and commonality among D7E rear Work Tools help maximize productivity and efficiency. A well-balanced machine design means counterweights are not needed when a rear work tool is not attached.
The ripper on the D7E is placed closer to the machine for improved balance. The Ripper Auto Stow function allows the operator to automatically raise and position the ripper for the next pass. Cast-in ripper mounts mean the machine comes ready-to-pin from the factory, so a ripper can be mounted quickly and easily.
The hydraulically driven winch for the D7E features positive load control with variable speed, a dual braking system, a single lever control and a standard three roller fairlead.
The drawbar for the D7E is suited for a variety of applications, including disks, compactors, chopper wheels, pull-type scrapers and retrieving other equipment.
Cat dealers can help customers compare and choose the right machine for their business.
Cat dealers offer financing options to meet a variety of needs.
Improve operating technique for better productivity and profit with the latest Cat dealer training resources.
Cat dealers are with customers every step of the way with unsurpassed worldwide parts support, trained technicians and customer support agreements.
Data not available.