The new Cat® D6 dozer helps you move material at a lower cost with a fully automatic transmission, outstanding fuel efficiency and reduced service/maintenance costs. Choose from updated configurations and enjoy a fully redesigned cab. Plus, a choice of CatConnect GRADE technology features adds to ease of operation by helping you save even more time, material and operator effort. The D6 is legendary versatility you have come to trust, with added performance and effi ciency to help you take your business to the next level.
Engine Model | Cat C9.3B |
Power - Net | — |
Operating Weight | — |
Engine Model | Cat C9.3B |
Power - Net | — |
Emissions | U.S. EPA Tier 4 Final, EU Stage V, Korea Tier 4 Final |
Net Power - Rated - ISO 9249/SAE J1349 | — |
Net Power - Rated - ISO 9249/SAE J1349 (DIN) | — |
Build Number | 20A |
Note (1) | Rated horsepower at 2,200 rpm |
Note (2) | All non-road Tier 4 Interim and Final, Stage IIIB, IV and V and Korea Tier 4 Final diesel engines are required to use only ultra-low sulfur diesel (ULSD) fuels containing 15ppm (mg/kg) sulfur or less. Biodiesel blends up to B20 (20%blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. |
Note (3) | Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. |
Note (4) | Basic machine specs provided below. For complete specifications and dimensions by configuration, blade and track shoe offerings and more, please visit the product download section to view the full D6/D6 XE Technical Specifications. |
Operating Weight | — |
Power Train | Fully Automatic 4-Speed Powershift |
Fuel Tank | — |
DEF Tank | — |
Operating Weight | — |
Ground Pressure | — |
Width of Standard Shoe | — |
Blade | Semi-Universal (SU) |
Blade Capacity | — |
Operating Weight | — |
Ground Pressure | — |
Width of Standard Shoe | — |
Blade | Semi-Universal (SU) |
Blade Capacity | — |
Operating Weight | — |
Ground Pressure | — |
Width of Standard Shoe | — |
Blade | Straight |
Blade Capacity | — |
Operating Weight | — |
Ground Pressure | — |
Width of Standard Shoe | — |
Blade | VPAT |
Blade Capacity | — |
Operating Weight | — |
Ground Pressure | — |
Width of Standard Shoe | — |
Blade | VPAT |
Blade Capacity | — |
Operating Weight | — |
Ground Pressure | — |
Width of Standard Shoe | — |
Blade | VPAT |
Blade Capacity | — |
Data not available.