Caterpillar designs its track-type tractors to meet worldwide customer demand with regard to performance, operator comfort, ease of operation, safety, and versitility. The D6N Forestry Guarding Arrangement gives you a rugged machine that meets the most demanding applications.
Engine Model | Cat® 3126B |
Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® 3126B |
Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
1.0 Forward | — |
2.0 Forward | — |
3.0 Forward | — |
1.0 Reverse | — |
2.0 Reverse | — |
3.0 Reverse | — |
Drawbar Pull - 1.0 Forward | — |
Drawbar Pull - 2.0 Forward | — |
Drawbar Pull - 3.0 Forward | — |
Fuel Tank | — |
Cooling System | — |
Final Drive - Each | — |
Hydraulic Tank | — |
Operating Weight | — |
Operating Weight - XL-DS | — |
Shipping Weight - XL DS | — |
Operating Weight - LGP-DS | — |
Shipping Weight - LGP DS | — |
Ground Clearance | — |
Width - Without Blade | — |
Width - With Blade | — |
Height - ROPS/Canopy | — |
Overall Length - Basic Tractor - With Drawbar | — |
Overall Length - With Blade | — |
Width - Shoe - XL | — |
Width - Shoe - LGP | — |
Shoes/Side - XL | 40 |
Shoes/Side - LGP | 46 |
Grouser Height | — |
Track Gauge - XL | — |
Track Gauge - LGP | — |
Track on Ground - XL | — |
Track on Ground - LGP | — |
Ground Contact Area - XL | — |
Ground Contact Area - LGP | — |
Track Rollers/Side - XL | 7 |
Track Rollers/Side - LGP | 8 |
Blade Type | SU, VPAT |
XL SU - Blade Capacity | — |
XL SU - Blade Width | — |
XL VPAT - Blade Capacity | — |
XL VPAT - Blade Width | — |
LGP VPAT - Blade Capacity | — |
LGP VPAT - Blade Width | — |
Weight - With One Shank | — |
Type | Fixed Parallelogram |
Number of Pockets | 3 |
Overall Beam Width | — |
Beam Cross Section | 216 x 254 mm 8.5 x 10.0 in |
Maximum Penetration - XL | — |
Maximum Penetration - LGP | — |
Weight - Each Additional Shank | — |
Winch Model | PA55 |
Weight* | — |
Oil Capacity | — |
Winch and Bracket Length | — |
Winch Case - Width | — |
Drum Diameter | — |
Drum Width | — |
Flange Diameter | — |
This grille is an angled plate type grille, hinged for easier access. A lockable, hand-operated latch is included. The 45° angle of the bars diverts airflow up and away from the back of the dozer blade. The angle also helps keep debris from damaging the radiator.
These guards prevent debris from damaging powertrain components and help keep debris out. The Heavy-Duty Guards include heavier construction for stronger protection.
Help protect the hydraulic tubes on the lift cylinders from damage.
Perforations sized to enhance airflow while limiting debris entry. Front hinged for easy access. Note: If Sound Suppression arrangement is ordered, the perforated doors are replaced with solid doors.
Perforations sized to enhance airflow while limiting debris entry.
Includes a hinged cover to protect the filter housing and fill spout.
Thicker steel for more structural strength.
On sheet metal access panels and engine enclosures.
Several guards are added to prevent damage to sheet metal panels from debris carried by the track.
Additional guards added for bulldozer tilt lines.
When moving straight ahead, power flows through the transmission pinion and bevel gear into the dual differential, transmitting equal, uninterrupted power to each final drive. While turning, power is shifted to the outboard track speeding it up. The inboard track slows down to accommodate a tighter turning radius. Forward ground speed remains the same throughout the turn.
State-of-the-art operator's station has reduced sound levels, lower cab vibration, and increased glass area.
Differential Steering Tiller Bar control system and the optional Finger Tip Control (FTC) steering system provide simultaneous one handed steering and transmission control.
Bi-directional hydraulic steering motor activates the dual differential, which changes the speed of individual tracks. Slowing one track and increasing the speed of the other track achieves a smooth power turn.
Proven planetary design provides fast smooth speed changes while distributing loads over multiple gears for long life.
Caterpillar elevated final drives provide isolation from ground or work tool impact loads, extending service life.
Oil cooled large diameter brake disc provide long service life.
Caterpillar 3126B HEUI engine meets EPA Tier 2 and EU Stage II exhaust emission regulations.
Multiple Row Modular (IMRM) radiator is less subject to plugging and provides excellent heat transfer.
Efficient torque converter provides torque multiplication for increased drawbar pull and protects the drive train from shock loads.
Rotating Bushing Track is designed to extend system life and lower costs in highly abrasive low to moderate impact applications. RBT features bushings which rotate when in contact with the sprocket, greatly reducing bushing and sprocket wear. This design eliminates bushing turn maintenance expense and sprocket replacement costs. Rotating Bushing Track is available as optional undercarriage.
Caterpillar undercarriages are designed with full length guarding on top of the track roller frame. This prevents abrasive materials from falling down on moving parts.
Caterpillar electronic engines meet worldwide emission requirements for the EPA Tier 2 and the EU Stage II regulations. With the HEUI™ fuel system, injection pressure is independent of engine speed and provides maximum fuel delivery efficiency with low exhaust emissions. The Cat 3126B engines are equipped with an electronic air inlet heater. This warms the air in the air inlet manifold for easier starting and reduces white smoke on cold starts. Machines will automatically activate the timed air inlet heater prior to engine startup.
A well-matched turbocharger and air-to-air aftercooler results in higher power while keeping rpm steady and exhaust temperatures low.
The D6N single stage torque converter efficiently responds to changing load conditions by providing torque multiplication, therefore increasing drawbar power. It also provides protection to the drivetrain components by preventing shock loads from heavy dozing applications. This torque converter is efficiently matched to the powertrain components and provides superior performance you need.
Oil cooled, hydraulically actuated, large diameter plates and clutch discs provide higher torque capacity and increased service life.
Final drives are isolated from ground and work tool induced impact loads for extended powertrain life.
The D6N offers both Differential Steering and Finger Tip Controls for steering. Both systems deliver the control the operators need for all applications. Soft touch buttons located on the steering controls shift the electronically controlled transmission.
The D6N has an additional transmission shifting feature for added performance and operator comfort - the Electronic Clutch Pressure Control (ECPC). This unique feature provides smoother shifting by regulating and modulating the individual clutches based on current operating conditions.
The new cab incorporates large glass window and door panels. This allows for increased visibility to the blade, rear and sides of the machine. New door and window seal design allows for a fully pressurized low dust cab. Low acoustic headliner material and sound suppression foam panels reduce sound levels to 79 dB(A) according to the dynamic test procedure and conditions that are specified in ISO 6394:1998. The cooling system is incorporated into the cab structure providing good visibility to the rear of the machine. Individual windshield wiper controls are located in the front section of the headliner. The new design is spacious and comfortable to promote shift-long productivity.
The new instrument panel, with easy to read analog gauges and warning lamps, keeps the operator aware of any potential problems. All gauges and readouts are easily visible in direct sunlight. HVAC controls and vents are conveniently located on the dash to provide climate control for the operator. Auto-shift and Auto-kickdown controls are located within easy reach of the operator. New footpads keep the operator stable and comfortable while working on slopes.
Ergonomically shaped blade and ripper controls have low lever efforts for reduced operator fatigue. The voltage converter provides a 12-volt power supplies.
This option allows the customer or dealer to obtain machine diagnostics and location from their offices. Product Link provides updates on service meter hours, machine condition, machine location as well as integrated mapping/route planning.
The D6N features a more flexible monitoring system that is easily upgraded by flashing software rather than replacing the module, reducing parts cost. As technology changes and new electronics and software become available, this upgraded monitoring system will allow the machine to be easily updated.
Less service time means more working time. Major components are designed as modules and most can be removed without disturbing or removing other components.
Diagnostic connector allows Caterpillar dealers to quickly troubleshoot the D6N or access stored data with the use of Electronic Technician (Cat ET).
Ecology drains provide an environmentally safer method to drain fluids. They are included on the radiator, hydraulic tank and major power train components.
Individual radiator core modules are easily serviced without major component removal.
Your Cat Dealer offers a wide range of services that can be set up under a Customer Support Agreement (CSA) when you purchase your equipment. The dealer will help you choose a plan that can cover everything from the machine and attachment selection to replacement. This will help you get the best return on your investment.
Save money with remanufactured parts. You receive the same warranty and reliability as new products at a cost savings of 40 to 70 percent.
Whether in the dealer's fully equipped shop or in the field, you will get trained service technicians using the latest technology and tools.
Make detailed comparisons of the machines you are considering before you buy. How long do components last? What is the cost of preventive maintenance? What is the true cost of lost production? Your Cat Dealer can give you answers to these questions.
Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Improving operating techniques can boost your profits. Your Cat Dealer has training videotapes, literature and other ideas to help you increase productivity.
Repair, rebuild or replace? Your Cat Dealer can help evaluate the cost involved so you can make the right choice.
More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time of your purchase. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help avoid unscheduled repairs.
Data not available.