Engine Model | 3406E |
Flywheel Power | — |
Gross Power | — |
Net Power - Caterpillar | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EU 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - DIN 70020 | 321 ps |
Operating Weight | — |
Shipping Weight | — |
1 Forward | — |
2 Forward | — |
3 Forward | — |
1 Reverse | — |
2 Reverse | — |
3 Reverse | — |
Pump Output - Steering | — |
Pump Output - Implement | — |
Tilt Cylinder Flow - Rod End Flow | — |
Tilt Cylinder Flow - Head End Flow | — |
Bulldozer Relief Valve Setting | — |
Tilt Cylinder Relief Valve Setting | — |
Ripper - Lift - Relief Valve Setting | — |
Ripper - Pitch - Relief Valve Setting | — |
Steering | — |
Tank Capacity | — |
Shoe Type | Moderate Service Shoe |
Width - Shoe | — |
Shoes/Side | 44 |
Grouser Height | — |
Pitch | — |
Ground Clearance | — |
Track Gauge | — |
Length - Track on Ground | — |
Ground Contact Area | — |
Fuel Tank | — |
Cooling System | — |
Engine Crankcase* | — |
Power Train | — |
Final Drive - Each | — |
Roller Frames - Each | — |
Pivot Shaft Compartment | — |
Implement Hydraulic System - Tank Only | — |
Variable Fan Hub | — |
Weight* | — |
Oil Capacity | — |
Increased Tractor Length | — |
Winch Case - Width | — |
Drum Width | — |
Flange Diameter | — |
Drum Capacity - 24 mm (1 in) | — |
Drum Capacity - 29 mm (1.13 in) | — |
Drum Capacity - 32 mm (1.25 in) | — |
ROPS/FOPS | test |
Cab | test |
Brakes | test |
The 3406E engine meets worldwide emissions regulations for the Environmental Protection Agency (EPA), the European Union (EU) and the Japan Ministry of Construction (JMOC).
The D8R II planetary power shift transmission features three speeds forward and three speeds in reverse and utilizes large diameter, high-capacity, oil cooled clutches. To maximize the life of the transmission the planetary design distributes loads and stresses over multiple gears. An additional fifth planetary gear is used in the high load-capacity carrying gears. ·Controlled throttle shifting regulates engine speed during directional shifts for smoother, more comfortable operation and longer component life. ·Electronic modulations system permits fast speed and direction changes. ·Modular transmission and bevel gear slide into rear case for servicing ease, even with ripper installed. ·Oil-to-water cooler for maximum cooling capacity. ·Forced oil flow lubricates and cools clutch packs to provide maximum clutch life.
A new feature on the D8R II is an Electronic Clutch Pressure Control (ECPC)in the transmission which provides smoother shifting by modulating individual clutches precisely. ECPC also provides auto shift and auto-kickdown features.
Auto shift allows the operator to pre-select a forward and reverse gear for directional changes. Auto shift settings include first forward to second reverse, second forward to second reverse, and second forward to first reverse. Auto-kickdown allows the transmission to automatically downshift when significant load increases are detected.
An improved single-stage torque converter sends 70% of engine torque through a converter and 30% through a direct drive shaft for greater driveline efficiency and higher torque multiplication. The new torque converter provides improved efficiency and broader range of performance in second gear dozing and scraper pushloading.
Improves torque divider efficiency. During machine operation under low drawbar loads, the stator is permitted to rotate to achieve peak efficiency. The result is a reduction in heat and an increase in fuel efficiency.
The torque converter shields the driveline from sudden torque shocks and vibration.
Delivers uninterrupted power to both tracks to help maintain blade loads and reduce cycle times.
AMOCS features a new Separate Circuit Aftercooler and aftercooler water pump.
Circulates coolant from the sectioned bottom tank up through one side of the cooling element and down through the other side returning it to the bottom tank.
To reduce the potential for coolant leaks, brass tubes are welded to a large, thick header, improving strength of the tube-to-header joint. The attachment sand blast grid should be used to prevent core damage in the conditions where abrasive materials can be airborne.
Provides the operator instant feedback on the condition of operating systems and records such performance data as high/low gauge readings to help diagnose problems and manage undercarriage. Caterpillar Monitoring System provides gauges that monitor the temperature of the engine coolant, hydraulic oil and power train oil, plus the fuel level.
An isolation-mounted cab reduces noise and vibration. The cab is pre-wired for a 12-volt radio mount recessed in the headliner.
The new Cat Comfort Series seat is fully adjustable and designed for comfort and support. The seat and back cushions are thicker and designed to reduce pressure on the lower back and thighs while allowing unrestricted arm and leg movement.
New on the D8R II is a single twist tiller with push-button speed controls allowing one-hand control of the direction and degree of turns, forward-reverse shifting, and gear selection.
When engaged, the lockout valve prevents inadvertent operation of the hydraulic work tool attachments.
A rocker switch control sets the high or low idle with a touch of the finger. A decelerator pedal gives the operator full control of engine speed when the rocker switch is in the high idle position.
Tapered hood and "notched" fuel tank give the operator a clear line of sight to the front and rear work areas. The low rear window lets the operator see the ripper tip. The large, single pane windows in the doors allow the operator to see both ends of the blade.
The D8R II features a suspension isolation-mounted cab with standard ROPS/FOPS.
The D8R II air ventilation system features a 4-speed blower fan for optimal operator comfort.
The D8R II mainframe is built to absorb high impact shock loads and twisting forces.
Equalizer bar end pins are oil filled and have limited slip seals for longer life and reduced repair costs.
Conforms more closely to the ground to provide more ground contact, especially in hard, uneven terrain. Higher traction means less slippage, better balance, and a smoother ride.
Designed for high-impact and high-loading applications such as mining, heavy construction, demolition, and waste disposal. Positive Pin Retention Track (PPR) is an exclusive Caterpillar design that mechanically locks the link to the pin.
Feature symmetric Duo-Cone® seals with an abutment-style cap.
A new feature on the D8R II is an increased track roller frame adjustment length for more wear material available for use, extending link and roller wear life.
Increase undercarriage life by preventing most abrasive debris from falling past the idlers and onto the rollers and links.
Absorbs impact loads to reduce the shock loads transferred to the undercarriage by up to 50% in uneven terrain.
Transfers work tool shock loads to the mainframe and allows the sprockets, final drives, axles and steering components to perform without absorbing excessive punishment. This allows Cat tractors to work harder and last longer than competitors' machines. A new tougher steel sprocket segment increases the life of both the segment and track bushing.
The Universal (U) blade and the Semi-universal (SU) blade make full use of the D8R II power. The U blade has increased capacity and less spillage. The SU blade is built for tough applications in tightly packed material where penetration is more important than capacity.
The D8R II is available with either a single or multi-shank ripper and features a notched fuel tank for better visibility to the ripper tip.
Adjusts attachment hydraulic power to increase both operator and machine efficiency.
The blade and push-arm specially modified by Caterpillar for waste handling applications provides tilt and tip movements to both sides. With these modifications the machine significantly increases the productivity of the application in even the toughest waste disposal conditions. All blade movements can be made using one lever in the operator compartment.
Several debris resistant components were included in the waste disposal arrangement to help reduce general obstruction, increase machine lifetime and improve productivity.
The radiators, engine compartment, crankcase (belly) and tilt cylinder tubing protections help protect the machine critical components in aggressive environments such as waste disposals. The protections for the idler seals, the pivot shaft and the final drive help prevent damage to these seals, minimizing machine down time and avoiding hydraulic oil contamination.
Less service time means more working time. Major components are made as modules and most can be removed without disturbing or removing others.
Provide an environmentally safer method to drain fluids. They are included on the radiator, hydraulic tank and major power train components.
Spin-on fuel and engine oil filters save changing time. Further time is saved with fast fuel and quick oil change attachments. Equipped with a dozer and ripper, the D8R II has only 12 weekly (50 hour) lube points (grease fittings).
AMOCS individual cooling elements allow radiator servicing without major component removal, saving considerable time and cost.
Experience easier maintenance and repair through monitoring key functions and logged faults. Electronic diagnostic access is possible with a single tool, the Electronic Technician (ET).
Allow for fast diagnosis of the power train and work tool oil systems.
To improve electrical system reliability and servicing, the D8R II uses Deutsch sealed electrical connectors in most locations. The harness connectors lock out dust and moisture better than "bullet" or "metal twist" connectors.
The D8R II includes an optional fast fuel fill attachment with positive fuel shut-off to prevent fuel spillage.
Dealers committed to fast, quality customer support. Your Cat dealer's investment in service begins with the fastest and most complete parts availability in the industry. The full range of exchange components and Caterpillar Remanufactured Parts are aimed at saving you time and money, and all carry new-parts warranty.
Dealer service response extends to programs such as Custom Track Service (CTS), Scheduled Oil Sampling (S•O•Ssm), and guaranteed maintenance contracts that get peak life and performance from your machine.
Your dealer is also expert at arranging affordable lease, rental or purchase financing for all Caterpillar products.
Data not available.