The D11R's elevated sprocket increases productivity, simplifies maintenance, reduces downtime with modular components, and raises final drives and associated power train components out of the work environment.
Engine Model | Cat® 3508B |
Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® 3508B |
Flywheel Power | — |
Gross Power | — |
Net Power - Caterpillar | — |
Net Power - ISO 9249 | — |
Net Power - EU 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Shipping Weight | — |
Ground Clearance | — |
Track Gauge | — |
Width - Without Trunnions - Standard Shoe | — |
Overall Length - Basic Tractor | — |
1 Forward | — |
2 Forward | — |
3 Forward | — |
1 Reverse | — |
2 Reverse | — |
3 Reverse | — |
1 Forward - Drawbar Pull (1000) | — |
2 Forward - Drawbar Pull (1000) | — |
3 Forward - Drawbar Pull (1000) | — |
Bulldozer Relief Valve Setting | — |
Tilt Cylinder Relief Valve Setting | — |
Ripper - Lift - Relief Valve Setting | — |
Ripper - Pitch - Relief Valve Setting | — |
Shoe Type | Extreme Service |
Width - Shoe | — |
Shoes/Side | 41 |
Grouser Height | — |
Pitch | — |
Ground Clearance | — |
Track Gauge | — |
Length - Track on Ground | — |
Ground Contact Area | — |
Track Rollers/Side | 8 |
Fuel Tank | — |
Cooling System | — |
Engine Crankcase* | — |
Power Train | — |
Final Drive - Each | — |
Roller Frames - Each | — |
Pivot Shaft Compartment | — |
Implement Hydraulic System - Tank Only | — |
Type (1) | SU |
Capacity - SAE J1265 (1) | — |
Width - Over End Bits (1) | — |
Height | — |
Digging Depth | — |
Ground Clearance | — |
Maximum Tilt (1) | — |
Weight* - Without Hydraulic Controls (1) | — |
Total Operating Weight** - With Blade and Single-Shank Ripper (1) | — |
Type (2) | U |
Capacity - SAE J1265 (2) | — |
Width - Over End Bits (2) | — |
Maximum Tilt (2) | — |
Weight* - Without Hydraulic Controls (2) | — |
Total Operating Weight** - With Blade and Single-Shank Ripper (2) | — |
Type | Single Shank |
Number of Pockets | 4 |
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole | — |
Maximum Penetration - Standard Tip | — |
Weight - Without Hydraulic Controls | — |
Added Length | — |
Caterpillar 3508B Diesel Engine with Electronic Unit Injection (EUI) performs at rated net power of 634 kW (850 hp) at 1,800 rpm with a torque rise of 25 percent and meets the worldwide emissions regulations for the Environmental Protection Agency (EPA), the European Union (EU) and the Japan Ministry of Construction (JMOC).
Turbocharging and aftercooling provide high horsepower while keeping rpm and exhaust temperatures low for long hours of continuous operation.
The EUI system is a unique and proven high-pressure, direct injection fuel system. This system electronically monitors operator and sensor inputs to optimize engine performance and fuel efficiency by maintaining precise fuel settings.
The EUI system provides higher injection pressure with shorter duration for improved fuel economy and reduced emissions.
Automatic engine overspeed control, actuated hydraulically, helps keep the operator from overspeeding the engine.
Proven reliability and durability result by electronically protecting the engine during cold starts, high-altitude operation and operation with plugged air filters.
Engine maintenance and repair is easier through electronic monitoring of key functions and logging critical indicators. Electronic diagnostic access is possible with the Electronic Technician (ET).
An aluminum spacer between the block and head eliminates the need for block counterbores, extending block life.
Hardened-faced valves, through-hardened crankshaft journals and steel-backed, copper-bonded aluminum bearings help assure reliable performance in the toughest duty.
Components live longer because oil-cooled pistons and full-length water-cooled cylinder liners provide maximum heat transfer. The cylinder heads also utilize additional coolant passages to provide maximum cooling to the engine.
Cat dealer's exchange program for major engine components can cut repair time and costs.
Advanced Modular Cooling System (AMOCS) utilizes an exclusive two pass cooling system and increased cooling surface area to provide significantly more cooling capacity than conventional systems.
Two pass cooling system circulates coolant from the sectioned bottom tank(1), up through one side of the cooling element(2), and down through the other side(3), returning it to the bottom of the tank.
A single-stage torque converter with output torque divider sends 75 percent of engine torque through the converter, 25 percent through a direct drive shaft for greater driveline efficiency and higher torque multiplication.
1 Thick, large diameter plates and disks provide higher torque capacity and increased service life. 2 Brake housing has cast-in ribs for more durability and a new valve design. 3 Cooling oil valve controls 75 gallon per minute of oil (increase of 78 percent). 4 Clutch disks provide greater torque capacity on the clutch. 5 Tapered roller bearing design provides increased service life.
By communicating, these components work to optimize overall power train performance, reliability and component life for reduced power train operating cost.
The Cat data link electronically connects the engine and steering controls for diagnostic and serviceability ease.
Angled seat, tapered hood and "notched" fuel tank give the operator a clear line of sight to the front and rear work areas. Large single-pane door windows allow the operator to see close-in to each side without leaning.
Comfortable, non-tiring operation. The isolation-mounted cab reduces noise and vibration, maintaining an internal sound level under 82 dB(A). A powerful heater/air conditioner with four-speed fan increases operator comfort. The cab is pre-wired for a 12-volt or 24-volt radio, and equipped with two speakers, antenna and radio mount recessed in the headliner.
Low effort Finger Tip Controls (FTC) are easily accessible and provide sure, precise maneuvering with enhanced operator comfort.
The Caterpillar Contour Series Seat is fully adjustable and designed for comfort and support. The seat cushion reduces the pressure on the lower back and thighs while allowing unrestricted arm and leg movement. Retractable 75 mm (3 in) wide seat belt provides positive, comfortable restraints. Padded armrests are adjustable to accommodate different size operators. Air suspension seat available.
Cat Vital Information Display System provides instant feedback on machine systems to the operator on all critical machine functions. The system also records performance data for assistance in diagnosis and troubleshooting.
Throttle rocker switch simplifies operation. High or low idle is delivered with a touch of a finger. By pressing the decelerator pedal and holding the rocker switch at high idle for three seconds, any idle rpm can be set.
A low-effort, comfortable-to-grip, electronic dozer joystick allows the operator control of all dozer functions with one hand.
The rigidly mounted hand grip remains stable even when ripping in the roughest terrain.
The CAES brings a new level of production and efficiency. A color display coupled with on-board software and GPS, gives real-time information to execute the site plan with centimeter level accuracy.
Attachment deactivating switch turns power off to the dozer and ripper controls.
The Vital Information Display System (VIDS) provides the operator with continuous feedback on machine and system operation and includes three levels of operator alert. The system consists of three display modules.
Keypad allows the operator to access and acknowledge machine and system information provided by VIDS, activate automatic dozer functions, access gauge values, customize factory settings and change operator preferences on the message center module. The keypad consists of eight active keys that enable the operator to perform the following functions.
The keypad also contains several utility keys used in conjunction with the function keys.
Finger Tip Controls (FTC) are clustered for easy, one-handed operation to the operator's left.
The system is attached to an electrical linear actuator which allows the FTC module to be adjusted up and down. Fore/aft adjustment is controlled by a manual lever on the front of the control module. The rigidly mounted hand grip provides firm support for the operator even when ripping in the roughest terrain.
Machine direction is controlled by a pivoting knob which can be actuated by the thumb of the left hand. Rotating the knob up shifts the machine transmission to forward. Rotating the knob down reverses the machine. The middle setting puts the machine transmission in neutral.
Gear selection is made by two buttons to the right of the machine direction knob. The top (up-shift) button shifts the machine transmission to the next higher gear while the bottom (down-shift) button shifts to the next lower gear.
Parking brake switch electronically locks ECB system and transmission control.
Automatic shifting features easier upshifts and downshifts which can increase operator productivity, reduce fatigue, and shorten cycle times. Operators can choose between manual shifting or the Automatic shifting feature which lets the operator shift from first forward to second reverse when making directional changes.
Automated Blade Assist (ABA) is a semi-automatic dozer control function that increases efficiency and reduces operator workload by automating some of the more common blade functions. The ABA system for a dual-tilt tractor consists of AutoPitch.
7) Rigidly mounted hand grip provides firm support for the operator even when ripping in the roughest terrain. 8) Low-effort thumb lever controls ripper raise and lower. 9) Low-effort finger lever controls shank in and shank out positioning. 10) Thumb button activates auto raise and stow feature.
The 11SU blade, rated at 27.2 m³ (35.5 yd³) and the 11U blade at 34.4 m³ (45.0 yd³) make full use of the D11R's power.
Single and multi-shank rippers are made to penetrate tough material fast and rip thoroughly for use in a variety of materials.
Suspended undercarriage design absorbs impact loads to reduce the shock loads transferred to the undercarriage by up to 50 percent.
Bogie suspension conforms more closely to the ground to provide up to 15 percent more ground contact, especially in hard, uneven terrain. Higher traction means less slippage, better balance and a smoother ride.
Sprockets have five bolt-on replaceable rim segments of abrasion resistant steel for long wear life.
End pin bearings are oil lubricated from a remote reservoir for easy maintenance and longer life.
Mainframe strength. The D11R mainframe is built to absorb high impact shock loads and twisting forces.
Case and frame design features one-piece cast case with ripper and ROPS mounting. Oil reservoir included in one-piece cast casting.
Tag-link construction has fewer parts for reduced wear and brings the blade closer to the machine for more precise dozing and load control. • Tag-link design provides solid lateral stability and better cylinder positions for constant pryout independent of blade height.
Less service time means more working time. Major components are made as modules and most can be removed without disturbing or removing others.
Air conditioner core can be cleaned without disconnecting line.
Air conditioner unit uses positive air pressure to help prevent dust and dirt entry.
Advanced Modular Cooling System (AMOCS) individual cooling elements allow radiator servicing without major component removal, reducing considerable downtime and cost.
Quick disconnect fittings allow for fast diagnosis of the power train and attachment oil systems.
Diagnostic connector allows connection to electronic Technician (ET). This connection gives capability of troubleshooting engine, obtaining total fuel usage history and other data stored in the Electronic Control Module.
Pressure test points for power train and hydraulic systems are provided.
Grouped service points and excellent access to service areas make routine checks fast and convenient.
Quick, easy service access and inspection of daily maintenance items.
Caterpillar remanufactured dozer hydraulic cylinders and rods, starters, alternators, cylinder heads, short blocks, engines, oil pumps and final drive hubs are available for fast, economical repairs.
Caterpillar Vital Information Display System analyzes critical temperatures and pressure, giving visual and audible warning for fast troubleshooting.
Ecology drains provide an environmentally safer method to drain fluids. They are included on the radiator, hydraulic tank and major power train components.
Scheduled Oil Sampling made easier through live sampling ports for the engine, power train and hydraulics.
The D11R has an optional fast fill fuel system with positive shut-off to prevent fuel spillage.
Oil change system optional for quick service to engine and power train oil.
Tilt cylinder lines are routed on the outside of the tag-link for better ease of service.
Make detailed comparisons of the machines you are considering before you buy. How long do components last? What is the cost of preventive maintenance? What is the true cost of lost production? Your Cat Dealer can give your precise answers to these questions.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Improving operating techniques can boost your profits. Your Cat Dealer has training videotapes, literature and other ideas to help you increase productivity.
Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat Dealers utilize a world-wide computer network to find in-stock parts to minimize machine down-time. Save money with remanufactured parts. You receive the same warranty and reliability as new products at a cost savings.
Data not available.