Strength from the past. Power for the future.™ The D10T combines power and efficiency with advanced technology for outstanding production at a lower cost-per-yard. Engineered for demanding work. The durable construction of the D10T is well suited for tough working conditions. Combined with the C27 engine for superior performance, fuel economy and meeting emission targets with the help of ACERT Technology, it keeps material moving with the reliability and low operating costs you expect from Cat tractors.
| Engine Model | Cat® C27 ACERT™ |
| Flywheel Power | — |
| Operating Weight | — |
| Engine Model | Cat® C27 ACERT™ |
| Flywheel Power | — |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Net Power - SAE J1349/ISO 9249 - Minimum Fan | — |
| Gross Power - SAE J1995 | — |
| Net Power - 80/1269/EEC | — |
| Gross Power - ISO 14396 | — |
| Net Power - SAE J1349/ISO 9249 | — |
| Fuel Tank | — |
| Cooling System | — |
| Engine Crankcase* | — |
| Power Train | — |
| Final Drive - Each | — |
| Roller Frames - Each | — |
| Pivot Shaft Compartment | — |
| Operating Weight | — |
| Shipping Weight | — |
| Height - Top of Stack | — |
| Overall Length - SU-Blade/SS Ripper | — |
| Length - With Multi-Shank Ripper | — |
| Length - Basic Tractor - With Winch | — |
| Height - FOPS Cab | — |
| Track Gauge | — |
| Overall Length - Basic Tractor | — |
| Length - With Single-Shank Ripper | — |
| Width - Without Trunnions - Standard Shoe | — |
| Ground Clearance | — |
| Drawbar Height (Center of Clevis) | — |
| Length - Track on Ground | — |
| Shoe Type | Extreme Service |
| Width - Shoe | — |
| Shoes/Side | 44 |
| Grouser Height | — |
| Pitch | — |
| Ground Clearance | — |
| Track Gauge | — |
| Length - Track on Ground | — |
| Ground Contact Area | — |
| Track Rollers/Side | 8 |
| Number of Carrier Rollers | 1 per side (optional) |
| Oscillation | — |
| Pump Type | Gear |
| Lift Cylinder Flow | — |
| Tilt Cylinder Flow | — |
| Bulldozer Relief Valve Setting | — |
| Tilt Cylinder Relief Valve Setting | — |
| Ripper - Lift - Relief Valve Setting | — |
| Ripper - Pitch - Relief Valve Setting | — |
| Tank Capacity | — |
| Hydraulically Applied Multiple-disk Clutches Diameter | — |
| 1 Forward | — |
| 2 Forward | — |
| 3 Forward | — |
| 1 Reverse | — |
| 2 Reverse | — |
| 3 Reverse | — |
| 1 Forward - Drawbar Pull (1000) | — |
| 2 Forward - Drawbar Pull (1000) | — |
| 3 Forward - Drawbar Pull (1000) | — |
| Type (2) | 10U |
| Maximum Tilt (1) | — |
| Capacity - SAE J1265 (1) | — |
| Maximum Tilt (2) | — |
| Digging Depth | — |
| Capacity - SAE J1265 (2) | — |
| Height | — |
| Weight* - Without Hydraulic Controls (2) | — |
| Width - Over End Bits (2) | — |
| Total Operating Weight** - With Blade and Single-Shank Ripper (1) | — |
| Weight* - Without Hydraulic Controls (1) | — |
| Type (1) | 10SU |
| Ground Clearance | — |
| Width - Over End Bits (1) | — |
| Total Operating Weight** - With Blade and Single-Shank Ripper (2) | — |
| Total Operating Weight* - With SU-Blade and Ripper | — |
| Type (2) | Multi-Shank, Adjustable Parallelogram |
| Type (1) | Single-Shank, Adjustable Parallelogram |
| Added Length | — |
| Number of Pockets (2) | 3 |
| Number of Pockets (1) | 1 |
| Overall Beam Width | — |
| Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole (1) | — |
| Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole (2) | — |
| Maximum Penetration - Standard Tip (2) | — |
| Maximum Penetration - Standard Tip (1) | — |
| Maximum Penetration Force - Shank Vertical | — |
| Pry-Out Force | — |
| Weight - Without Hydraulic Controls | — |
| Pry-Out Force - Multi-Shank Ripper with One Tooth | — |
| Weight - One Shank - Without Hydraulic Controls | — |
| Additional Shank | — |
| Total Operating Weight** - With SU-Blade and Ripper | — |
| Winch Model | Consult your Cat Dealer for installation arrangements. |
Performing at full-rated net power of 433 kW (580 hp) at 1800 rpm with a torque rise of 21 percent, the D10T can doze through the toughest material. Matched to the high efficiency torque divider and electronically controlled power shift transmission, it will provide years of reliability.
The ADEM A4 electronic control module manages fuel delivery and airflow to get the best performance per liter (gallon) of fuel used. It provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs.
Through the use of multiple injection fuel delivery, combustion chamber temperatures are lower, generating fewer emissions and optimized fuel efficiency. This is accomplished with the MEUI fuel system, which strikes the proper balance between the precision of the electronic control system and the simplicity of mechanically controlled unit fuel injectors. The result is more productivity and lower fuel consumption.
Air-to-air aftercooling provides cooled compressed air to the engine intake manifold, thus reducing emissions and maximizing fuel efficiency.
Two, single overhead cams are driven by gears on the flywheel end of the engine. Placing them on the flywheel end significantly reduces noise and vibration. To reduce wear, two pendulum absorbers are mounted at the front of the camshafts. Together, these features contribute to the long-life and durability of this engine.
Easier maintenance and repair through monitoring key functions and logging critical indicators. Electronic diagnostic access is possible with the Cat Electronic Technician.
Power train and implement controls are conveniently placed for low operator fatigue and ease of control.
The combination dash mounted instrument cluster and the Advisor Monitoring System provide key machine operating information and give the operator and service technician insight into the machine's operation and maintenance needs.
A large view hole in the single-shank ripper frame provides a view of the ripper tip. The tapered hood, notched fuel tank, and narrow ripper carriage gives the operator a clear line of sight to the front and rear work areas. The single-pane door windows provide an excellent view to the sides and blade.
The new compartment features a single location fuse panel that includes a diagnostic port for the Cat ET to connect for rapid machine diagnostics.
Standard isolation-mounted cab reduces noise and vibration. The Cat Comfort Series Seat is fully adjustable and designed for comfort and support. Conveniently located air circulation vents evenly distribute airflow within the cab. Optional air conditioning available.
A low-effort, electronic dozer control handle gives the operator control of all dozer functions with one hand. Fore/aft movement of the lever lowers and raises the blade. Left/right movement directionally tilts the blade. The thumb lever at the top of the handle controls blade pitch fore and aft. The trigger switch toggles between single and dual tilt. Blade response and blade float can be set/adjusted using the Advisor Panel. The left and right side thumb buttons provide control over the semi-automated blade pitch functions (load, carry, and spread) that the dual tilt attachment provides. The two buttons also provide control over the AccuGrade™ blade control attachment when the machine is so equipped. The buttons turn on AccuGrade, provide manual increment and decrement control, and turn off AccuGrade.
A rigidly mounted handgrip provides firm support for the operator even when ripping in the roughest terrain. The low effort thumb lever controls raising and lowering. The finger lever controls shank-in and shank-out positioning. Programmable features, such as Auto Lift, Shank-out, and Auto Stow, increase efficiency for the operator.
Clustered for easy, one-hand operation to the operator's left. They control steering, machine direction and gear selection.
AutoCarry provides automatic blade control during the carry segment of dozing cycle. It is intended to enhance the operator's productivity in high production earthmoving with carry distances over 30.5 m (100 ft).
This on-board electronic site plan directs machine operators, in real-time, where to cut and fill. A graphical map of the design plan and a view of the machine's horizontal and vertical position simplify operation and enhance production. This advanced information tool combines GPS technology (centimeter-level) and in-cab computing capabilities for precise grade and slope control. Ideal applications include benches, roads, leach pads, dump areas, and reclamation sites.
Automated blade control system that allows operators to grade with increased accuracy. Machine-mounted sensors are used to calculate precise blade slope and elevation.
A single-stage torque converter with output torque divider sends 75 percent of engine torque through the converter and 25 percent through a direct drive shaft for greater driveline efficiency and higher torque multiplication. The torque converter shields the driveline from sudden torque shocks and vibration.
Provides smoother shifting by modulating individual clutches.
Fade resistant and adjustment free. The multi-disc, oil-cooled steering clutches are hydraulically applied and electronically controlled. The brakes are applied by springs and hydraulically released for safe and reliable braking performance.
As loads on the tractor increase, the D10T offers unmatched lugging capability and smooth shifting as the need occurs to change gears under varying loads. The 3-speed forward, 3-speed reverse transmission offers excellent runout speeds.
Isolated from ground and equipment induced impact loads for extended power train life. Crown-shaved drive gears provide smooth, quiet, low maintenance operation. Splash lubrication and Duo-Cone™ Seals extend service life.
The modular power train design permits quick removal and installation of major components such as the engine, transmission and final drives.
Absorbs impact loads, to reduce the shock loads transferred to the undercarriage, by up to 50%.
Bogie suspension conforms closely to the ground providing up to 15 percent more ground contact, especially in uneven terrain. Higher traction means less slippage, better balance, and a smoother ride.
The carrier roller mount is cast into the track roller frame making it easier to add the optional carrier roller in the field, if conditions require it.
Feature symmetric Duo-Cone seals for long sealing life to prevent oil loss and dirt entry. Toric rings maintain performance over a wide range of temperatures.
Roller frames are tubular to resist bending and twisting, with added reinforcement.
Designed for high-impact and high load applications, the Caterpillar design locks the link to the pin.
Made exclusively of Cat Tough Steel™ for longer wear life and precision machined for fit.
Track shoes are available in a variety of sizes and styles to match the working conditions.
The D10T mainframe is built to absorb high impact shock loads and twisting forces.
Full box section, designed to keep components rigidly aligned.
Add strength to the main case, equalizer bar saddle, front cross member and tag-link trunnion.
Continuous rolled sections, with no machining or welding, to provide superior mainframe durability.
Elevates the final drives well above the ground level work area to protect them from impact loads, abrasion and contaminants.
The D10T pivot shaft runs through the mainframe and connects to the roller frames, allowing independent oscillation. The full-length pivot shaft distributes impact loads throughout the case, reducing the bending stress on the case.
The equalizer bar features limited slip seals and an oil-lubricated joint for better oil flow. Remote lube passages simplify maintenance. Large forged pads reduce wear on the mainframe and extend sealed joint life.
The new fabricated common front engine and rear radiator mount feature heavy castings.
The Tag-Link brings the blade closer to the machine for more precise dozing and load control. The Tag-Link design provides solid lateral stability and better cylinder positions for constant break out force, independent of blade height.
Provide proper tractor balance to maximize dozing production. Recommended if not equipped with any other rear attachment.
Several options are available. Contact your Cat Dealer.
Minimizes maintenance and repair downtime. New sight gauges, filter locations, improved access to oil and coolant sampling ports, and an engine compartment mounted work lamp, make daily and periodic service faster and easier. Equipped with a dozer and ripper, there are only 18 lube points.
Engine oil filters are located on the engine for easy servicing access and minimal downtime. Further time is saved with fast fuel and quick oil change attachments.
Allow for fast diagnosis of the power train, hydraulics and attachment oil systems.
Scheduled Oil Sampling made easier through live sampling ports for the engine oil, hydraulics and coolant.
Product Link allows the customer or dealer to obtain machine diagnostics and location information from their offices. It provides updates on service meter hours, machine condition and machine location, as well as integrated mapping/route planning. Built-in flexibility allows for future technology development.
Make detailed comparisons of the machines you are considering before you buy. How long do components last? What is the cost of preventive maintenance? What is the true cost of lost production? Your Cat Dealer can give you answers to these very important questions.
Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Plan for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Programs such as Custom Track Service (CTS), S•O•S analysis, Technical Analysis and guaranteed maintenance contracts give peak life and performance to your machine.
You will find nearly all parts at your dealer parts counter. Cat Dealers use a world-wide computer network to find in-stock parts to minimize machine downtime. Ask about your Cat Dealer's exchange program for major components. This can shorten repair time and lower costs.
Genuine Cat Remanufactured parts save you money. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent. Components are available for the drive train, engine, and hydraulics.
Improving operating techniques can boost your profits. Your Cat Dealer has training videotapes, literature, and other ideas to help you increase productivity.
Data not available.