The 953C WH is the machine to perform many waste handling tasks. It can also be used to compact the top layer of material which minimizes the amount of daily cover needed.
Engine Model | Cat® 3126B ATAAC |
Operating Weight | — |
Capacity - General Purpose Landfill | — |
Engine Model | Cat® 3126B ATAAC |
Flywheel Power | — |
Track Shoe Width - Standard | — |
Track Shoe Width - Optional | — |
Track Gauge | — |
Track on Ground | — |
Ground Contact Area - Standard Shoe | — |
Ground Contact Area - Optional Shoe | — |
Ground Pressure - Standard Shoe | — |
Ground Pressure - Optional Shoe | — |
Track Shoe Type | Double Grouser, Trapezoidal Shoe |
Fuel Tank | — |
Cooling System | — |
Crankcase - With Filter | — |
Final Drive - Each | — |
Hydraulic Tank | — |
Operating Weight | — |
Capacity - General Purpose Landfill | — |
Capacity - Multi-Purpose Landfill | — |
Width - General Purpose Landfill | — |
Width - Multi-Purpose Landfill | — |
Type | Radial |
Number of Pockets | 3 |
Overall Width/Beam | — |
Penetration | — |
Ripping Width | — |
Standards | Standards |
Track on Ground | — |
Ground Pressure | — |
Maximum Travel Speed | — |
Note | Note |
Helps protect the final drive, pivot shaft and idler seals. Minimizes costly downtime caused by wire, nylon strapping, etc., usually found in transfer stations and landfills.
Helps protect lift cylinder hoses from debris damage.
Protects cylinder, cylinder rod and hydraulic lines from falling debris. The bucket positioner is mounted to the side of the cylinder.
Helps protect the yoke, link, recoil rod and idler by preventing material from entering the idler area.
Protects front cab glass from debris coming over bucket. Features quick release handle for easy cleaning access.
Designed to prevent debris from riding up the track and damaging the sheet metal.
Protects steel hydraulic lines for Multi-Purpose Bucket from damage caused by material pushed upward between lift arms when back-dragging.
Data not available.