The 963C WH is the machine to perform many waste handling tasks. It can also be used to compact the top layer of material which minimizes the amount of daily cover needed.
Engine Model | Cat® C9 ACERT™ |
Operating Weight | — |
Capacity - General Purpose Landfill | — |
Engine Model | Cat® C9 ACERT™ |
Flywheel Power | — |
Track Shoe Width - Standard | — |
Track Shoe Width - Optional | — |
Track Gauge | — |
Track on Ground | — |
Ground Contact Area - Standard Shoe | — |
Ground Contact Area - Optional Shoe | — |
Ground Pressure - Standard Shoe | — |
Ground Pressure - Optional Shoe | — |
Track Shoe Type | Double Grouser, Single Grouser with and without trap hole |
Fuel Tank | — |
Cooling System | — |
Crankcase - With Filter | — |
Final Drive - Each | — |
Operating Weight | — |
Capacity - General Purpose Landfill | — |
Capacity - Multi-Purpose Landfill | — |
Capacity - Multi-Purpose | — |
Width - General Purpose | — |
Width - Multi-Purpose | — |
Type | Radial |
Number of Pockets | 3 |
Overall Width/Beam | — |
Penetration | — |
Ripping Width | — |
Standards | Standards |
Track on Ground | — |
Ground Pressure | — |
Maximum Travel Speed | — |
Note | Note |
Helps protect the final drive, pivot shaft and idler seals. Minimizes costly downtime caused by wire, nylon strapping, etc., usually found in transfer stations and landfills.
Heavy-duty Final Drive Seal Guard (A) and Final Drive Seal Guard(B) prevent wires from wrapping around the Final Drive Dou-cone Seals.
Helps protect the yoke, link, recoil rod and idler by preventing material from entering the idler area.
Screened hood with smaller perforations sized to limit debris entry.
Helps protect lift cylinder hoses and tubes from debris damage.
Four(4) lamp lighting group with guards. (2 front, 2 rear)
6 fin per inch radiator and coolers provide improved debris resistance and easier cleaning - runs longer and cooler between cleanouts.
Protects steel hydraulic lines for Multi-Purpose Bucket from damage caused by material pushed upward between lift arms when back-dragging.
Protects front cab glass from debris coming over bucket. Features quick release handle for easy cleaning access.
Designed to prevent debris from riding up the track and damaging the sheet metal.
There are several shoe options to choose from with the Caterpillar oscillating undercarriage. Consult your Caterpillar dealer for more information.
The rear engine design and large engine access doors make it easy to reach the engine, electrical components, hydrostatic system, and batteries. Hydraulic and fuel filters are located close to each other. Removable cab floor panels create easy access to internal components. The hydrostatic drive system features separate pumps and motors for low replacement or rebuild cost. All lubrication points are accessible from ground level. The swing-out grille, now standard, reduces downtime and the cost for cleaning, inspection, and repair of the cooling package.
This option allows the customer or dealer to obtain machine diagnostics and location from their offices. Product Link provides updates on service meter hours, machine condition, machine location, and integrated mapping/route planning.
The Caterpillar Monitoring System (CMS) and self-diagnosing Electronic Hydraulic Control (EHC) work together to warn against both occurring and impending faults to reduce downtime. The electrical wiring is color-coded and numbered for easy diagnosis and repair.
Your Cat Dealer offers a wide range of services that can be set up under a Customer Support Agreement (CSA) when you purchase your equipment. The dealer will help you choose a plan that can cover everything from the machine and attachment selection to replacement. This will help you get the best return on your investment.
Save money with remanufactured parts. They offer the same warranty and reliability as new products at a cost savings of 40 to 70 percent.
Whether in the dealer's fully equipped shop or in the field, you will get trained service technicians using the latest technology and tools.
Make detailed comparisons of the machines you are considering before you buy. How long do components last? What is the cost of preventive maintenance? What is the true cost of lost production? Your Cat Dealer can give you answers to these questions.
Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services which can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Improving operating techniques can boost your profits. Your Cat Dealer has training videotapes, literature, and other ideas to help you increase productivity.
Repair, rebuild, or replace? Your Cat Dealer can help evaluate the cost involved so you can make the right choice.
More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time of your purchase. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help avoid unscheduled repairs.
Data not available.