The 615C Series II Elevating Scraper is a versatile, fast machine with a two-speed elevator drive and high hydraulic horsepower for maximum hauling and loading performance.
Flywheel Power - Tractor/Scraper | 197 kW (265 hp) |
Scraper Capacity - Heaped | — |
Top Speed - Loaded | — |
Flywheel Power - Tractor/Scraper | 197 kW (265 hp) |
Tractor Engine | Cat® 3306 |
Net Power - Gears 1-2 | — |
Net Power - Gears 3-8 | — |
Gross Power - Gears 1-2 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power | — |
Top Speed - Loaded | — |
1 Forward | — |
2 Forward | — |
3 Forward | — |
4 Forward | — |
5 Forward | — |
6 Forward | — |
Bowl Cylinder Bore | — |
Bowl Cylinder Stroke | — |
Floor Cylinder Bore | — |
Floor Cylinder Stroke | — |
Ejector Cylinder Bore | — |
Ejector Cylinder Stroke | — |
Steering Circuit | — |
Scraper Circuit | — |
Relief Valve - Steering Circuit | — |
Compensator Settings - Elevator Circuit | — |
Scraper Capacity - Heaped | — |
Rated Load | — |
Capacity - Struck | — |
Depth of Cut - Maximum | — |
Width - Cut - To Router Bits | — |
Ground Clearance - Maximum | — |
Depth of Spread - Maximum | — |
Length - Overall | — |
Width - Flight Face | — |
Length - Flights | — |
Spacing of Flights | — |
Number of Flights | 18 |
Width - 180° Turn | — |
Steering Angle - Right | 90 Degrees |
Steering Angle - Left | 85 Degrees |
Hydraulic Output | — |
Fuel Tank | — |
Crankcase | — |
Transmission | — |
Differential | — |
Final Drive - Each | — |
Cooling System | — |
Hydraulic Reservoir | — |
Total Operating - Empty | — |
Front Axle | — |
Rear Axle | — |
Total Operating - Loaded | — |
Front Axle Weight - Loaded | — |
Rear Axle - Weight - Loaded | — |
Height - Overall Shipping | — |
Length - Overall Machine | — |
Width - Overall Machine | — |
Height - Top of Cab | — |
Height - Scraper Blade Maximum | — |
Width - Inside of Bowl | — |
Width - Rear Tire Center Lines | — |
Width - Outside Rear Tires | — |
Front of Tractor to Front Axle | — |
Wheel Base | — |
Rear Axle - Rear of Machine | — |
Brakes | Meets SAE J1473 & ISO 3450 stds |
The Caterpillar 3306 engine has a four stroke cycle design for long, effective power strokes and more complete fuel consumption.
The two-speed elevator drive and high hydraulic horsepower provide maximum loading performance over a wide range of material conditions.
Elevator flights break up the material during the loading and unloading process making the fill area workload reduced.
Retracting floor, bulldozer ejector and reversible elevator provide clean, quick material ejection.
The low-profile bowl design lets loaded material flow to the rear of the bowl letting the new material enter with less resistance.
The wide cutting edge allows a large volume of material to enter the bowl.
The angled top plate on ejector helps retain loads for maximum productivity and minimum haul road spillage.
The retractable floor is a roller mounted design that reduces the chance of binding.
Segmented elevator drive sprockets allow exchange without removing the chain.
Reversibility extends the life and lowers your G.E.T. cost.
The cutting edge enhances finish work capability and overall loading and dumping effectiveness.
The multi-adjustable seat with air/hydraulic suspension offers shift-long comfort.
The tilt/telescopic steering wheel enhances operational comfort and allows easier entrance and exit.
The modulated, variable-flow steering makes maneuverability precise and low effort.
The controls are easy to reach with low operational effort.
The resiliently mounted engine and cab/canopy minimize vibration of the operator's compartment.
The canopy is included in the standard arrangement.
The Electronic Monitoring System (EMS) has three stages of alert notifying the operator of varying degrees of required action to avoid possible damage or failure to components/systems.
The diagnostic connector (located in the cab) with the aid of a service tool, allows quick analysis of the starting and charging system.
With the increasing use of electronics in today's machines, the quality of materials and design is having a greater effect on machine availability.
Outboard, planetary final drives can be removed independently of wheel mounting and brakes.
Hydraulic pressures can be obtained quickly and easily.
Transmission fill and check, hydraulic fill and check, manual fuel check (gauge in cab) fill and a majority of grease points can be obtained quickly and easily from ground level access.
There's maintenance platform access to the engine oil check and fill, engine coolant level check and fill, front brake reservoir, hydraulic system filter and the secondary fuel filter.
Time spent waiting on your parts directly affects your bottom line!
Whether in the dealer's fully equipped shop or in the field, trained service personnel using the latest technology and tooling will keep your equipment working.
Exchange components for quick, yet cost effective repairs with minimal downtime.
Cat dealers help manage equipment investments with vehicle systems analysis to match the right machine to your job conditions and effective maintenance programs.
Extensive operation and maintenance manuals, parts manuals and other support information help you get the full value out of your equipment investment.
Through CAT financial or an alternate source, your dealer can arrange attractive financing or leasing on the entire line of Cat equipment.
Data not available.