623FNon-Current

623F

Overview

The 623F Elevating Scraper is a versatile, fast machine with a two-speed elevator drive and high hydraulic horsepower for maximum hauling and loading performance.

Specifications

Units: 
Scraper Capacity - Heaped
Tractor Engine 3406C
Total Operating - Empty
See more

Benefits & Features

Engine

Transmission

Cushion Hitch

  April 5, 2024

Specifications

Units: 
Engine
Tractor Engine 3406C
Net Power - Gears 1-2
Gross Power - Gears 1-2
Bore
Stroke
Displacement
Caterpillar Net Power
ISO 9249
EEC 80/1269
SAE J1349
DIN 70020 378 PS
Net Power
Transmission
1 Forward
2 Forward
3 Forward
4 Forward
5 Forward
6 Forward
7 Forward
8 Forward
Reverse
Hydraulics
Bowl Cylinder Bore
Bowl Cylinder Stroke
Floor Cylinder Bore
Floor Cylinder Stroke
Ejector Cylinder Bore
Ejector Cylinder Stroke
Steering Circuit
Scraper Circuit
Cushion Hitch Circuit
Supplemental Steering Circuit
Relief Valve - Steering Circuit
Relief Valve - Implement Circuit
Compensator Settings - Cushion Hitch Circuit
Compensator Settings - Elevator Circuit
Scraper Bowl
Scraper Capacity - Heaped
Rated Load
Capacity - Struck
Depth of Cut - Maximum
Width - Cut - To Router Bits
Ground Clearance - Maximum
Cutting Edge Thickness
Hydraulic Penetration Force
Depth of Spread - Maximum
Elevator
Length - Overall
Width - Flight Face
Length - Flights
Spacing of Flights
Number of Flights 15
Steering
Width - 180° Turn
Steering Angle - Right 90 Degrees
Steering Angle - Left 85 Degrees
Hydraulic Output
Ground-Driven Secondary Steering System
Service Refill Capacities
Fuel Tank
Crankcase
Transmission
Differential
Final Drive - Each
Wheel Coolant - Each
Cooling System
Hydraulic Reservoir
Weights
Total Operating - Empty
Front Axle
Rear Axle
Total Shipping
Tractor Shipping
Scraper Shipping
Total Operating - Loaded
Front Axle Weight - Loaded
Rear Axle - Weight - Loaded
Dimensions
Height - Overall Shipping
Length - Overall Machine
Width - Overall Machine
Height - Top of Cab
Height - Scraper Blade Maximum
Width - Tractor
Width - Inside of Bowl
Width - Rear Tire Center Lines
Width - Outside Rear Tires
Rim Radius
Front of Tractor to Front Axle
Wheel Base
Rear Axle - Rear of Machine

Benefits & Features

Engine

Proven Cat Engines

Proven Cat engines feature high torque rise for excellent lugging in tough loading applications and are designed to work long hours in the most demanding job conditions.

Displacement-to-Horsepower Ratio

High displacement-to-horsepower ratio reduces stress for long engine life.

Fuel System

Direct injection fuel system is adjustment-free, with individual injection pumps and valves.

Timing

Automatic, variable-injection timing delivers fuel as needed for maximum fuel efficiency when engine rpm varies between cut or fill work and high speed hauling.

Fuel/Air Ratio Control

Fuel/air ratio control is tamper resistant. Break-off blots and seal wires protect the control from adjustments that will not meet emissions regulations.

Tuborcharger

Turbocharger air flow is matched with the horsepower rating for improved performance and lower emissions.

Exhaust Ports

Exhaust ports have stainless sleeves to reduce heat rejection, resulting in less heat transfer to the jacket water system.

Cooling Jets

Dual-tube cooling jets in the block provide more oil to the bottom of the piston for better cooling.

Front Engine Support Group

Front engine support group is isolation-mounted to reduce vibration transfer.

Ground-Level Engine Shutoff Switch

Ground-level engine shutoff switch provides convenience and emergency access.

Thermo-Shield

Laminated Thermo-Shield improves tractor protection by reducing the temperature of exposed engine surfaces, cools engine and operating compartments, improves hose and wiring life.

Transmission

Eight-Speed Power Shift Transmission

Eight-speed power shift transmission provides automatic, on-the-go shifting for simple, reliable operation. It also eliminates torque converter drive at haul road speeds above 5 mph (8km/h).

Neutral Coast Inhibitor Control

Neutral coast inhibitor control utilizes a ground speed sensor which automatically downshifts the machine to the current ground speed until torque converter drive speed is reached.

Top Gear Control

Top gear control helps prevent shifting above a programmed gear to better regulate haul road speeds.

Directional Shift Management

Directional shift management reduces drivetrain stress during an aggressive directional shift.

Electronic Programmable Transmission Control (EPTC II)

The Electronic Programmable Transmission Control (EPTC II) records both current and intermittent faults.

Cushion Hitch

Design

Caterpillar cushion hitch design dampens shocks to provide a smoother ride. The result is higher speed capability, less machine wear and increased productivity.

Elevator Mechanism

Variable Speed Elevator

Infinitely variable speed elevator, in both forward and reverse, allows the operator to match elevator speed to material.

Ejector Bowl and Sides

Ejector bowl and sides have been raised, improving the load profile by providing better carrying capacity and material retention.

Operator's Station

ROPS Cab

Sound suppressed, rubber-mounted ROPS cab reduces sound and vibration for comfortable, shift-long operation.

Electronic Monitoring System

The electronic monitoring system checks important machine systems and provides a three-level alert system.

Hydraulic Servo-Steering System

Hydraulic servo-steering system provides low-effort, automotive feel and excellent maneuverability.

Telescopic Steering System

The telescopic steering system is height adjustable and tilts at knee level for enhanced operator comfort and easy entry and exit.

Implement Controls

Pilot-operated implement controls can reduce operator fatigue by requiring a very low effort to actuate a machine function.

Seat

Air suspension seat is multi-adjustable.

Radio Ready Arrangement

Radio ready arrangement includes speakers, a 5-amp converter and two radio openings. A 15/25-amp converter is available from Custom Products.

Serviceability

Service Features

There are many convenient service features that keep these machines on the job.

O-ring Face Seals

O-ring face seals help make these machines "dry".

Hydraulic Chain Adjuster

New hydraulic chain adjuster is easily adjusted using a grease gun, reducing service time and improving overall chain life.

Centralized Lubrication Blocks

Centralized lubrication blocks for the hitch and steering reduce lube time.

Service Points

Service points for the engine are grouped on the righthand side for easy access.

Platforms and Handholds

Service platforms and numerous handholds for easy access and safety.

Folded Core Radiator

Folded core radiator allows individual cores to be replaced as a module which reduces service time and expense.

Sealed Floor Rollers

Sealed floor rollers eliminate lubrication.

Customer Support

Parts Availability

Most Cat parts are immediately available from any dealer. Cat dealers rely on our worldwide computer network to find parts instantly and minimize machine downtime.

Machine Management Services

Cat dealers help manage your equipment investment with effective preventive maintenance programs.

Flexible Financing

Your dealer can arrange affordable financing for the entire Caterpillar product line.

Reliability

Retarder

Optional retarder extends brake life when working on severe, downhill slopes.

Component Commonality

Increased component commonality with other Cat scrapers improves parts availability.

Bumpers

Rounded off bumpers reduce hooking into high walls.

Ground-Level Engine Shut-Offs

Ground-level engine shut-offs for operator convenience and emergency access.

Castings

Extensive use of castings in the frame, hitch and bowl provides long service life.

Wiring Harness and Hose Assemblies

Wiring harness and hose assemblies run down the draft arms to eliminate the need for "jump-over" lines which can reduce hydraulic system efficiency.

Tires

Standard tires provide the maximum flotation.

Scraper Driveline Guard

Scraper driveline guard protects the output case, differential and ejector cylinder which can minimize driveline maintenance costs.

Laminated Thermo-Shield

Laminated Thermo-Shield helps keep surface temperatures in the engine compartment below the flash point of diesel fuel.

View 360