The 613C Series II Elevating Scraper is a versatile, fast machine with a two-speed elevator drive and high hydraulic horsepower for maximum hauling and loading performance.
Flywheel Power - Tractor/Scraper | 131 kW (175 hp) |
Scraper Capacity - Heaped | — |
Top Speed - Loaded | — |
Flywheel Power - Tractor/Scraper | 131 kW (175 hp) |
Tractor Engine | Cat® 3116 |
Net Power - Gears 1-2 | — |
Net Power - Gears 3-8 | — |
Gross Power - Gears 1-2 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power | — |
Top Speed - Loaded | — |
1 Forward | — |
2 Forward | — |
3 Forward | — |
4 Forward | — |
5 Forward | — |
6 Forward | — |
Reverse | — |
Bowl Cylinder Bore | — |
Bowl Cylinder Stroke | — |
Ejector Cylinder Bore | — |
Ejector Cylinder Stroke | — |
Steering Circuit | — |
Scraper Circuit | — |
Scraper Capacity - Heaped | — |
Rated Load | — |
Capacity - Struck | — |
Depth of Cut - Maximum | — |
Width - Cut - To Router Bits | — |
Ground Clearance - Maximum | — |
Depth of Spread - Maximum | — |
Length - Overall | — |
Width - Flight Face | — |
Length - Flights | — |
Spacing of Flights | — |
Number of Flights | 15 |
Fuel Tank | — |
Crankcase | — |
Transmission | — |
Differential | — |
Final Drive - Each | — |
Cooling System | — |
Hydraulic Reservoir | — |
Total Operating - Empty | — |
Front Axle | — |
Rear Axle | — |
Total Operating - Loaded | — |
Front Axle Weight - Loaded | — |
Rear Axle - Weight - Loaded | — |
Height - Overall Shipping | — |
Length - Overall Machine | — |
Width - Overall Machine | — |
Height - Top of Cab | — |
Height - Scraper Blade Maximum | — |
Width - Rear Tire Center Lines | — |
Width - Outside Rear Tires | — |
Front of Tractor to Front Axle | — |
Wheel Base | — |
Rear Axle - Rear of Machine | — |
Unit injection allows very high injection pressures and short injection times.
Internal fuel passages help eliminate the need for high pressure lines and their connections.
Two-piece, articulated piston maximizes the use of material properties.
The two-piece piston also features a high top-ring position to reduce "dead" space.
Block is designed for first overhaul without reboring.
Two-speed elevator drive and high hydraulic horsepower provide maximum loading performance over a wide range of material conditions.
Elevator flights break up the material during the loading and unloading process which helps reduce fill area workload.
Retracting floor, bulldozer ejector and reversible elevator provide clean, quick material ejection.
Low-profile bowl design lets loaded material flow to the rear of the bowl.
Wide cutting edge allows a large volume of material to enter the bowl.
Angled top plate on ejector helps retain loads for maximum productivity and minimum haul road spillage.
Adjustable throat opening--lower elevator linkage may be adjusted from 25 to 400 mm/1 to 16 inches from the cutting edge.
Roller mounted design of the retractable floor reduces the chance of binding.
Segmented elevator drive sprockets allow exchange without removing the chain.
Reversibility extends the life which lowers your Ground Engaging Tool cost.
Heat-treated and through hardened with minimum Rockwell surface hardness of 45 helps provide a long life before reversal is required.
All scraper ground engaging tools are warranted against breakage.
Cutting Edge enhances finish work capability, while gauges easily monitor machine oeprating conditions.
The seat is multi-adjustable with air/hydraulic suspension for shift-long comfort.
Tilt/telescopic steering wheel enhances operational comfort and allows easier entrance and exit.
Modulated, variable-flow steering for precise, low effort maneuverability.
Controls are easy to reach with low operational effort.
The operator exposure level is 75 dB(A) when equipped with optional cab.
Resiliently mounted engine, cab/canopy, and transmission minimize vibration of the operator's compartment.
Tilt-out windshield allows additional control of fresh air circulation.
Canopy is included in the standard arrangement, and the cab is optional.
Three stages of alert notify the operator of varying degrees of required action to avoid possible damage or failure to components/systems.
Diagnostic connector (located in the cab) allows quick analysis of the starting and charging system with the aid of a service tool.
With the increasing use of electronics in today's machines, the quality of materials and design are having a greater effect on machine availability.
Outboard, planetary final drives can be removed independently of wheel mounting and brakes.
Quick connect/disconnect check points enable hydraulic pressures to be obtained quickly and easily.
Ground-level access to majority of service points.
Maintenance platform access--engine oil check and fill, engine coolant level check and fill, front brake reervoir, hydraulic system filter, secondary fuel filter.
Caterpillar and its worldwide dealer network maintain the largest and most comprehensive parts support system in the industry.
Whether in the dealer's fully equipped shop or in the field, trained service personnel will keep your equipment working.
Exchange components--for quick, yet cost-effective repairs with minimal downtime.
Cat dealers help manage equipment investments.
Extensive operation and maintenance guides, parts manuals and other support information help you get the full value out of your equipment investment.
Financing/leasing--through CAT Financial or an alternate source, your dealer can arrange attractive financing or leasing on the entire line of Cat equipment.
Data not available.