Engine Model | 3408 TA |
Flywheel Power | — |
Net Power - ISO 9249 | — |
Operating Weight | — |
Lift Capacity | — |
Length | — |
Shipping Height | — |
Shipping Width | — |
Direct-injection 3408 diesel engine is turbocharged and aftercooled to deliver plenty of power for quick response and handling big loads.
Folded-core radiator provides efficient cooling, reduced maintenance, quick module replacement.
Engine and torque divider form a module, isolation mounted to the main frame.
Cat planetary, power shift transmission permits speed and direction changes under full load, without the need to clutch, brake or decelerate.
Planetary design achieves high reduction in minimum space while spreading torque loads over multiple gears.
Large-diameter clutch plates and gears are continuously oil-cooled for long life.
Main frame consists of box-section frame welded to cast bevel gear casedesigned specifically to perform in pipelayer applications.
Frame utilizes integral front bumper with retrieval hitch and incorporates pipelayer frame mounts.
Counterweight swings horizontally for good machine balance.
Counterweight has service strut for mechanically locking in extended position; pin to lock in retracted position for shipping.
Bogie system undercarriage envelopes terrain irregularities for improved ride and traction.
Long, wide track footprint provides a large, very stable working base.
Non-oscillating roller frame rigidly tied to main frame for greater stability in pipelaying applications.
Bogie cartridge pins and track are sealed and lubricated, reducing maintenance time and wear, resulting in longer, less expensive operation.
Final drives, steering clutches and brakes relieved of all vertical ground contact shock loads, and roller frame alignment loads - extend power train component life.
Uncluttered compartment provides easy access and excellent visibility to boom, winches and work area.
Completely adjustable suspension seat makes day-long operation comfortable.
Self-centering type controls for drawworks automatically return to “HOLD” (brake on position) whenever the controls are released.
Separate hand steering levers and brake pedals provide precise machine control.
Single-lever transmission control and accelerator pedal are designed for easy operation.
Two independent, hydraulically driven motors power boom and hook drawworks.
Speed ranges matched to those of gear-driven drawworks for side-by-side operation.
Oil-disc brakes provide smooth operation - positively retain hook and boom positions.
High parts commonality between hook and boom winch assemblies.
Modular design for fast replacement, easy field service and pretesting before installation.
Designed to function well in arctic environment.
Major components are easily accessible, removable as single units.
Modular design permits fast removal, installation.
Pre-testing modular components before installation or after repair assures quality.
S•O•S Oil and Coolant Sampling valves, provide a fast, convenient means of obtaining fluid samples and improve analysis reliability.
Grouped service points, easy access to service areas make routine checks fast, convenient.
Diagnostic connector enables fast troubleshooting of starting/charging problems.
Electronic Monitoring System - guards against costly failures when gauges aren't checked often enough.
Folded-core radiator provides efficient cooling, reduced maintenance, quick module replacement.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement, to help you get the best return on your investment.
Selection. Make detailed comparisons of the machines you are considering before you buy. How long do components last? What is the cost of preventive maintenance? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions.
Purchase. Look past initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Your dealer can also arrange affordable lease, rental or purchase financing for all Caterpillar products.
Operation. Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature and other ideas to help you increase productivity.
Machine. More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Diagnostic programs such as S•O•S Fluids Analysis and Technical Analysis help you avoid unnecessary downtime and maintain the value of your machine.
Replacement. Repair, rebuild or replace? Your Cat dealer can help evaluate the cost involved so you can make the right choice.
Product support. You will find nearly all parts at our dealer parts counter. Cat dealers utilize a world-wide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
To provide peak performance and reliability in extreme cold weather, Caterpillar offers a cold weather package and options for their pipelayers.
Options available for cold weather:
Flexxaire Fan System replaces the reversible fan and adjusts pitch and air flow according to engine coolant temperature. In extremely cold weather, the fan will remain at zero pitch and act as a dam, providing a cost effective alternative to shutters. The operator can reverse the fan pitch and airflow at any time simply by pressing a button in the cab.
Coolant heater, espar with separate fuel tank. Diesel fuel-fired heater D24W, warms coolant for easier starts and helps maintain proper operation temperature in extremely cold climates.
Precleaner, Turbine. Non-compression type precleaner ejects dirt and snow before it enters the engine or dust ejector on machines so equipped. This precleaner replaces the under-the-hood precleaner.
Data not available.