Engineered for reliable production in the toughest conditions. The 587T's high horsepower and rugged components are designed for tough and varied working conditions. This machine offers the reliability and durability expected from Cat Pipelayers.
Engine Model | C15 |
Flywheel Power | — |
Lift Capacity | — |
Engine Model | C15 |
Flywheel Power | — |
Net Power - ISO 9249 | — |
Operating Weight | — |
Lift Capacity | — |
Shipping Height | — |
Shipping Width | — |
Length | — |
• Able to tow wide range of attachments.
The 587T mainframe is built to absorb high impact shock loads and twisting forces.
A front bumper is mounted to the frame rails and provides both protection and a towing device. Pipelayer frame mounts are also an integral part of the frame.
Provides increased operator protection. • Available with or without cab.
Ergonomically designed and fully adjustable for maximum comfort. The seat cushion reduces the pressure on the lower back and thighs while allowing unrestricted arm and leg movement.
A tapered hood and “notched” fuel tank give the operator a clear line of sight to the front, rear and side work areas. The new streamlined design of the Caterpillar 587T Pipelayer offers several operator visibility improvements for more precise maneuvering and placement of pipe.
Finger tip controls are clustered to the operator's left for easy one-handed operation, controlling steering, direction and gear selection.
Direct access to the operator's station utilizing ladder on left side of the machine.
Provides the operator instant feedback on the condition of operating systems and records such performance data as high/low gauge readings to help diagnose problems and manage undercarriage. Has gauges that monitor the temperature of the engine coolant, hydraulic oil and power train oil, plus the fuel level. Also has a digital and gauge type tachometer.
Pipelayer controls are low effort and allow simultaneous, precise positioning of the hook and boom with one hand.
Allows the operator to regulate line speed.
The voltage converter provides two 12-volt power supplies.
Adjusts the position of the counterweight for added machine stability.
A rocker switch and decelerator pedal control engine speed. Idle can be set to desired level. High or low idle is delivered with a touch of the finger.
Designed for operator comfort and productivity in any climate. Fully insulated with a heater. Air conditioning and roll over protection structure available as additional options.
The optional cab provides excellent visibility, designed with the maximum glass area. There is also an additional option of dual pane windows available for cold weather environments.
The cab is equipped with a skylight window to view the boom and upper block.
The side windows are screened to allow better ventilation and ground communication.
The optional cab is equipped with wipers on the front, rear and door windows to provide a clearer view during inclement weather.
Eight additional halogen lights come with the cab arrangement, 3 facing forward, 2 to the rear, 2 to the boom side and 1 to the winch side.
Finger tip controls are clustered to the operator's left for easy one-handed operation, controlling steering, direction and gear selection.
A high efficiency torque divider with freewheel stator provides high torque multiplication while shielding the drive train from sudden torque shocks and vibration.
The Finger Tip Control (FTC) system has an additional drive train feature for added performance, Electronic Clutch Pressure Control (ECPC). This feature provides smoother shifting by modulating individual clutches. ECPC also provides the auto-shift and auto-kickdown feature.
Fade resistant and adjustment free. The multi-disc, oil-cooled steering clutches are hydraulically applied and electronically controlled. The brakes are applied by springs and hydraulically released for safe and reliable braking performance.
As loads on the tractor increase, the 587T offers unmatched lugging capability and smooth shifting as the need occurs to change gears under varying loads. The 3-speed forward, 3-speed reverse transmission offers excellent runout speeds.
The modular power train design permits quick removal and installation of major components such as the engine, transmission and final drives.
The Cat C15 engine with ACERT™ Technology provides the power for the 587T. Performing at full-rated net power of 273 kW (366 hp) at 1,800 rpm, the large displacement and high torque rise provides the 587T the power needed on challenging jobs. Matched to the high-efficiency torque divider and electronically controlled power shift transmission, it will provide years of dependable service.
The ADEM A4 electronic control module manages fuel delivery to get the best performance per liter (gallon) of fuel used. It provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs. It tracks engine and machine conditions while keeping the engine operating at peak efficiency.
Multiple injection fuel delivery involves a high degree of precision. Precisely shaping the combustion cycle lowers combustion chamber temperatures generating fewer emissions and optimizing fuel combustion; translating into more work output for your fuel cost.
A highly evolved fuel system with a proven record of reliability in the field. MEUI combines the technical advancement of an electronic control system with the simplicity of direct mechanically controlled unit fuel injection. The MEUI system excels in its ability to control injection pressure over the entire engine operating speed range. These features allow the C15 to have complete control over injection timing, duration, and pressure.
Air-to-air aftercooling keeps air intake temperatures down and, in concert with the tight tolerance combustion chamber components, maximizes fuel efficiency and minimizes emissions. Significant improvements in air flow are generated by a water-cooled turbocharger, unique cross-flow head and single overhead cam.
Easier maintenance and repair through monitoring key functions and logging critical indicators. Electronic diagnostic access is possible with a single tool, the Cat Electronic Technician.
Final drives and associated power train components are raised above the work area, isolating them from ground induced impact loads, as well as pipelayer loads, extending power train component life.
Sprocket position keeps sprocket teeth, bushings and final drives away from the abrasive materials and moisture, resulting in longer final drive gear and seal life.
Feature symmetric Duo-Cone™ seals for long sealing life to prevent oil loss and dirt entry. Toric rings maintain performance over a wide range of temperatures. Rollers and idlers are serviceable and rebuildable to provide value.
Roller frames are tubular to resist bending and twisting, with added reinforcement where operating loads are highest. • The recoil system is sealed and lubricated.
Made exclusively of Caterpillar Tough Steel™ for longer wear life and precision machined after heat treat for proper fit. Segments can be removed or replaced without breaking the track.
Designed for high-impact and high load applications. The PPR exclusive Caterpillar design locks the link to the pin.
Track shoes are 864 mm (34 in) single grouser design and made from heat treated, rolled steel for added strength. Wide track and clipped shoes are available as an option to match working conditions. Long track frame and wide gauge enhance track contact area, providing a stable working base.
Minimizes maintenance and repair downtime. New sight gauges, filter locations, improved access to oil and coolant sampling ports, and an engine compartment mounted work lamp, make daily and periodic service faster and easier.
Engine oil filter is located on the engine for easy servicing access and minimal downtime. Save further time with the optional quick oil change attachments.
Easily located just inside the engine access panel, the water separator functions as the primary fuel filter, just ahead of the secondary fuel filter.
Allow for fast diagnosis of the power train, hydraulics and attachment oil systems.
Scheduled Oil Sampling made easier through live sampling ports for the engine oil, hydraulics and coolant.
This option allows the customer or dealer to obtain machine diagnostics and location information from their offices. Product Link PL300 provides updates on service meter hours, machine condition and machine location, as well as integrated mapping/route planning. Built-in flexibility allows for future technology development.
Consider the financing options available, as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Plan for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Programs such as Custom Track Service (CTS), S•O•S analysis, Technical Analysis and guaranteed maintenance contracts give peak life and performance to your machine.
You will find nearly all parts at your dealer parts counter. Cat Dealers use a worldwide computer network to find in-stock parts to minimize machine downtime. Ask about your Cat Dealer's exchange program for major components. This can shorten repair time and lower costs.
Data not available.